We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: ADM00885

MIC23650 6A SYNCH BUCK REGULATOR EVAL BD

Overview

The MIC23650 Evaluation Board is developed to evaluate and demonstrate Microchip Technology’s MIC23650 product. The board features the MIC23650 in a typical Buck application supplied from an external source, between 2.4V – 5.5V. Nine output voltage levels can be set via two Voltage Select pins. Test connectors allow probing, while the board can be loaded up to 6A.

• Input Voltage range 2.4V to 5.5V
• Output Voltage selectable by two Voltage Select pins: 0.6V, 0.8V, 0.9V, 1.0V, 1.2V, 1.5V, 1.8V, 2.5V or 3.3V
• 6A peak Output Current
• High Efficiency (up to 95%)
• PG, EN, SW and loop gain measurement test points
• 10A inductor current limit

1 x MIC23650 6A Synch Buck Regulator Eval Bd

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
MIC23650 6A Synch Buck Regulator Eval Bd (ADM00885) Gerbers Board Design Files Download
MIC23650 6A Synch Buck Regulator Eval Bd (ADM00885) Schematic Board Design Files Download
MIC23650 6A Synch Buck Regulator Eval Bd (ADM00885) BOM Board Design Files Download
MIC23650 Evaluation Board User's Guide User Guide Download

Live Chat

Need Help?

Privacy Policy