We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: EVB-LAN7800

LAN7800 SUPERSPEED USB3 GEN1 TO 10/100/1000 ETHERNET CUSTOMER EVALUATION BOARD

Overview

The EVB-LAN7800 provides a fully integrated Ethernet port and USB port via the onboard RJ45 and USB Type A connectors. The on-chip OTP memory or optional on-board EEPROM is used to load the LAN7800 USB descriptors, configuration parameters, and MAC address. LAN7800 software drivers are available for Windows, Mac OSX, and Linux.

  • USB3 Gen1 device
  • USB-SS Type B Connector
  • 10/100/1000Mbps Ethernet
  • On board EEPROM
  • Four programmable LEDs 
  • EVB-LAN7800 Board
  • USB-SS Type A to Type B cable

This board calls for an inductor that has since been found to have supply issues. If using this platform as a design example, please be aware of this. A full overview can be found here.

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
EVB-LAN7800 Schematic - Altium Project Board Design Files Download
EVB-LAN7800 Schematic Board Design Files Download
EVB-LAN7800 Evaluation Board User's Guide User Guide Download
EVB-LAN7800LC Gerbers Board Design Files Download
EVB-LAN7800 Schematic - Altium Board Design Files Download