The MIC2810 Evaluation Board is used to demonstrate the capabilities of MIC2810 PMIC which can deliver 600mA from a DC/DC buck converter and 300mA from each of the two stand-alone LDOs. The board accepts an input voltage from 3.6V to 5.5V and will deliver an output voltage of 1.8V for the DC/DC converter, 1.25V and 3.3V from the LDOs.
* 2.7V to 5V input voltage range (LDO2 regulates down to 3.6V)
* 2MHz Dc/DC converter and two stand-alone LDOs
* 600mA DC/DC output current in PWM mode
* Low Power Mode available
* >90% efficiency
* 300mA each LDO output current
1 x MIC2810 3 output PMIC Evaluation Board
|
Title
|
Document Category
|
|||
|---|---|---|---|---|
| ADM00871 - MIC2810 3 output PMIC Evaluation Board - Gerbers | Board Design Files | Download | ||
| ADM00871 - MIC2810 3 output PMIC Evaluation Board - Schematic | Board Design Files | Download | ||
| ADM00871 - MIC2810 3 output PMIC Evaluation Board - BOM | Board Design Files | Download |
Live Chat