Change Product Group

Flip Flops, Registers Products

Loading..
Product Buy Status Documents 5K Pricing Description Type Bits Input Type Output Type Supply Voltage (V) Propagation Delay (Max) (ps) Setup Time (Min)(ns) Hold Time (Min)(ns) Reset Recovery Time (Typ)(ns) Output Frequency (Max) (GHz) Packages
SY100EL52 In Production $1.57 5 0 8/SOIC
SY55852U In Production $4.07 D Flip Flop 2.5/3.3/5 2.5 10/MSOP
SY10EP51V In Production $2.31 D Flip-Flop with Reset and Differential Clock 3.3V/5 3 8/SOIC
SY100EL29V In Production $3.01 Data & Clock D Flip Flop w/ Set & Reset 3.3/5 1.1 20/SOIC
SY10EP51 In Production $2.31 Quint AND/NAND. 3.3V/5 0 0 0 0 8/MSOP
8/VDFN
5K pricing is for budgetary use only, shown in United States dollars. The prices are representative and do not reflect final pricing. Contact your local Microchip sales representative or distributor for volume and / or discount pricing.

Show/Hide Columns

Product
Buy
Status
Documents
5K Pricing
Description
Type
Bits
Input Type
Output Type
Supply Voltage (V)
Propagation Delay (Max) (ps)
Setup Time (Min)(ns)
Hold Time (Min)(ns)
Reset Recovery Time (Typ)(ns)
Output Frequency (Max) (GHz)
Packages