We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: AC164150

PIC32 VGA CAMERA SENSOR PICTAIL™ PLUS

Overview

The PIC32 VGA Camera Sensor (VCS) PICTail™ Plus (AC164150) is a demonstration board for evaluating Microchip Technology’s basic surveillance and vision solutions using 32-bit microcontrollers. It can capture & process 8-bit gray scale or color images with up to 640x480 resolution. It interfaces to the I/O expansion board (DM320002) with PIC32 starter kits (DM320004 or DM320003-2), Graphics Controller PICTail™ Plus Epson S1D13517 Board (AC164127-7) and Graphics Display Truly 5.7” 640x480 Board (AC164127-8).

  • 640x480 VGA Color CMOS Sensor on our standard PICTail™ plus form factor
  • Based on the Omnivision OVM7690 CameraCubeChipTM
  • Convenient test points for video sync and clock sync
  • Jumper configurable for display out or image transport over Ethernet
  • Typical Applications include Image capture, Processing and Connectivity

Note: When using the PIC32 Ethernet Starter kit (DM320004), an external crystal needs to be attached to (Y1) on the board

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
PIC32 VGA Camera Sensor Demo Legacy Collaterals Download
PIC32 VGA Camera Info Sheet Board Design Files Download
VGA Camera Sensor Demo Code Examples Download