We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Overview

The MCP1632 Single-Cell Li-Ion Battery Charger demo boards were developed to help engineers reduce product design cycle time and have an optimum platform to evaluate the performance of these devices. MCP1632 provides all the analog functions necessary to implement a stand-alone switch-mode power converter. When combined with an external microcontroller, the MCP1632 can be used to implement different intelligent converters like those necessary for battery chargers. The power train of this application uses the Single-Ended Primary Inductor Converter (SEPIC) topology. This topology offers buck-boost functionality and also has non-pulsating input current.

The MCP1632 Single-Cell Li-Ion Battery Charger Demo Board has the following features:

• Compact size, highly efficient battery charger

• Can operate in Buck (step-down) or Boost (step-up) mode

• Maximum output current: 1500 mA; can be adjusted via firmware

• Chemistry-optimized charging algorithm

• Maximum output power: 7W

• Factory-programmed source code provided

• Additional application functions can be implemented in the firmware

1x MCP1632 Single-Cell Li-Ion Battery Charger

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
ARD00558 Gerbers Board Design Files Download
ARD00558 Schematic Board Design Files Download
ARD00558 BOM Board Design Files Download
MCP1632 Single-Cell Li-Ion Battery Charger Demo Board User's Guide User Guide Download

Live Chat

Need Help?

Privacy Policy