Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

SM803

12-Output Low Jitter Clock Generator

Status: In Production

Features:

  • 75fs phase jitter @ 156.25MHz (1.875MHz to 20MHz)
  • 180fs phase jitter @ 156.25MHz (12KHz to 20MHz)
  • 2 high performance PLL synthesizers to generate multiple frequencies
  • Independently programmable output logic and frequency
  • Output logic: LVPECL, LVDS, HCSL, LVCMOS
  • Crystal: 12MHz to 50MHz
View More
Overview
Documents
Development Environment
RoHS Information
Add to Cart

Device Overview

Summary

The SM803xxx is a dual PLL clock generator that achieves ultra-low, 75fs RMS phase jitter. With 12 total outputs and dividers on each output, this device can generate 12 different frequencies up to 850MHz. It accepts a quartz crystal input or a reference clock input.Each output channel is individually configurable to LVPECL, LVDS, HCSL or LVCMOS output logic. For LVCMOS, only the true side of the channel is used. The SM803xxx is packaged in a dual row 84 pin 7mm x 7mm QFN package.

Create an application specific part and order samples with the CLOCKWORKS CONFIGURATOR tool.


Additional Features
  • 75fs phase jitter @ 156.25MHz (1.875MHz to 20MHz)
  • 180fs phase jitter @ 156.25MHz (12KHz to 20MHz)
  • 2 high performance PLL synthesizers to generate multiple frequencies
  • Independently programmable output logic and frequency
  • Output logic: LVPECL, LVDS, HCSL, LVCMOS
  • Crystal: 12MHz to 50MHz
  • Reference Input: 12MHz to 850MHz
  • No external crystal oscillator capacitors required
  • 3.3V or 2.5V operating power supply
  • Separate output power supplies
  • Each bank can be at different levels (4 banks of 3 outputs each)
  • Feedback input pins for use as zero delay buffer
  • On chip power supply regulation for excellent power supply noise immunity
  • Supports Commercial or Industrial temperature ranges
  • Green, RoHS, and PFOS compliant
  • Available in 48 pin, 84pin 7mm × 7mm and 76 pin 9mm x 9mm QFN package
Parametrics
Name
Value
Product Type
Low-Jitter Clock Generators
Description
Ultra Low Jitter Clock Generator
# of Outputs
12
Voltage
2.5, 3.3
PDB
False
OE
False
FSEL
False
CSEL
False
CLK
False
Output Logic
CMOS, PECL, LVDS, HCSL
Function
MULTI OUTPUT, ULTRA LOW JITTER
Ultra Low Power
False
Output Frequency Min. (MHz)
12
Output Frequency Max. (MHz)
850

Documents

Jump to:

Development tools data is currently unavailable.

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Dimension
Solder Composition
JEDEC Indicator
RoHS
China EFUP
SM803009
0.211000
0.850000
76
VQFN
9x9x0.9mm
NiPdAu
e4
SM803002
0.000000
0.000000
44
VQFN
7x7x0.9mm
NiPdAu
e4
SM803062UMG-TR
0.000000
0.630000
44
VQFN
7x7x0.9mm
NiPdAu
e4
SM803062UMG
0.000000
0.000000
44
VQFN
7x7x0.9mm
NiPdAu
e4
SM803115UMG-TR
0.000000
0.630000
44
VQFN
7x7x0.9mm
NiPdAu
e4
SM803115UMG
0.000000
0.000000
44
VQFN
7x7x0.9mm
NiPdAu
e4
SM803001
0.073500
0.000000
84
VQFN
7x7x1.0mm
NiPdAu
e4
SM803092UMY-TR
0.073500
0.730000
84
VQFN
7x7x1.0mm
NiPdAu
e4
SM803092UMY
0.073500
0.000000
84
VQFN
7x7x1.0mm
NiPdAu
e4
SM803053UMY
0.073500
0.000000
84
VQFN
7x7x1.0mm
NiPdAu
e4
SM803067UMY
0.073500
0.000000
84
VQFN
7x7x1.0mm
NiPdAu
e4
SM803098UMY
0.073500
0.000000
84
VQFN
7x7x1.0mm
NiPdAu
e4
SM803176UMY
0.073500
0.000000
84
VQFN
7x7x1.0mm
NiPdAu
e4
SM803182UMY
0.073500
0.000000
84
VQFN
7x7x1.0mm
NiPdAu
e4
SM803227UMY
0.073500
0.000000
84
VQFN
7x7x1.0mm
NiPdAu
e4
SM803199UMY
0.073500
0.000000
84
VQFN
7x7x1.0mm
NiPdAu
e4
SM803107UMG
0.073500
0.000000
84
VQFN
7x7x1.0mm
NiPdAu
e4
SM803114UMG
0.073500
0.000000
84
VQFN
7x7x1.0mm
NiPdAu
e4
SM803114UMG-TR
0.073500
0.730000
84
VQFN
7x7x1.0mm
NiPdAu
e4
SM803221UMG
0.073500
0.000000
84
VQFN
7x7x1.0mm
NiPdAu
e4
SM803221UMG-TR
0.073500
0.730000
84
VQFN
7x7x1.0mm
NiPdAu
e4
SM803222UMG
0.073500
0.000000
84
VQFN
7x7x1.0mm
NiPdAu
e4
SM803222UMG-TR
0.073500
0.730000
84
VQFN
7x7x1.0mm
NiPdAu
e4
SM803226UMG
0.073500
0.000000
84
VQFN
7x7x1.0mm
NiPdAu
e4
SM803226UMG-TR
0.073500
0.730000
84
VQFN
7x7x1.0mm
NiPdAu
e4
SM803227UMG-TR
0.073500
0.730000
84
VQFN
7x7x1.0mm
NiPdAu
e4
SM803269UMG
0.073500
0.000000
84
VQFN
7x7x1.0mm
NiPdAu
e4
SM803269UMG-TR
0.073500
0.730000
84
VQFN
7x7x1.0mm
NiPdAu
e4
SM803057UMG
0.073500
0.000000
84
VQFN
7x7x1.0mm
NiPdAu
e4
SM803061UMG
0.073500
0.000000
84
VQFN
7x7x1.0mm
NiPdAu
e4
SM803067UMG-TR
0.073500
0.730000
84
VQFN
7x7x1.0mm
NiPdAu
e4
SM803310UMG
0.211000
0.850000
76
VQFN
9x9x0.9mm
NiPdAu
e4
SM803310UMG-TR
0.211000
0.351212
76
VQFN
9x9x0.9mm
NiPdAu
e4
SM803098UMY-TR
0.073500
0.730000
84
VQFN
7x7x1.0mm
NiPdAu
e4
SM803312UMG
0.211000
0.850000
76
VQFN
9x9x0.9mm
NiPdAu
e4
SM803312UMG-TR
0.211000
0.351212
76
VQFN
9x9x0.9mm
NiPdAu
e4
SM803324UMG
0.211000
0.850000
76
VQFN
9x9x0.9mm
NiPdAu
e4
SM803324UMG-TR
0.211000
0.351212
76
VQFN
9x9x0.9mm
NiPdAu
e4
SM803325UMG
0.211000
0.850000
76
VQFN
9x9x0.9mm
NiPdAu
e4
SM803325UMG-TR
0.211000
0.351212
76
VQFN
9x9x0.9mm
NiPdAu
e4
SM803326UMG
0.211000
0.850000
76
VQFN
9x9x0.9mm
NiPdAu
e4
SM803326UMG-TR
0.211000
0.351212
76
VQFN
9x9x0.9mm
NiPdAu
e4
SM803336UMG
0.211000
0.850000
76
VQFN
9x9x0.9mm
NiPdAu
e4
SM803336UMG-TR
0.211000
0.351212
76
VQFN
9x9x0.9mm
NiPdAu
e4
SM803342UMG
0.211000
0.850000
76
VQFN
9x9x0.9mm
NiPdAu
e4
SM803342UMG-TR
0.211000
0.351212
76
VQFN
9x9x0.9mm
NiPdAu
e4
SM803343UMY
0.073500
0.000000
84
VQFN
7x7x1.0mm
NiPdAu
e4
SM803343UMY-TR
0.073500
0.730000
84
VQFN
7x7x1.0mm
NiPdAu
e4
SM803A343UMY
0.073500
0.000000
84
VQFN
7x7x1.0mm
NiPdAu
e4
SM803A343UMY-TR
0.073500
0.730000
84
VQFN
7x7x1.0mm
NiPdAu
e4
SM803003
0.131200
0.757692
48
VQFN
7x7x0.9mm
NiPdAu
e4
SM803004
0.131200
0.757692
48
VQFN
7x7x0.9mm
NiPdAu
e4
SM803005
0.131200
0.757692
48
VQFN
7x7x0.9mm
NiPdAu
e4
SM803026UMG
0.131200
0.757692
48
VQFN
7x7x0.9mm
NiPdAu
e4
SM803026UMG-TR
0.131200
0.728000
48
VQFN
7x7x0.9mm
NiPdAu
e4
SM803060UMG
0.131200
0.757692
48
VQFN
7x7x0.9mm
NiPdAu
e4
SM803060UMG-TR
0.131200
0.728000
48
VQFN
7x7x0.9mm
NiPdAu
e4
SM803069UMG
0.131200
0.757692
48
VQFN
7x7x0.9mm
NiPdAu
e4
SM803070UMG
0.131200
0.757692
48
VQFN
7x7x0.9mm
NiPdAu
e4
SM803071UMG
0.131200
0.757692
48
VQFN
7x7x0.9mm
NiPdAu
e4
SM803079UMG
0.131200
0.757692
48
VQFN
7x7x0.9mm
NiPdAu
e4
SM803080UMG
0.131200
0.757692
48
VQFN
7x7x0.9mm
NiPdAu
e4
SM803083UMG
0.131200
0.757692
48
VQFN
7x7x0.9mm
NiPdAu
e4
SM803083UMG-TR
0.131200
0.728000
48
VQFN
7x7x0.9mm
NiPdAu
e4
SM803086UMG
0.131200
0.757692
48
VQFN
7x7x0.9mm
NiPdAu
e4
SM803086UMG-TR
0.131200
0.728000
48
VQFN
7x7x0.9mm
NiPdAu
e4
SM803087UMG
0.131200
0.757692
48
VQFN
7x7x0.9mm
NiPdAu
e4
SM803087UMG-TR
0.131200
0.728000
48
VQFN
7x7x0.9mm
NiPdAu
e4
SM803091UMG
0.131200
0.757692
48
VQFN
7x7x0.9mm
NiPdAu
e4
SM803091UMG-TR
0.131200
0.728000
48
VQFN
7x7x0.9mm
NiPdAu
e4
SM803105UMG
0.131200
0.757692
48
VQFN
7x7x0.9mm
NiPdAu
e4
SM803116UMG
0.131200
0.757692
48
VQFN
7x7x0.9mm
NiPdAu
e4
SM803122UMG
0.131200
0.757692
48
VQFN
7x7x0.9mm
NiPdAu
e4
SM803122UMG-TR
0.131200
0.728000
48
VQFN
7x7x0.9mm
NiPdAu
e4
SM803123UMG
0.131200
0.757692
48
VQFN
7x7x0.9mm
NiPdAu
e4
SM803126UMG
0.131200
0.757692
48
VQFN
7x7x0.9mm
NiPdAu
e4
SM803126UMG-TR
0.131200
0.728000
48
VQFN
7x7x0.9mm
NiPdAu
e4
SM803133UMG
0.131200
0.757692
48
VQFN
7x7x0.9mm
NiPdAu
e4
SM803133UMG-TR
0.131200
0.728000
48
VQFN
7x7x0.9mm
NiPdAu
e4
SM803144UMG
0.131200
0.757692
48
VQFN
7x7x0.9mm
NiPdAu
e4
SM803144UMG-TR
0.131200
0.728000
48
VQFN
7x7x0.9mm
NiPdAu
e4
SM803149UMG
0.131200
0.757692
48
VQFN
7x7x0.9mm
NiPdAu
e4
SM803153UMG
0.131200
0.757692
48
VQFN
7x7x0.9mm
NiPdAu
e4
SM803153UMG-TR
0.131200
0.728000
48
VQFN
7x7x0.9mm
NiPdAu
e4
SM803163UMG
0.131200
0.757692
48
VQFN
7x7x0.9mm
NiPdAu
e4
SM803175UMG
0.131200
0.757692
48
VQFN
7x7x0.9mm
NiPdAu
e4
SM803184UMG
0.131200
0.757692
48
VQFN
7x7x0.9mm
NiPdAu
e4
SM803186UMG
0.131200
0.757692
48
VQFN
7x7x0.9mm
NiPdAu
e4
SM803196UMG
0.131200
0.757692
48
VQFN
7x7x0.9mm
NiPdAu
e4
SM803208UMG
0.131200
0.757692
48
VQFN
7x7x0.9mm
NiPdAu
e4
SM803211UMG
0.131200
0.757692
48
VQFN
7x7x0.9mm
NiPdAu
e4
SM803211UMG-TR
0.131200
0.728000
48
VQFN
7x7x0.9mm
NiPdAu
e4
SM803220UMG
0.131200
0.757692
48
VQFN
7x7x0.9mm
NiPdAu
e4
SM803220UMG-TR
0.131200
0.728000
48
VQFN
7x7x0.9mm
NiPdAu
e4
SM803233UMG
0.131200
0.757692
48
VQFN
7x7x0.9mm
NiPdAu
e4
SM803233UMG-TR
0.131200
0.728000
48
VQFN
7x7x0.9mm
NiPdAu
e4
SM803234UMG
0.131200
0.757692
48
VQFN
7x7x0.9mm
NiPdAu
e4
SM803234UMG-TR
0.131200
0.728000
48
VQFN
7x7x0.9mm
NiPdAu
e4
SM803236UMG
0.131200
0.757692
48
VQFN
7x7x0.9mm
NiPdAu
e4
SM803236UMG-TR
0.131200
0.728000
48
VQFN
7x7x0.9mm
NiPdAu
e4
SM803255UMG
0.131200
0.757692
48
VQFN
7x7x0.9mm
NiPdAu
e4
SM803255UMG-TR
0.131200
0.728000
48
VQFN
7x7x0.9mm
NiPdAu
e4
SM803259UMG
0.131200
0.757692
48
VQFN
7x7x0.9mm
NiPdAu
e4
SM803259UMG-TR
0.131200
0.728000
48
VQFN
7x7x0.9mm
NiPdAu
e4
SM803260UMG
0.131200
0.757692
48
VQFN
7x7x0.9mm
NiPdAu
e4
SM803260UMG-TR
0.131200
0.728000
48
VQFN
7x7x0.9mm
NiPdAu
e4
SM803261UMG
0.131200
0.757692
48
VQFN
7x7x0.9mm
NiPdAu
e4
SM803261UMG-TR
0.131200
0.728000
48
VQFN
7x7x0.9mm
NiPdAu
e4
SM803262UMG
0.131200
0.757692
48
VQFN
7x7x0.9mm
NiPdAu
e4
SM803262UMG-TR
0.131200
0.728000
48
VQFN
7x7x0.9mm
NiPdAu
e4
SM803267UMG
0.131200
0.757692
48
VQFN
7x7x0.9mm
NiPdAu
e4
SM803267UMG-TR
0.131200
0.728000
48
VQFN
7x7x0.9mm
NiPdAu
e4
SM803273UMG
0.131200
0.757692
48
VQFN
7x7x0.9mm
NiPdAu
e4
SM803273UMG-TR
0.131200
0.728000
48
VQFN
7x7x0.9mm
NiPdAu
e4
SM803278UMG
0.131200
0.757692
48
VQFN
7x7x0.9mm
NiPdAu
e4
SM803278UMG-TR
0.131200
0.728000
48
VQFN
7x7x0.9mm
NiPdAu
e4
SM803279UMG
0.131200
0.757692
48
VQFN
7x7x0.9mm
NiPdAu
e4
SM803279UMG-TR
0.131200
0.728000
48
VQFN
7x7x0.9mm
NiPdAu
e4
SM803280UMG
0.131200
0.757692
48
VQFN
7x7x0.9mm
NiPdAu
e4
SM803280UMG-TR
0.131200
0.728000
48
VQFN
7x7x0.9mm
NiPdAu
e4
SM803281UMG
0.131200
0.757692
48
VQFN
7x7x0.9mm
NiPdAu
e4
SM803281UMG-TR
0.131200
0.728000
48
VQFN
7x7x0.9mm
NiPdAu
e4
SM803282UMG
0.131200
0.757692
48
VQFN
7x7x0.9mm
NiPdAu
e4
SM803282UMG-TR
0.131200
0.728000
48
VQFN
7x7x0.9mm
NiPdAu
e4
SM803283UMG
0.131200
0.757692
48
VQFN
7x7x0.9mm
NiPdAu
e4
SM803283UMG-TR
0.131200
0.728000
48
VQFN
7x7x0.9mm
NiPdAu
e4
SM803284UMG
0.131200
0.757692
48
VQFN
7x7x0.9mm
NiPdAu
e4
SM803284UMG-TR
0.131200
0.728000
48
VQFN
7x7x0.9mm
NiPdAu
e4
SM803285UMG
0.131200
0.757692
48
VQFN
7x7x0.9mm
NiPdAu
e4
SM803285UMG-TR
0.131200
0.728000
48
VQFN
7x7x0.9mm
NiPdAu
e4
SM803286UMG
0.131200
0.757692
48
VQFN
7x7x0.9mm
NiPdAu
e4
SM803286UMG-TR
0.131200
0.728000
48
VQFN
7x7x0.9mm
NiPdAu
e4
SM803287UMG
0.131200
0.757692
48
VQFN
7x7x0.9mm
NiPdAu
e4
SM803287UMG-TR
0.131200
0.728000
48
VQFN
7x7x0.9mm
NiPdAu
e4
SM803291UMG
0.131200
0.757692
48
VQFN
7x7x0.9mm
NiPdAu
e4
SM803291UMG-TR
0.131200
0.728000
48
VQFN
7x7x0.9mm
NiPdAu
e4
SM803292UMG
0.131200
0.757692
48
VQFN
7x7x0.9mm
NiPdAu
e4
SM803292UMG-TR
0.131200
0.728000
48
VQFN
7x7x0.9mm
NiPdAu
e4
SM803295UMG
0.131200
0.757692
48
VQFN
7x7x0.9mm
NiPdAu
e4
SM803295UMG-TR
0.131200
0.728000
48
VQFN
7x7x0.9mm
NiPdAu
e4
SM803296UMG
0.131200
0.757692
48
VQFN
7x7x0.9mm
NiPdAu
e4
SM803296UMG-TR
0.131200
0.728000
48
VQFN
7x7x0.9mm
NiPdAu
e4
SM803297UMG
0.131200
0.757692
48
VQFN
7x7x0.9mm
NiPdAu
e4
SM803297UMG-TR
0.131200
0.728000
48
VQFN
7x7x0.9mm
NiPdAu
e4
SM803298UMG
0.131200
0.757692
48
VQFN
7x7x0.9mm
NiPdAu
e4
SM803298UMG-TR
0.131200
0.728000
48
VQFN
7x7x0.9mm
NiPdAu
e4
SM803299UMG
0.131200
0.757692
48
VQFN
7x7x0.9mm
NiPdAu
e4
SM803299UMG-TR
0.131200
0.728000
48
VQFN
7x7x0.9mm
NiPdAu
e4
SM803300UMG
0.131200
0.757692
48
VQFN
7x7x0.9mm
NiPdAu
e4
SM803300UMG-TR
0.131200
0.728000
48
VQFN
7x7x0.9mm
NiPdAu
e4
SM803301UMG
0.131200
0.757692
48
VQFN
7x7x0.9mm
NiPdAu
e4
SM803301UMG-TR
0.131200
0.728000
48
VQFN
7x7x0.9mm
NiPdAu
e4
SM803302UMG
0.131200
0.757692
48
VQFN
7x7x0.9mm
NiPdAu
e4
SM803302UMG-TR
0.131200
0.728000
48
VQFN
7x7x0.9mm
NiPdAu
e4
SM803303UMG
0.131200
0.757692
48
VQFN
7x7x0.9mm
NiPdAu
e4
SM803303UMG-TR
0.131200
0.728000
48
VQFN
7x7x0.9mm
NiPdAu
e4
SM803306UMG
0.131200
0.757692
48
VQFN
7x7x0.9mm
NiPdAu
e4
SM803316UMG
0.131200
0.757692
48
VQFN
7x7x0.9mm
NiPdAu
e4
SM803316UMG-TR
0.131200
0.728000
48
VQFN
7x7x0.9mm
NiPdAu
e4
SM803317UMG
0.131200
0.757692
48
VQFN
7x7x0.9mm
NiPdAu
e4
SM803317UMG-TR
0.131200
0.728000
48
VQFN
7x7x0.9mm
NiPdAu
e4
SM803318UMG
0.131200
0.757692
48
VQFN
7x7x0.9mm
NiPdAu
e4
SM803318UMG-TR
0.131200
0.728000
48
VQFN
7x7x0.9mm
NiPdAu
e4
SM803319UMG
0.131200
0.757692
48
VQFN
7x7x0.9mm
NiPdAu
e4
SM803319UMG-TR
0.131200
0.728000
48
VQFN
7x7x0.9mm
NiPdAu
e4
SM803320UMG
0.131200
0.757692
48
VQFN
7x7x0.9mm
NiPdAu
e4
SM803320UMG-TR
0.131200
0.728000
48
VQFN
7x7x0.9mm
NiPdAu
e4
SM803321UMG
0.131200
0.757692
48
VQFN
7x7x0.9mm
NiPdAu
e4
SM803321UMG-TR
0.131200
0.728000
48
VQFN
7x7x0.9mm
NiPdAu
e4
SM803322UMG
0.131200
0.757692
48
VQFN
7x7x0.9mm
NiPdAu
e4
SM803322UMG-TR
0.131200
0.728000
48
VQFN
7x7x0.9mm
NiPdAu
e4
SM803323UMG
0.131200
0.757692
48
VQFN
7x7x0.9mm
NiPdAu
e4
SM803323UMG-TR
0.131200
0.728000
48
VQFN
7x7x0.9mm
NiPdAu
e4
SM803327UMG
0.131200
0.757692
48
VQFN
7x7x0.9mm
NiPdAu
e4
SM803327UMG-TR
0.131200
0.728000
48
VQFN
7x7x0.9mm
NiPdAu
e4
SM803306UMG-TR
0.131200
0.728000
48
VQFN
7x7x0.9mm
NiPdAu
e4
SM803305UMG-TR
0.131200
0.728000
48
VQFN
7x7x0.9mm
NiPdAu
e4
SM803304UMG-TR
0.131200
0.728000
48
VQFN
7x7x0.9mm
NiPdAu
e4
SM803308UMG-TR
0.131200
0.728000
48
VQFN
7x7x0.9mm
NiPdAu
e4
SM803309UMG-TR
0.131200
0.728000
48
VQFN
7x7x0.9mm
NiPdAu
e4
SM803307UMG-TR
0.131200
0.728000
48
VQFN
7x7x0.9mm
NiPdAu
e4
SM803314UMG-TR
0.131200
0.728000
48
VQFN
7x7x0.9mm
NiPdAu
e4
SM803315UMG-TR
0.131200
0.728000
48
VQFN
7x7x0.9mm
NiPdAu
e4
SM803313UMG-TR
0.131200
0.728000
48
VQFN
7x7x0.9mm
NiPdAu
e4
SM803311UMG-TR
0.131200
0.728000
48
VQFN
7x7x0.9mm
NiPdAu
e4
SM803305UMG
0.131200
0.757692
48
VQFN
7x7x0.9mm
NiPdAu
e4
SM803308UMG
0.131200
0.757692
48
VQFN
7x7x0.9mm
NiPdAu
e4
SM803309UMG
0.131200
0.757692
48
VQFN
7x7x0.9mm
NiPdAu
e4
SM803304UMG
0.131200
0.757692
48
VQFN
7x7x0.9mm
NiPdAu
e4
SM803307UMG
0.131200
0.757692
48
VQFN
7x7x0.9mm
NiPdAu
e4
SM803314UMG
0.131200
0.757692
48
VQFN
7x7x0.9mm
NiPdAu
e4
SM803315UMG
0.131200
0.757692
48
VQFN
7x7x0.9mm
NiPdAu
e4
SM803313UMG
0.131200
0.757692
48
VQFN
7x7x0.9mm
NiPdAu
e4
SM803311UMG
0.131200
0.757692
48
VQFN
7x7x0.9mm
NiPdAu
e4
SM803328UMG
0.131200
0.757692
48
VQFN
7x7x0.9mm
NiPdAu
e4
SM803328UMG-TR
0.131200
0.728000
48
VQFN
7x7x0.9mm
NiPdAu
e4
SM803329UMG
0.131200
0.757692
48
VQFN
7x7x0.9mm
NiPdAu
e4
SM803329UMG-TR
0.131200
0.728000
48
VQFN
7x7x0.9mm
NiPdAu
e4
SM803330UMG
0.131200
0.757692
48
VQFN
7x7x0.9mm
NiPdAu
e4
SM803330UMG-TR
0.131200
0.728000
48
VQFN
7x7x0.9mm
NiPdAu
e4
SM803331UMG
0.131200
0.757692
48
VQFN
7x7x0.9mm
NiPdAu
e4
SM803331UMG-TR
0.131200
0.728000
48
VQFN
7x7x0.9mm
NiPdAu
e4
SM803332UMG
0.131200
0.757692
48
VQFN
7x7x0.9mm
NiPdAu
e4
SM803332UMG-TR
0.131200
0.728000
48
VQFN
7x7x0.9mm
NiPdAu
e4
SM803333UMG
0.131200
0.757692
48
VQFN
7x7x0.9mm
NiPdAu
e4
SM803333UMG-TR
0.131200
0.728000
48
VQFN
7x7x0.9mm
NiPdAu
e4
SM803334UMG
0.131200
0.757692
48
VQFN
7x7x0.9mm
NiPdAu
e4
SM803334UMG-TR
0.131200
0.728000
48
VQFN
7x7x0.9mm
NiPdAu
e4
SM803335UMG
0.131200
0.757692
48
VQFN
7x7x0.9mm
NiPdAu
e4
SM803335UMG-TR
0.131200
0.728000
48
VQFN
7x7x0.9mm
NiPdAu
e4
SM803337UMG
0.131200
0.757692
48
VQFN
7x7x0.9mm
NiPdAu
e4
SM803337UMG-TR
0.131200
0.728000
48
VQFN
7x7x0.9mm
NiPdAu
e4
SM803338UMG
0.131200
0.757692
48
VQFN
7x7x0.9mm
NiPdAu
e4
SM803338UMG-TR
0.131200
0.728000
48
VQFN
7x7x0.9mm
NiPdAu
e4
SM803339UMG
0.131200
0.757692
48
VQFN
7x7x0.9mm
NiPdAu
e4
SM803339UMG-TR
0.131200
0.728000
48
VQFN
7x7x0.9mm
NiPdAu
e4
SM803340UMG
0.131200
0.757692
48
VQFN
7x7x0.9mm
NiPdAu
e4
SM803340UMG-TR
0.131200
0.728000
48
VQFN
7x7x0.9mm
NiPdAu
e4
SM803A340UMG
0.131200
0.757692
48
VQFN
7x7x0.9mm
NiPdAu
e4
SM803A340UMG-TR
0.131200
0.728000
48
VQFN
7x7x0.9mm
NiPdAu
e4
SM803341UMG
0.131200
0.757692
48
VQFN
7x7x0.9mm
NiPdAu
e4
SM803341UMG-TR
0.131200
0.728000
48
VQFN
7x7x0.9mm
NiPdAu
e4
SM803347UMG
0.131200
0.757692
48
VQFN
7x7x0.9mm
NiPdAu
e4
SM803347UMG-TR
0.131200
0.728000
48
VQFN
7x7x0.9mm
NiPdAu
e4
SM803348UMG
0.131200
0.757692
48
VQFN
7x7x0.9mm
NiPdAu
e4
SM803348UMG-TR
0.131200
0.728000
48
VQFN
7x7x0.9mm
NiPdAu
e4
SM803349UMG
0.131200
0.757692
48
VQFN
7x7x0.9mm
NiPdAu
e4
SM803349UMG-TR
0.131200
0.728000
48
VQFN
7x7x0.9mm
NiPdAu
e4
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy