Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

PL613-05

1.8V to 3.3V, PicoPLL™, 3-PLL, 3 Output Clock

Status: In Production

Features:

  • Designed for PCB space savings with 3 low-power Programmable PLLs and 3 distinct clock outputs
  • 10µA when PDB is activated
  • ≤110MHz @ 1.8V operation
  • ≤166MHz @ 2.5V operation
  • ≤200MHz @ 3.3V operation
  • Fundamental Crystal: 10MHz to 40MHz
  • Reference Input: 10MHz to 200MHz
  • Programmable I/O pins can be configured as Output Enable (OE), Power Down (PDB) inputs, or Clock output
  • Disabled outputs programmable as Hi-Z or Active Low
  • Single 1.8V to 3.3V ±10% power supply
  • Operating temperature range from -40°C to +85°C
  • Available in GREEN/RoHS compliant SOP-8L package
View More
Overview
Documents
Development Environment
RoHS Information
Add to Cart

Device Overview

Summary

CREATE AND SAMPLE YOUR CUSTOM PL613 HERE

The PL613-05 is an advanced triple PLL design based on PicoPLL™, world’s smallest programmable clock, technology. This flexible programmable architecture is ideal for high performance, low-power, low-cost applications. When using the power down (PDB) feature the PL613-05 consumes less than 10 µA of power. Besides its small form factor and 3 distinct outputs that can reduce overall system costs, the PL613-05 offers superior phase noise, jitter and power consumption performance.

Additional Features
    • Designed for PCB space savings with 3 low-power Programmable PLLs and 3 distinct clock outputs
    • Low-Power Consumption
      • 10µA when PDB is activated
    • Output Frequency:
      • ≤110MHz @ 1.8V operation
      • ≤166MHz @ 2.5V operation
      • ≤200MHz @ 3.3V operation
    • Input Frequency:
      • Fundamental Crystal: 10MHz to 40MHz
      • Reference Input: 10MHz to 200MHz
    • Programmable I/O pins can be configured as Output Enable (OE), Power Down (PDB) inputs, or Clock output
    • Disabled outputs programmable as Hi-Z or Active Low
    • Single 1.8V to 3.3V ±10% power supply
    • Operating temperature range from -40°C to +85°C
    • Available in GREEN/RoHS compliant SOP-8L package
Parametrics
Name
Value
Product Type
Low Power Clock Generators
Description
V-3.3V PicoPLL™, 3-PLL, 200MHz, 3 Output Clock IC
PLLs
3
Input Frequency (MHz) Crystal
10-40
Input Frequency (MHz) Reference
10-200
# of Outputs
3
Voltage
2.5, 3.3
PDB
True
OE
True
FSEL
False
CSEL
False
CLK
False
Output Logic
LVCMOS
Function
Varying Voltage on Outputs
Ultra Low Power
False
Output Frequency Min. (MHz)
1
Output Frequency Max. (MHz)
200

Documents

Jump to:

Development tools data is currently unavailable.

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Dimension
Solder Composition
JEDEC Indicator
RoHS
China EFUP
PL613-05-A79MC-R
0.023200
0.200000
10
MSOP
3x3mm
Matte Tin
e3
PL613-05-D15SC-R
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
PL613-05-G60SI
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
PL613-05-G60SI-R
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
PL613-05-G70SC-R
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
PL613-05-H68SI
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
PL613-05-H68SI-R
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
PL613-05-K53SC-R
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
PL613-05-R33SC
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
PL613-05-R33SC-R
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy