Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

PL611-30

Status: In Production

Features:

  • Advanced programmable PLL design
  • Very low Jitter and Phase Noise (<40ps Pk-Pk typ)
  • Supports complementary LVCMOS outputs to drive LVPECL and LVDS inputs
  • ≤400MHz at 3.3V
  • ≤350MHz at 2.5V
  • Fundamental crystal: 10MHz-30MHz
  • 3RD overtone crystal: Up to 75MHz
  • Reference Input: Up to 200MHz
  • Accepts <1.0V reference signal input voltage
  • One programmable I/O pin can be configured as Output Enable (OE) input, Frequency Selection (FSEL) input or Reference Clock (CLK2) output
  • Single 2.5V or 3.3V ±10% power supply
  • Operating temperature range from -40°C to +85°C
  • Available in 8-pin MSOP/SOP, and 6-pin SOT Green/RoHS compliant Packages
View More
Overview
Documents
Development Environment
RoHS Information
Add To Cart

Device Overview

Summary

The PL611-30 is a low-cost general purpose frequency synthesizer and a member of Programmable Clock family. PL611-30 product family can generate any output frequency up to 400MHz from fundamental crystal input between 10MHz - 30MHz, a 3rd overtone crystal of up to 75MHz (3.3V Only) or a Reference Clock from 1MHz to 200MHz. The PL611-30 produces complementary LVCMOS outputs to support LVPECL, LVDS, and LVCMOS inputs.

Additional Features
    • Advanced programmable PLL design
    • Very low Jitter and Phase Noise (<40ps Pk-Pk typ)
    • Supports complementary LVCMOS outputs to drive LVPECL and LVDS inputs
    • Output Frequencies:
      • ≤400MHz at 3.3V
      • ≤350MHz at 2.5V
    • Input Frequencies:
      • Fundamental crystal: 10MHz-30MHz
      • 3RD overtone crystal: Up to 75MHz
      • Reference Input: Up to 200MHz
    • Accepts <1.0V reference signal input voltage
    • One programmable I/O pin can be configured as Output Enable (OE) input, Frequency Selection (FSEL) input or Reference Clock (CLK2) output
    • Single 2.5V or 3.3V ±10% power supply
    • Operating temperature range from -40°C to +85°C
    • Available in 8-pin MSOP/SOP, and 6-pin SOT Green/RoHS compliant Packages
Parametrics
Name
Value
Product Type
Low Power Clock Generators
PLLs
1
Input Frequency (MHz) Crystal
10-30
Input Frequency (MHz) Reference
1-200
# of Outputs
3
Voltage
2.5 - 3.3
PDB
False
OE
True
FSEL
True
CSEL
False
CLK
True
Output Logic
PECL, LVDS, HCSL, CMOS
Function
Programmable, SE or Diff
Ultra Low Power
False
Output Frequency Min. (MHz)
5
Output Frequency Max. (MHz)
400

Documents

Jump to:

Development tools data is currently unavailable.

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
PL611-30-001
0.025600
0.070000
8
MSOP
3x3mm
Matte Tin
e3
PL611-30-002
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy