Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

PL602032

Status: In Production

Features:

  • Input frequency: Fundamental crystal or reference input - 25MHz
  • PL602031: 2 x 25MHz differential outputs
  • PL602032: 2 x 100MHz differential outputs
  • PL602033: 2 x 125MHz differential outputs
  • PL602034: 2 x 200MHz differential outputs
  • Very low jitter: 28ps peak-to-peak typical
  • Very low phase noise: -130dBc at 10kHz offset at 100MHz
  • Compliant with PCI-Express Gen1 and Gen2
  • Operating temperature range of -40°C to +85°C
  • Power supply range: 2.25V to 3.63V
  • Available in 16-pin QFN, RoHS and PFOS compliant package
View More
Overview
Documents
Development Environment
RoHS Information
Add To Cart

Device Overview

Summary

The PL60203X is the smallest, high performance, lowest power, 2 differential output clock IC available for HCSL timing applications. PL60203X offers -130dBc at 10kHz offset at 100MHz, with a very low jitter (2ps TIE RMS), making it ideal for HCSL applications requiring small size and low power.For more information and to order samples, please contact your local Microchip FAE.

Additional Features
    • Input frequency: Fundamental crystal or reference input - 25MHz
    • Output frequency:
      • PL602031: 2 x 25MHz differential outputs
      • PL602032: 2 x 100MHz differential outputs
      • PL602033: 2 x 125MHz differential outputs
      • PL602034: 2 x 200MHz differential outputs
    • Very low jitter: 28ps peak-to-peak typical
    • Very low phase noise: -130dBc at 10kHz offset at 100MHz
    • Compliant with PCI-Express Gen1 and Gen2
    • Operating temperature range of -40°C to +85°C
    • Power supply range: 2.25V to 3.63V
    • Available in 16-pin QFN, RoHS and PFOS compliant package
Parametrics
Name
Value
Product Type
Low-Jitter Clock Generators
Description
2-Outputs, PCIe Clock
Input Frequency (MHz) Crystal
25
Input Frequency (MHz) Reference
25
# of Outputs
2
Voltage
2.25 - 3.63
PDB
False
OE
True
FSEL
False
CSEL
False
CLK
False
Output Logic
HCSL
Ultra Low Power
False
Output Frequency Min. (MHz)
100
Output Frequency Max. (MHz)
100

Documents

Jump to:

Brochures


Development tools data is currently unavailable.

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (grams)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
PL602032UMG
0.050000
16
WQFN
3x3x0.8mm
Matte Tin
e3
PL602032UMG-TR
0.106667
16
WQFN
3x3x0.8mm
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy