We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: VSC8584EV

VSC8584 Evaluation Board


Overview


The VSC8584EV evaluation board provides the user a way to evaluate the VSC8584 device in multiple configurations. Four RJ-45 connectors are provided for copper media interfaces. The four SFP cages allow for evaluation of the fiber media interconnects. The MAC interface is provided via SMA connectors. For access to all of the features of the device, an external microcontroller is used to configure the on-board clock chip via a two wire serial bus and the VSC8584 via the MDIO bus. The graphical user interface (GUI) enables the user to access the registers. The evaluation board uses a Zarlink device to synthesize a 125MHz reference clock signal from a 20MHz crystal which serves as the REFCLK input. 

Documentation


Title
Document Id
VSC8584EV Schematic Download feb8ba6e-ca2d-4947-bf81-e4136ef6c30c
VSC8584EV BOM Download 24de55ee-a24f-427e-8048-998f00c77fc5
VSC8584 Evaluation Board User Guide Download 752cecc1-0340-4354-9475-f94b363652c4

Silicon Products

Product
Title
Product
Title
VSC8584 4 Port GbE Cu/Fiber PHY with (Q)SGMII, Premium VSC8584 4 Port GbE Cu/Fiber PHY with (Q)SGMII, Premium
VSC8575 4 Port GbE Cu/Fiber PHY with (Q)SGMII and Pre VSC8575 4 Port GbE Cu/Fiber PHY with (Q)SGMII and Pre