We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: MIKROE-2860

GSR Click


Overview


GSR click can be used to measure the electrodermal activity (EDA) of the human body, also known as the galvanic skin response (GSR). EDA is actually the property of the human body that causes continuous variation in the electrical characteristics of the skin. EDA monitoring is usually combined with the monitoring of the heart rate, respiratory rate, and blood pressure, giving a complete insight into some of the parameters of the autonomous nervous systems of the human body. EDA measurement is a component of modern polygraph devices, often used as lie detectors. Recent research reveals that there is more to EDA than it seems, so the studies continue in that direction. GSR click is ideally suited to be used as the research and experimenting tool, as well as for building useful test applications based on the EDA response - such as the polygraphs.

Silicon Products

Product
Title
Product
Title
MCP3201 12-Bit, 100kSPS, Single Channel ADC MCP3201 12-Bit, 100kSPS, Single Channel ADC
MCP1541 4.096V Voltage Reference MCP1541 4.096V Voltage Reference
MCP607 2.5V to 6.0V Micropower CMOS Op Amp MCP607 2.5V to 6.0V Micropower CMOS Op Amp