We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: MIKROE-2760

Secure 2 Click


Overview


Ensure all your projects are secure Secure 2 click carries the ATAES132A, a cryptographic coprocessor with secure hardware-based key storage from Microchip. The click is designed to run on either 3.3V or 5V power supply. Secure 2 click communicates with the target microcontroller over SPI and I2C interface, with additional functionality provided by the INT pin on the mikroBUS™ line. NOTE: The click comes with stacking headers which allow you to combine it with other clicks more easily by using just one mikroBUS™ socket.

Silicon Products

Product
Title
Product
Title
ATAES132A ATAES132A