We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: MIKROE-2227

MCP2003B Click


Overview


MCP2003B Click is a compact add-on board with a physical interface to automotive and industrial LIN systems compliant with the LIN Bus Specification Revision 2.2, SAE J2602, and ISO 17987. This board features the MCP2003B, a LIN transceiver from Microchip. The LIN, which stands for a Local Interconnect Network, is used in conjunction with the CAN interface for communication between the components inside of vehicles. The MCP2003B is a bi-directional half-duplex LIN transceiver that supports baud rates up to 20Kbaud with a LIN-compatible output driver. According to the standard on which this LIN transceiver works, connecting up to 15 peripheral devices to a single controller device is possible. This Click board™ makes the perfect solution for the development of sensor networks for vehicles. MCP2003B Click is supported by a mikroSDK compliant library, which includes functions that simplify software development. This Click board™ comes as a fully tested product, ready to be used on a system equipped with the mikroBUS™ socket.

Silicon Products

Product
Title
Product
Title
MCP2003B LIN Transceiver MCP2003B LIN Transceiver