We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: MIKROE-2063

RTC 6 Click


Overview


RTC 6 Click is a compact add-on board that keeps track of time in various applications. This board features the MCP79410, a battery-backed I2C real-time clock/calendar with SRAM, and protected EEPROM from Microchip. The RTC 6 Click tracks hours, minutes, seconds, days, months, years, and weekdays, with leap year compensation until 2399. The clock frequency is derived from an onboard 32.768KHz crystal oscillator. A coin-cell Lithium battery supplies backup power. This Click board™ makes the perfect solution for developing the IoT, wearable and portable devices, logging devices, industrial and health-related time metering applications, and all the other applications that require an accurate time base for various purposes. RTC 6 Click is supported by a mikroSDK compliant library, which includes functions that simplify software development. This Click board™ comes as a fully tested product, ready to be used on a system equipped with the mikroBUS™ socket.

Silicon Products

Product
Title
Product
Title
MCP79410 Battery-Backed I2C Real-Time Clock/Calendar with SRAM and EEPROM MCP79410 Battery-Backed I2C Real-Time Clock/Calendar with SRAM and EEPROM