We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: EV64P00A

USB7050P USB3.2 Gen1 4-Port Type-C SmartHub PD EVB Including Power Modules


  • EVB-USB7050P in a 100-pin QFN RoHS-compliant package
  • Microchip’s PortSwap, PHYBoost™, and VariSense™ technologies
  • 4 downstream USB ports: Two USB Type-C® Gen 1 ports, one USB Type-A Gen 1 port, and one USB 2.0 port
  • USB 3.2 compliant (Gen 1 operation)
  • USB 2.0 compliant (HS, FS and LS operation)
  • 5V-tolerant USB pins
  • Self-powered operation

Overview


The EVB-USB7050P Evaluation Kit is a demonstration and evaluation platform that provides the necessary requirements and interface options for evaluating the USB7050P, which is a 4-port Super-Speed (SS) USB Smart Hub on a four-layer RoHS-compliant Printed Circuit Board (PCB). This allows the user to gain an understanding of the product and accelerate the integration of the EVB-USB7050P into the user’s power delivery design.

The EVB-USB7050P is compliant with USB 3.2 Gen 1 on the upstream port and on downstream ports 1 to 3. The EVB-USB7050P is also compliant with the USB 2.0 HS, Full-Speed (FS), and Low-Speed (LS) USB signaling. The evaluation platform supports four downstream ports: Two USB Type-C® Gen 1 ports, one USB Type-A Gen 1 port, and one USB 2.0 port. The EVB-USB7050P platform also supports battery charging on all four downstream ports (maximum of 10A at any one time). The EVB-USB7050P supports FlexConnect role reversal for any of the downstream ports with the upstream port.

The EVB-USB7050P has four configurations for operation through internal default settings and supports custom configurations through I2C or through the external 16-Mbit SPI Flash device. The EVB-USB7050P demonstrates driver compatibility with Microsoft® Windows® 10, Windows 8.x, Windows 7, Windows XP, Mac OS® X 10.4+, and Linux® hub drivers.

Package Contents
  • USB7050P Evaluation Board
  • Type-A to Type-μB USB cable
  • x2 UPD301B Teton Hat Boards

Documentation


Title
Document Id
EVB-USB7050P BOM Download 47c5b2cf-d07d-4993-afff-f6eee9c88325
EVB-USB7050P Altium Design Files Download 94bd06c3-4971-43c7-86f3-b51b28d3056f
EVB-USB7050P Gerbers Download 96231a15-1e15-4151-a1f4-49aaae3a9aab
EVB-USB7050P Schematic Download 390ca9c8-a0f7-4537-a562-aeb426d3c251
EVB-USB7050P Hat Board Files Download 5ba0e42c-22f6-4a4c-8916-5d44e4b25e20

Silicon Products

Product
Title
Product
Title
USB7050P 4-Port USB 3.2 Gen 1 SmartHub Controller USB7050P 4-Port USB 3.2 Gen 1 SmartHub Controller