PIC® MCU Solutions for LCD Displays | Videos
PIC® MCU Solutions for LCD Displays
http://www.microchip.com/lcd
Microchip's LCD PIC microcontroller family is a Flash-based, power managed family of LCD-enabled microcontrollers. Microchips LCD PIC microcontroller family meets low power design requirements including driving the LCD display in sleep mode while maintaining desired functional features. With the ability to select from an array of available LCD PIC microcontrollers, a designer can provide additional value by creating scalable designs and products. This gives the designer flexibility to offer different solutions based on the demand of varying market segments all from a single design.
The new PIC18F87J90 LCD device family is the first in the industry to offer integrated Charge Time measurement Unit (CTMU) and Real Time Clock Calendar (RTCC).
PIC18F87J90 family offers program memory up to 128KB and 4KB RAM to meet more complex design requirements.
Whats New!
Segmented LCD Designer GUI
• Segmented Display GUI makes it easy to generate the code needed to drive LCD displays
• Just drag & drop to customize your display and the tool will generate the code for you
Free, new and integrated features with MPLAB® IDE v8.20 or higher