AOE | Why do you Need Midspans if Switches can Provide PoE Power? | Videos
AOE | Why do you Need Midspans if Switches can Provide PoE Power?
Our expert Alan Zwiren explains the differences between Midspans and switches.
Today, only 80% of PoE Switch provide power. And even if there is a PoE switch, it may not have enough power for every port. When installing PoE Devices, frequently, you will need a Midspan or Injector to provide power. Manufacturers offer PoE Midspans to provide an end to end fully powered solution.
Watch additional PoE series episodes of Ask Our Experts, including:
• What is Power over Ethernet (PoE)?
• What is the difference between PoE, PoE+, and PoE++?
• Do all PoE devices conform to industry standards?
• What applications use Power over Ethernet?
• What is a Power Over Ethernet PSE IC?
• What is a Power Over Ethernet PD IC?
• What is a PoE Midspan or Injector?
For more information, visit our PoE product page: https://www.microchip.com/poE
#PoE #Poweroverethernet #poemidspan #poeswitch