Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

XMEGA-A1 Xplained

Part Number: ATXMEGAXPLAIN

Summary:

The XMEGA-A1 Xplained evaluation kit is a hardware platform for evaluating the ATxmega128A1 microcontroller. The kit offers a range of features that enable the AVR XMEGA user to get started using AVR XMEGA peripherals right away and understand how to integrate the AVR XMEGA device in their own design.

NOTE: The XMEGA-A1 Xplained can be used to evaluate the XMEGA

View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Documents

Product Features

    • Atmel ATxmega128A1 microcontroller
    • Read temperature sensor with the ADC
    • Read light sensor with the ADC
    • Generate sound with the DAC, amplifier and speaker
    • Read and write data to the 8MB SDRAM
    • Eight push buttons to interact with the microcontroller
    • Eight LEDs to show status information
    • Board controller that routes data from the ATxmega128A1 UART to the PC via USB
    • Program the kit via bootloader or an Atmel programmer
    • Expand the board with Xplained top modules

Summary

The XMEGA-A1 Xplained evaluation kit is a hardware platform for evaluating the ATxmega128A1 microcontroller. The kit offers a range of features that enable the AVR XMEGA user to get started using AVR XMEGA peripherals right away and understand how to integrate the AVR XMEGA device in their own design.

NOTE: The XMEGA-A1 Xplained can be used to evaluate the XMEGA A1/A3/A4 and A1U/A3U/A4U devices. The devices shares the same peripherals, but the A1, A3 and A4 devices has different pin count and hence different number of each peripherals. The difference betweenA and AU devices is that AU features a USB Full-speed Device module. This USB module can be evaluated using STK600 or the XMEGA-A3BU Xplained.