With faster switching capabilities and reduced power losses during the reverse recovery phase, these diodes contribute to higher overall efficiency in power conversion and management systems.
The robust design and superior material quality of our ultra-fast, soft-recovery diodes provide reliable operation under various conditions, making them suitable for demanding applications.
The efficient performance of these diodes allows for more compact circuit designs, which saves space and potentially reduces the overall size of the electronic device.
Lower thermal output allows for smaller heatsinks, supporting compact designs and maximizing overall power density in applications.
Our extensive portfolio features voltage ratings from 200V to 1200V and current ratings from 15A to 120A, enabling designers to choose the ideal device for their specific application needs.
The soft recovery characteristic minimizes the abrupt changes in current, which reduces EMI and noise in the circuit. This is particularly beneficial in sensitive electronic environments.
Devices are offered in a variety of package types, including D3PAK, TO-220, TO-247, TO-263 and SOT-227, providing integration flexibility to accommodate diverse board layouts and thermal management requirements.
Pair our high-voltage MOSFETs with our gate drivers, digital controllers and power management devices to achieve maximum system efficiency, protection and performance. Our integrated power solutions streamline development, simplify design complexity and accelerate time to market.
Live Chat