Our discrete IGBTs are engineered for low conduction and switching losses to enable efficient power conversion and reduce energy consumption in demanding applications.
Advanced process technologies deliver rapid switching speeds to support high-frequency operation and improve system responsiveness.
Our IGBTs are designed for ruggedness and long-term reliability, with high avalanche energy ratings and robust thermal performance, making them suitable for harsh industrial environments.
Our broad portfolio offers various voltage and current ratings to allow designers to select the optimal device for their specific application requirements.
Available in multiple package types, we provide integration flexibility for different board layouts and thermal management needs.
Co-packaged IGBT devices feature integrated anti-parallel diodes, simplifying circuit design and enhancing reliability in power switching applications.
Ongoing advancements in process technology ensure that our IGBTs deliver improved power density, reduced thermal requirements and enhanced system reliability.
Pair our discrete IGBTs with our gate drivers, digital controllers and power management devices to achieve maximum system efficiency, protection and performance. Our integrated power solutions streamline development, simplify design complexity and accelerate time to market.
Live Chat