We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

High-Voltage Silicon MOSFETs

High-Performance MOSFETs for Fast Switching and Reliable Performance


Metal-Oxide-Semiconductor Field-Effect Transistors (MOSFETs) control and switch electrical power with precision and efficiency. By providing low on-resistance, fast switching and rugged performance, our devices help you maximize efficiency, reduce heat and improve system reliability. Our portfolio includes high-voltage switching MOSFETs; Fast-Recovery Epitaxial Diode Field-Effect Transistors (FREDFETs), with integrated fast-recovery diodes, for hard-switching applications; and linear MOSFETs for precise current and voltage control. These trusted solutions enable you to design power systems that deliver superior performance, reliability and efficiency in industrial motor drives, renewable energy inverters, automotive systems and consumer electronics.

Key Advantages


High Effieciency and Low Switching Losses

High Efficiency and Low Losses

Our high-voltage MOSFETs feature low on-resistance RDSon and optimized gate charge, minimizing conduction and switching losses. This enables higher system efficiency, reduced heat and smaller cooling requirements.

Fast Switching Performance

Fast Switching Performance

Engineered for high-speed operation, these devices support high-frequency power conversion and switching applications, enabling compact, lightweight designs with improved dynamic response.

Rugged and Reliable Operation

Rugged and Reliable Operation

Built to withstand high voltage spikes, avalanche conditions and short-circuits, these devices deliver robust performance in harsh industrial, automotive and renewable energy environments.

Versatile Package Options

Versatile Package Options

Available in industry standard TO-247, TO-264, SOT-227 (ISOTOP) and surface-mount packages, our devices support high power density designs across a range of voltage and current requirements.

Applications


MOSFETs for Industrial Motor Drive

Industrial

  • Motor drives
  • Automation systems
MOSFETs for Consumer Devices

Consumer Electronics

  • White goods
  • Class D amplifiers
  • HVAC
MOSFETs for Automotive

Automotive

  • On-board chargers
  • DC-DC converters
  • Auxiliary systems

High-Voltage MOSFET Documentation


Application Notes

MicroNote 901: Introduction to Power MOSFETs
MOSFET Tutorial
Eliminating Parasitic Oscillation between Parallel MOSFETs
Improved Power MOSFETS Boost Efficiency IN A 3.5kw Single Phase PFC
Making Use of Gate Charge Information In MOSFET and IGBT Data Sheets
Optimizing MOSFET and IGBT Gate Current to Minimize dv/dt Induced Failures in SMPS Circuits
Turn Off Snubber Design for High Frequency Modules
VDS(on) VCE(sat) Measurement
High Frequency Resonant Half Bridge
High-Voltage MOSFET Behavior in Soft-Switching Converters: Analysis and Reliability Improvements
Innovative Mounting Techniques Enhance Thermal Performance of the Surface-Mount D3PAK Package

Complete Your Design


Pair our high-voltage MOSFETs with our gate drivers, digital controllers and power management devices to achieve maximum system efficiency, protection and performance. Our integrated power solutions streamline development, simplify design complexity and accelerate time to market.

Live Chat

Need Help?

Privacy Policy