Live Chat
mSiC modules streamline the integration of Silicon Carbide (SiC) into high-voltage power systems to enhance thermal management, improve system-level optimization and speed up the design validation and certification process. Our portfolio of mSiC modules optimizes performance, reliability and space savings, making them well suited for high-power applications.
The SP6 family of mSiC power modules is designed for high‑power conversion systems, delivering up to 1.7 kV operation with high efficiency, robust isolation and optimized thermal performance for industrial, traction and renewable energy applications. With multiple package variants and internal topologies, SP6 modules provide designers with the flexibility to build compact, reliable and high‑performance next‑generation power electronics.
The HV‑D3 mSiC module family extends our SiC portfolio to 3.3 kV in an industry‑standard, 62 mm (D3) footprint, enabling scalable designs from 700V to 3.3 kV on a common platform. Built with advanced mSiC technology, these modules deliver low switching losses, high power density, strong thermal performance and robust high‑voltage reliability for demanding industrial and energy conversion applications.
BZPACK mSiC power modules are silicon carbide modules designed for high efficiency, reliable and scalable power conversion. These modules use industry-standard, pin-compatible footprints that support multiple topologies. With Al₂O₃ or AlN substrates, stable Drain-to-Source On-Resistance (RDS(on)) overtemperature and demonstrated High-Voltage, High-Humidity, High-Temperature Reverse-Bias (HV H3TRB) robustness, they deliver durable, long-life performance in harsh industrial, renewable energy and electrification environments.
We have been offering customized power modules since 1983. These power modules are made using different sub-elements, most of which are standard and can be reused to build an infinite array of solutions. We offer a complete engineered solution with mix-and-match capabilities in terms of packages, configuration, performance and cost. Our wide range of available technologies and years of expertise will help speed up your development and reduce the size and cost of your design.
The SP6LIEVB is a development platform designed to facilitate the testing and evaluation of SP6LI mSiC® MOSFET power modules, enabling engineers to assess performance and optimize designs for high-efficiency power conversion applications.
The EV39N46A Single-Channel Module Gate Driver Evaluation Board is a development platform designed to make it easy to evaluate and demonstrate the performance of a single-channel gate driver for Si, IGBT and mSiC® MOSFETs and modules.
Accelerate your development journey with our industry-leading hardware and software tools, models, simulations and extensive documentation supporting mSiC products.
Explore our comprehensive selection of time-saving SiC reference designs and development tools.
Accurate simulation tools for designing, analyzing and optimizing SiC power devices and systems to predict performance, evaluate thermal behavior and streamline development before hardware testing.
Evaluate device performance quickly by calculating power losses and thermal performance under different conditions for mSiC solutions using lab testing data for common power converter topologies.
Live Chat