{"SalesForceSecurePath":"https://microchip.my.salesforce-scrt.com","EmbeddedServiceName":"Messaging_For_Microchip","SalesForcePath":"https://microchip.my.site.com/ESWMessagingForMicrochi1755319480924","AgentAvailableHeader":"No problem. Chat with our engineering experts or schedule a call that's convenient for you.","ScheduleCallUrl":"https://microchip.my.site.com/schedulemeetingportal/s/","SalesforceOrgId":"00Do0000000KAkK","JsUrl":"https://microchip.my.site.com/ESWMessagingForMicrochi1755319480924/assets/js/bootstrap.min.js"}
Live Chat
Advanced Silicon Carbide Power Modules for Demanding Power Conversion Applications
Our BZPACK mSiC power module packages are silicon carbide power modules for demanding power conversion applications that require high efficiency, reliability and manufacturing scalability. Built on industry‑standard footprints with pin compatibility, BZPACK modules support multiple power topologies. Aluminum Oxide (Al₂O₃) and Aluminum Nitride (AlN) substrate options provide stable RDS(on) over temperature and optimized thermal performance. Proven HV‑H3TRB capability provides robust operation in high‑humidity and high‑temperature environments. BZPACK mSiC modules enable energy‑efficient, durable and long‑life power electronics for industrial, renewable energy and electrification applications.
Available Packages
BZ1 Package
Compact BZPACK power module for space‑constrained designs
Footprint: 33.8 × 62.8 mm
Form factor: Baseplate‑less, compact package
Power focus: Optimized for lower to mid‑power and current levels
Assembly: Press‑fit, solderless terminals
Substrates: Al₂O₃ and AlN options
BZ2 Package
High‑power BZPACK solution for demanding applications
Footprint: 58.5 × 65 mm
Form factor: Baseplate‑less package with increased power handling
Power focus: Supports higher current and higher power density designs
Assembly: Press‑fit, solderless terminals
Substrates: Al₂O₃ and AlN options
Key Advantages of BZPACK Modules
Industry-Leading HV-H3TRB Reliability
Engineered to exceed High-Humidity, High-Voltage, High-Temperature Reverse-Bias (HV-H3TRB) standards for robust performance and long-term reliability in harsh, high-moisture and high-temperature environments
Proven reliability with successful operation beyond 3,000 hours, surpassing the industry standard of 1,000 hours
Flexible, Production-Optimized Packaging
Baseplate-less, compact design with industry-standard footprints for easy integration and multi-sourced compatibility
Press-fit, solderless assembly and pre-applied Thermal Interface Material (TIM) simplify manufacturing, reduce errors and speed up time to market
Designed for high-volume manufacturing, enabling scalable and future-proof solutions
Superior Thermal Management and Insulation
Available with Aluminum Oxide (Al₂O₃) and Aluminum Nitride (AlN) substrates for optimized thermal performance
High CTI 600 case provides excellent insulation and protection against contamination
Versatile Application Support
Supports multiple topologies, including half-bridge, full bridge, three-phase and boost chopper configurations
Integrated gate resistors and stable RDS(on) across temperature ranges deliver high efficiency and consistent performance
Suitable for renewable energy systems, industrial power, heavy transportation, aerospace and defense applications
Featured Products
MSCSMC120AM04TBZ2EG
1,200V mSiC power module in half‑bridge topology with ultra‑low 4 mΩ RDS(on)
Press‑fit, solderless terminals for simplified, high‑volume assembly
Al₂O₃ substrate for a cost‑optimized insulation with proven reliability for moderate thermal requirements
{"SalesForceSecurePath":"https://microchip.my.salesforce-scrt.com","EmbeddedServiceName":"Messaging_For_Microchip","SalesForcePath":"https://microchip.my.site.com/ESWMessagingForMicrochi1755319480924","AgentAvailableHeader":"No problem. Chat with our engineering experts or schedule a call that's convenient for you.","ScheduleCallUrl":"https://microchip.my.site.com/schedulemeetingportal/s/","SalesforceOrgId":"00Do0000000KAkK","JsUrl":"https://microchip.my.site.com/ESWMessagingForMicrochi1755319480924/assets/js/bootstrap.min.js"}