This product meets the performance requirements for PNP silicon switching transistors, specifically the 2N2906A and 2N2907A models. For each encapsulated device type, four levels of product assurance are available: JAN, JANTX, JANTXV and JANS. For each unencapsulated device, two levels of product assurance are offered: JANHC and JANKC. All assurance levels are provided in accordance with MIL-PRF-19500/291 specifications.
This product meets the performance requirements for NPN silicon switching transistors, specifically the 2N2221 and 2N2222 models. For each encapsulated device type, four levels of product assurance are available: JAN, JANTX, JANTXV and JANS, as specified in MIL-PRF-19500/255. For each unencapsulated device type, two levels of product assurance are offered: JANHC and JANKC.
New Space refers to a movement and industry trend characterized by the emergence of private companies and new business models in the space sector. New Space companies often leverage Commercial Off-the-Shelf (COTS) components and adopt more flexible and rapid development cycles compared to traditional space missions, which have historically been dominated by government agencies and large aerospace contractors. This democratization allows universities, startups and smaller nations to conduct valuable research and collect critical data. Unlike traditional, government-led space activities, the New Space era is driven by private enterprises and innovative startups focused on reducing costs, improving accessibility, developing cutting-edge technologies and accelerating the development and deployment of space technologies.
Live Chat