We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: MCP3424EV

MCP3424 EVALUATION BOARD


  • Evaluate MCP3424 ADC functionality and performance
  • Sensor output measurement
  • Experimenting the MCP3424 features using PICkit Serial Analyzer

Overview


The MCP3424 EV Board is a quick and easy evaluation tool for the MCP3424 18-bit four channel Delta-Sigma ADC device. It works with Microchip's popular PICkit™ Serial Analyzer or independently with the customer's applications board.

The user can connect sensor inputs to the MCP3424 Evaluation Board and measure the input voltage. The PICkit™ Serial Analyzer’s PC Graphic User Interface (GUI) displays the ADC output codes. The user will appreciate the simplicity of evaluating the ADC device using this evaluation board.

The customer also can connect the MCP3424 Evaluation Board directly to their applications board and test out their systems functions immediately.

The box for this evaluation board includes only one MCP3424 EV Board. The PICkit™ Serial Analyzer is sold separately.
Package Contents
The MCP3424 EV Board is a quick and easy evaluation tool for the MCP3424 18-bit four channel Delta-Sigma ADC device. It works with Microchip's popular PICkit™ Serial Analyzer or independently with the customer's applications board.

The user can connect sensor inputs to the MCP3424 Evaluation Board and measure the input voltage. The PICkit™ Serial Analyzer’s PC Graphic User Interface (GUI) displays the ADC output codes. The user will appreciate the simplicity of evaluating the ADC device using this evaluation board.

The customer also can connect the MCP3424 Evaluation Board directly to their applications board and test out their systems functions immediately.

The box for this evaluation board includes only one MCP3424 EV Board. The PICkit™ Serial Analyzer is sold separately.

Documentation


Title
Document Id
MCP3422/3/4 Data Sheet Download b2fe58cc-f102-4acc-b3f2-e242f0a49cb0
PICkit™ Serial Analyzer User's Guide Download b9cd0389-545f-4869-9b90-33bf153fa99d
MCP3424 Evaluation Board User's Guide Download da33dc31-b6d7-4d39-bdab-052837251fc7
MCP3424 Evaluation Board Gerbers Download 10fe25d9-08ff-46a0-bc41-ff943ae9c1d2