We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: ARD00550

UCS1002 AND PIC16F1503 REFERENCE DESIGN


• Highest Current Algorithm running on PIC16F1503 connected to UCS1002
• Customizable code
• Development options for power budgeting and smart charger functionality (optimum charging profile selection, changing the port type allow charging and data communication)
• AC244051 external header can be connected for PIC16F1503 code debugging

Overview


This UCS1002 and PIC16F1503 Reference Design is a fully functional universal serial bus (USB) charger compatible with a large variety of portable devices. The UCS1002 programmable port-power controller can deliver up to 2.5A charging current. Features like current monitoring and programmable charger emulation profiles make it a good candidate to be used with a PIC® Microcontroller for intelligent USB charging solutions. The algorithm implemented in the PIC microcontroller applies multiple charger emulation profiles and selects the one that provides the highest current to the attached device. For more information regarding the code, refer to AN1827 – "UCS1002 Highest Current Algorithm Using a PIC® Microcontroller” (DS20001827A). The board can be powered from 5V directly or through the MCP16323 Synchronous Buck Regulator which allows 6-18V input.

Package Contents

• 1x UCS1002 and PIC16F1503 Reference Design (ARD00550)
• 1x AC Power Adapter (AC cable not included), 12V DC output

Documentation


Title
Document Id
UCS1002 and PIC16F1503 Reference Design Download 1123f216-c288-4522-93a1-36ff994cbd83
UCS1002 and PIC16F1503 Reference Design (ARD00550) BOM Download 2497725f-8dae-4a8f-9159-69a98a9e5608
UCS1002 and PIC16F1503 Reference Design (ARD00550) Gerbers Download b460ea7b-3599-4aa8-897b-3cbf29a4d699
UCS1002 and PIC16F1503 Reference Design (ARD00550) Schematics Download 9b17b940-bba9-497b-89ac-905c11f09ccc
UCS1002-2 Data Sheet Download a04f9080-ba56-4af8-b826-585d470b893f

Software


Title
Date
UCS1002 and PIC16F1503 Reference Design (ARD00550) Firmware Download 03 Oct 2014