We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: ADM00886

MIC23656 6A SYNCH BUCK REGULATOR EVAL BD


• Input Voltage range 2.4V to 5.5V
• Output Voltage: 0.6V - 1.28V, 5 mV resolution or 0.6V - 3.84V, 20 mV resolution, set by I2C
• 6A peak Output Current
• High Efficiency (up to 95%)
• I2C programmable parameters and monitoring
• PG, EN, SW and loop gain measurement test points
• Micro USB interface via MCP2221 USB-I2C bridge

Overview


The MIC23656 Evaluation Board is developed to evaluate and demonstrate Microchip Technology’s MIC23656 product. The board features the MIC23656 in a typical Buck application supplied from an external source, between 2.4V – 5.5V. The onboard MCP2221 USB bridge and Micro-USB interface allows easy parameter configuration and monitoring directly from a PC. Test connectors allow probing, while the board can be loaded up to 6A.

Package Contents

1 x MIC23656 6A Synch Buck Regulator Eval Bd

Documentation


Title
Document Id
I2C Monitor GUI Download 26aed5da-0b84-4698-8db2-a85d9ad250bc
MIC23656 Evaluation Board User's Guide Download 9c32fb45-2fb2-4921-87ee-9f79a4d3c6b8
MIC23656 6A Synch Buck Regulator Eval Bd (ADM00886) Gerbers Download 273e59c1-9d86-49e4-9f19-6a57d7df0eba
MIC23656 6A Synch Buck Regulator Eval Bd (ADM00886) Schematic Download 09dc674a-a33d-4d29-95c0-3bf2da26bd4c
MIC23656 6A Synch Buck Regulator Eval Bd (ADM00886) BOM Download a4568442-1d10-43ec-80b8-354ec8b1162d