Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

PAC1921 High Side Power and Current Monitor Evaluation Board (ADM00592)

Part Number: adm00592

Summary:

The PAC1921 is a dedicated power monitoring device with a configurable analog output. This device is unique in that all power related information is available on the 2-wire/I2C© compatible interface and power, current, or voltage is available on the analog output..  The PAC1921 High-Side Current/Power Sensor Evaluation Board package provides users with the means to

View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    The evaluation system is comprised of the ADM00592 and a LabView based application which allows the user the following:

    • View and change register values
    • Save of settings of all registers allowing for quick configuration at a later time
    • Graphing of any register

    The hardware platform provides the following features to the user:

    • Headers for connecting a Sense Resistor
    • USB-to-SMBus bridge for communications
    • Capability to connect directly to an external SMBus master

Summary

The PAC1921 is a dedicated power monitoring device with a configurable analog output. This device is unique in that all power related information is available on the 2-wire/I2C© compatible interface and power, current, or voltage is available on the analog output..  The PAC1921 High-Side Current/Power Sensor Evaluation Board package provides users with the means to exercise device functionality while connected either to target systems (Sys Mode) or while utilizing onboard sources (Demo Mode).

Package Contents

This PAC1921 High-Side Current/Power Sensor Evaluation Board kit includes:

• PAC1921 High-Side Current/Power Sensor Evaluation Board (ADM00592)
• Supplied USB mini connector cable
• Important Information Sheet

System Requirements
    To use the PAC1921 High-Side Current/Power Sensor Evaluation Board, the following are required:

    • A PC running the Microsoft® Windows® operating system
    • A display resolution of 800x600 or larger, for viewing several windows
    simultaneously
    • An available USB port