Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

MCP1642B Two-Cells to USB Power Evaluation Board

Part Number: ADM00556

Summary:

The MCP1642B Two-Cells to USB Power Evaluation Board is used to evaluate and demonstrate Microchip Technology’s MCP1642B Switching Boost Regulator. This board demonstrates the MCP1642B capabilities in a boost-converter application supplied from two AA batteries or from an external voltage source. A USB cable can be connected to the output of MCP1642B Two-Cells to USB Power Evaluation Board

View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    • It can be powered by two AA batteries or external power supply
    • Input voltage range (V IN ): 1.8V to 5.5V, with V IN  V OUT
    • Minimum start-up voltage: 1.8V at V OUT = 5.0V and I OUT = 1 mA, resistive load
    • Output voltage: 5.0V
    • Output current: typical 700 mA @ 5V output, 2.8V input
    • PWM operation
    • PWM switching frequency: 1 MHz
    • Power Good indicator 2 mA LED
    • Enable state selectable using EN switch
    • Peak input current limit of 1.8A
    • Overtemperature protection (if the die temperature exceeds +150°C, with 35°C hysteresis)
    • USB A output connector

Summary

The MCP1642B Two-Cells to USB Power Evaluation Board is used to evaluate and demonstrate Microchip Technology’s MCP1642B Switching Boost Regulator. This board demonstrates the MCP1642B capabilities in a boost-converter application supplied from two AA batteries or from an external voltage source. A USB cable can be connected to the output of MCP1642B Two-Cells to USB Power Evaluation Board and used to provide power to portable electronic devices when necessary. It can be used to evaluate the MSOP-8 package. The MCP1642B Two-Cells to USB Power Evaluation Board was developed to help engineers reduce the product design cycle time. On the MCP1642B Two-Cells to USB Power Evaluation Board, the output voltage has the value of 5.0V (the fixed value MCP1642B-50 device is used), resulting in a simple and compact application. The footprints for RT and RB (resistor divider connected to the FB pin) are not populated and will only be used if MCP1642B-ADJ, the adjustable option, will be tested. An enable (EN Switch selection) is used to enable and disable the converter. When enabled, the MCP1642B will regulate the output voltage; when disabled, the MCP1642B will disconnect the path from input to output for “true-disconnect”.

Package Contents

• 1x MCP1642B Two-Cells to USB Power Evaluation Board (ADM00556)
• 1x USB cable