Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

dsPIC33CK64MP105 Internal OpAmp Motor Control PIM

Part Number: MA330050-2

Summary:

This plug-in module comes with a 48-pin dsPIC33CK64MP105 device. It can be used with Microchip's MCHV-2 [DM330023-2], MCHV-3 [DM330023-3], MCLV-2 [DM330021-2] and Low Voltage Motor Control Development Bundle [DV330100] and enables using the intrenal OpAmps available on the dsPIC33CK64MP105 device. This PIM can be used to evaluate the dsPIC33CKxxMP1xx family of devices.

View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    • Features the dsPIC33CK64MP105-I/PT (48-pin TQFP)
    • Enables using the internal OpAmps on the dsPIC with the MCLV-2 [DM330021-2], MCHV-2 [DM330023-2], MCHV-3 [DM330023-3] boards and Low Voltage Motor Control Development Bundle [DV330100]

Summary

This plug-in module comes with a 48-pin dsPIC33CK64MP105 device. It can be used with Microchip's MCHV-2 [DM330023-2], MCHV-3 [DM330023-3], MCLV-2 [DM330021-2] and Low Voltage Motor Control Development Bundle [DV330100] and enables using the intrenal OpAmps available on the dsPIC33CK64MP105 device. This PIM can be used to evaluate the dsPIC33CKxxMP1xx family of devices.