The EVB-LAN7850 is full featured Evaluation Board EVB that utilizes the LAN7850 to provide a fully functional, bus-powered USB to Ethernet interface.
Can be used in conjunction with the SAMA5D2 Xlplained Ultra microprocessor development board.
The EVB-LAN7850 provides a fully integrated Ethernet port and USB port via the onboard RJ45 and USB Type A connectors. HSIC is provisioned via u.FL 50R connectors for data and strobe. The on-chip OTP memory or on-board EEPROM is used to load the EVB-LAN7850 USB descriptors, configuration parameters, and MAC address. LAN7850 software drivers are available for Windows, Mac OSX, and Linux.
This board calls for an inductor that has since been found to have supply issues. If using this platform as a design example, please be aware of this. A full overview can be found here.