We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: KSZ9031MNX-EVAL

KSZ9031MNX EVAL BOARD


• KSZ9031MNX 10Base-T/100Base-TX/1000Base-T Physical Layer Transceiver

• RJ-45 Jack for Ethernet cable interface

• Auto MDI/MDI-X for automatic detection and correction for straight-through and crossover cables

• GMII Loopback for standalone 1000Mbps evaluation

• MII Connector to interface with 10/100Mbps MAC controller/switch

• LED Indicators for link status and activity

• Jumpers to configure strapping pins

• Manual Reset Button for quick reboot after re-configuration of strapping pins

• USB port for MDC/MDIO programming access to KSZ9031MNX PHY registers

Overview


The KSZ9031MNX is a completely integrated triple speed (10Base-T/100Base-TX/1000Base-T) Ethernet Physical Layer Transceiver for transmission and reception of data on standard CAT-5 unshielded twisted pair (UTP) cable. The KSZ9031MNX reduces board cost and simplifies board layout by using on-chip termination resistors for the four differential pairs and by integrating a LDO controller to drive a low cost MOSFET to supply the 1.2V core. On the copper media interface, the KSZ9031MNX can automatically detect and correct for differential pair misplacements and polarity reversals, and correct propagation delays and re-sync timing between the four differential pairs, as specified in the IEEE 802.3 standard for 1000Base-T operation. The KSZ9031MNX provides the industry standard GMII/MII (Gigabit Media Independent Interface / Media Independent Interface) for connection to GMII/MII MACs in Gigabit Ethernet Processors and Switches for data transfer at 1000 Mbps or 10/100Mbps speed. The KSZ9031MNX Evaluation Board (KSZ9031MNX-EVAL) provides a comprehensive platform to evaluate the KSZ9031MNX features. All KSZ9031MNX configuration pins are accessible either by jumpers, test points or interface connectors.

Documentation


Title
Document Id
KSZ9031MNX Board User Guide Download 2c19e7b6-3382-4d30-ad4f-65eec7fe309d
KSZ9031MNX Read Me Download 6758cab8-3d8d-4b7f-aa61-95444d5321df
KSZ9031MNX Eval-Sckt Board Rev1.1 Schematic PDF Download fa171bb9-4323-49d1-80cc-9fa180a60b61
KSZ9031MNX Eval-Sckt Board Rev1.1 Schematic Download 006db2c7-c254-46f5-96d0-3ac97afe80a0
KSZ9031MNX Migration Guide Download 65de4762-2c04-40e3-8344-15a8ba572f2a
KSZ9031MNX Land Pattern Download 7d6abf51-a9ac-49f1-893e-e25437985449
KSZ9031MNX_KSZ9021GN Eval-Skt Board Revision 1.1 Download e1040b32-3e30-4525-97c5-5a3b872a7712
KSZ9031MNX PCB Download 0410c6f2-45fa-42db-8942-cae651f21ac3
KSZ9031MNX Board Errata Download edde541b-56d5-41aa-a205-5d78c72c1493
KSZ9031MNX Board BOM Download 2f0bbbd9-b0c1-4508-8799-7b85b57c530a

Silicon Products

Product
Title
Product
Title
KSZ9031 Gigabit Ethernet Transceiver with Power Saving Features KSZ9031 Gigabit Ethernet Transceiver with Power Saving Features