We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: ADM00940

MAQ3203YM EVALUATION BOARD - NEW


AEC-Q100 qualified
• 4.5V to 42V input voltage range
• High efficiency (>90%)
• ±5% LED current accuracy
• Dither enabled for low EMI
• High-side current sense
• Dedicated dimming control input
• Hysteretic control (no compensation!)
• Up to 1.5MHz switching frequency
• Adjustable constant LED current
• Over-temperature protection
• −40°C to +125°C junction temperature range

Overview


The MAQ3203 is a hysteretic, step-down, constant current, High-Brightness LED (HB LED) driver. It provides an ideal solution for interior/exterior lighting, architectural and ambient lighting, LED bulbs, and other general illumination applications. The MAQ3203 is well suited for lighting applications requiring a wide-input voltage range. The hysteretic control gives good supply rejection and fast response during load transients and PWM dimming. The high-side current sensing and on-chip current-sense amplifier delivers LED current with ±5% accuracy. An external high-side current sense resistor is used to set the output current.

Package Contents

1x MAQ3203YM Evaluation Board (ADM00940)

Documentation


Title
Document Id
MAQ3203 - HB LED Driver Controller w/ High-Side Current Sense Download 222dba68-3670-42e3-97d6-0eb057cb56fd
MAQ3203YM Evaluation Board (ADM00940) - BOM Download 5843fd3b-005c-463b-8ce5-84bf60202c74
MAQ3203YM Evaluation Board (ADM00940) - Gerber Files Download a8008444-4155-4f6a-acb2-0c928f21b432
MAQ3203YM Evaluation Board (ADM00940) - Schematic Download 5e079bfc-5466-4a92-b99a-ff7b7e110c99
MAQ3203YM Evaluation Board User Guide Download 80bd0397-09fa-4dd7-a8bc-d37affe994db

Software


Title
Date
analog-simulation-maq3203 01 Jul 2022 Link