The automotive industry is moving rapidly toward Ethernet-based In-Vehicle Networks (IVNs). Providing the infrastructure to support the software-defined vehicle, IVNs include zonal control and gateways, high-performance central compute and telematics systems.
Our VelocityDRIVE™ solutions deliver secure, safe and proven hardware and software to simplify development effort and reduce cost and risk.
The LAN866x family of 10BASE-T1S Remote Control Protocol (RCP)-enabled endpoints streamlines Ethernet network design by delivering efficient and secure functionality directly at the edge nodes. This centralized approach eliminates the need for code on each node, thereby reducing development time and accelerating time to market. The LAN866x family can be used within a zonal network to enable an all-Ethernet architecture and provides an optimal solution for any lighting, control or audio applications.
The EVB-LAN8770M-MC is a media converter evaluation board between 100BASE-TX and 100BASE-T1 Ethernet PHY technology.
The EVB-LAN9383 is a compact evaluation board for the LAN9383 7-Port AVB/TSN Gigabit Ethernet Switch.
The LAN9692 EVB (EV09P11A) is a 12-port evaluation board that demonstrates the Automotive TSN Ethernet Switch Architecture.
VelocityDRIVE SP is a turnkey L3 switch application for managing Microchip automotive TSN switches. It includes a binary code image that can be fully configured using the VelocityDRIVE Configuration Tool (CT).
MPLAB Network Creator is an easy-to-use and intuitive graphical configuration tool that allows you to configure a single networking IC or multiple ICs that form a network, including the data streaming behavior between endpoints. MPLAB Network Creator currently supports our Ethernet endpoints and transceivers (PHYs) and our INICnet™ technology products.
Live Chat