We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: EV09P11A

LAN9692 Automotive 12-Port EVB / VelocityDRIVE® Software Platform

Overview

The LAN9692 EVB (EV09P11A) is a 12-port evaluation board that demonstrates the Automotive TSN Ethernet Switch Architecture and can be used to evaluate the LAN9691, LAN9692 and LAN9693 Ethernet switches.

  • 66Gbps Automotive TSN Ethernet Switch (LAN9692)
  • 7x 100/1000BASE-T1 PHY ports
  • 4x 10Mbps to 10Gbps SFP+ ports
  • 1x 10/100/1000BASE-T RJ5 port
  • VelocityDRIVE® Software Platform
  • Compatible with VelocityDRIVE Configuration Tool
PP-25-106533-250610-NCS-PHOTO-EVB-LAN9692-LM-Dynamic2-Transparent.png GR-24-097448-241003-Velocity-Logo-COLOR.jpg

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
EVB-LAN9692-LM Hardware User's Guide User Guides Download
EV09P11A Schematics, PDF Schematics Download
EV09P11A BOM BOM Download
EV09P11A Board Design Files Board Design Files Download
EV09P11A Gerbers Gerbers Download

Live Chat

Need Help?

Privacy Policy