Change Product Group
leftnavToggle

Crosspoint Switches Products

Loading..
Product Buy Status Documents 5K Pricing Description Input/Output Ratio No. of Channels Input Type Output Type Supply Voltage (V) Output Frequency (Max) (GHz) Output Data Rate (Max) (Gbps) Propagation Delay (Max) (ps) Within Device Skew (Max) (ps) Runt Pulse Eliminator (RPE) Fail-Safe Input (FSI) Packages
SY54023A In Production $6.73 2.5V 0 0 16/VQFN
SY54023 In Production $6.73 2x2 ANY CML 2.5V 3.2 20 Yes 16/VQFN
SY55854U In Production $4.07 2x2 ANY CML 2.5/3.3/5V 2.5 15 16/QSOP
SY56023R In Production $6.92 2x2 ANY CML 2.5V 6.4 15 16/VQFN
SY58023U In Production $7.67 2x2 ANY CML 2.5/3.3V 10.7 20 16/VQFN
SY56040A In Production $14.26 4x4 ANY CML 2.5V 6.4 25 44/VQFN
SY58040U In Production $10.61 4x4 ANY CML 2.5/3.3V 5 25 44/VQFN
SY89540U In Production $8.13 4x4 ANY LVDS 2.5V 3.2 30 44/VQFN
SY55858U In Production $7.67 Dual 2x2 CML/PECL/LVPECL CML 2.5/3.3V 3 25 32/TQFP
SY58024U In Production $10.83 Dual 2x2 ANY CML 2.5/3.3V 10.7 20 32/VQFN
SY55859L In Production $9.67 Dual 2x2. CML CML 3.3V 2.7 15 32/VQFN
5K pricing is for budgetary use only, shown in United States dollars. The prices are representative and do not reflect final pricing. Contact your local Microchip sales representative or distributor for volume and / or discount pricing.

Show/Hide Columns

Product
Buy
Status
Documents
5K Pricing
Description
Input/Output Ratio
No. of Channels
Input Type
Output Type
Supply Voltage (V)
Output Frequency (Max) (GHz)
Output Data Rate (Max) (Gbps)
Propagation Delay (Max) (ps)
Within Device Skew (Max) (ps)
Runt Pulse Eliminator (RPE)
Fail-Safe Input (FSI)
Packages