This board enables the evaluation of the MIC33153, a fully integrated 1.2A, 4MHz switching regulator featuring HyperLight Load™ mode, Power Good (PG) output indicator, and programmable soft start. The MIC33153 provides accurate output voltage regulation under the most demanding conditions and responds extremely quickly to a load transient with exceptionally small output voltage ripple.
To view this video, please click manage cookies below and accept functional cookies.