Microchip Technology Inc

SAM G55 Xplained Pro Evaluation Kit

Part Number: ATSAMG55-XPRO

The SAM G55 Xplained Pro evaluation kit is ideal for evaluation and prototyping with the SAM G55 Cortex®-M4 processor-based microcontrollers. Extension boards to the SAM G55 Xplained Pro can be purchased individually.

The ATSAMG55-XPRO evaluation kit does not include extension boards.

For compatible Xplained Pro extension board please see the Related Tools tab.

    • SAMG55J19A microcontroller
    • Digital IO - One mechanical user push button, Wake-up, Bootloader entry or General purpose. One reset button. One user LED. Three extension headers. I2C interface header for SAM G55 high speed I2C slave.
    • Three possible power sources - External power. Embedded debugger USB. Target USB.
    • 32.768kHz crystal
    • Embedded Debugger - Auto-ID for board identification in Atmel Studio. One yellow status LED. One green board power LED. Symbolic debug of complex data types including scope information. Programming and debugging. Data Gateway Interface: UART, I??C, 4 GPIOs. Virtual COM port (CDC).
    • Supported with application examples in Atmel Software Framework
Please check the following related dev tools also.
Atmel Software Framework



Documentation & Software Back To Top

Last Updated
12/10/2016 9:02:41 PM