We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: ATSAMB11ZR-XPRO

SAMB11-ZR XPLAINED PRO EVALUATION KIT

Overview

The SAMB11ZR Xplained Pro evaluation kit is a hardware platform to evaluate the ATSAMB11-ZR210CA module for a complete Bluetooth Low Energy application on an ARM® Cortex®-M0 based MCU with 256KB of integrated flash and 128KB of RAM.

Supported by the Studio integrated development platform, the kit provides easy access to the features of the ATSAMB11-ZR210CA Bluetooth Low Energy module and explains how to integrate the device in a custom Bluetooth Low Energy application. The Xplained Pro evaluation kits include an on-board Embedded Debugger and no external tools are necessary to program or debug the ATSAMB11-ZR210CA module. The Xplained Pro extension kits offer additional peripherals to extend the features of the board and ease the development of custom designs.

For the latest documentation on the ATSAMB11-ZR module please see the product page.

  • The ATSAMB11-ZR210CA BLE module with 2.4GHz Bluetooth Low Energy ATSAMB11 SoC (System on Chip) with 256KB of integrated flash and 128KB RAM.
  • Embedded debugger (EDBG) - Auto-ID for board identification in Atmel Studio, One yellow status LED, One green board power LED, USB interface, Programming and debugging on board SAM B11 through Serial Wire Debug (SWD), Virtual COM-port interface to target via UART, Atmel Data Gateway Interface (DGI) : SPI, I2C, Four GPIOs.
  • Two possible power sources - External power and Embedded debugger USB.
  • Two mechanical buttons - User and reset button
  • Option for battery header with reverse polarity connector
  • On board Current Measurement Circuitry with header
  • Two extension headers (EXT1 and EXT3)
  • Embedded debugger USB
  • On board temperature sensor
  • 32KHz crystal
  • 12MHz crystal (EDBG)
  • Supported with application examples in Atmel Software Framework

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
ATSAMB11XR/ZR Ultra-Low Power Bluetooth Low Energy SiP/Module Data Sheets Download
SAM B11ZR Xplained Pro User Guide User Guide Download
SAMB11ZR Xplained Pro Design Documentation Board Design Files Download