We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

PSIRT-105: TimeProvider™ 4100 Unsigned Upgrade Vulnerability

Vulnerability Details


Date of Disclosure: 02/19/2026

Affected Product: TimeProviderTM 4100 GNSS Grandmaster

  • Vulnerability Type: Unsigned upgrade images (CWE-345)
  • CVE Identifier: CVE-2025-47904
  • CVSS Score: 5.5 CVSS:4.0/AV:L/AC:H/AT:P/PR:H/UI:N/VC:L/VI:H/VA:L/SC:L/SI:H/SA:L/E:P
  • Vulnerability Description:
    • The upgrade package is not signed through an asymmetric encryption scheme, allowing a malicious user to tamper and install an arbitrary filesystem
  • Affected Versions: 
    • All firmware versions
  • Vulnerability Status: 
    • To be addressed in a future version

Risk Assessment


Exploiting this vulnerability requires an attacker to have penetrated the unit and extracted the root password and gained total access to system which is a complex and expensive attack.  Only then could the symmetric key used for upgrade images be extracted by disassembling the upgrade binary code.

Mitigation


Upgrades are only available on a separate management port which should not be connected to an untrusted network.  ACLs are available to further restrict access to only trusted addresses.

Patch/Release Information


Signing of upgrade images may be addressed in a future release.

Acknowledgements


Reported by Dario Emilio Bertani, Raffaele Bova, Andrea Sindoni, Simone Bossi, Antonio Carriero, Marco Manieri, Vito Pistillo, Davide Renna, Manuel Leone, Massimiliano Brolli and TIM Security Red Team Research.

Recommendations


It is strongly recommended that all customers upgrade to the latest firmware.

Live Chat

Need Help?

Privacy Policy