We offer a wide variety of cost-effective PIC24 MCUs and dsPIC33 DSCs with only the internal Flash memory. Many applications store nonvolatile information in the Flash program memory using table read and write operations. Applications that need to frequently update this data may have greater endurance requirements than the specified Flash endurance. The alternate solution of using an external, serial EEPROM device may not be appropriate for cost-sensitive or pin-constrained applications. The Data EEEPROM Emulation (DEE) library for PIC24 MCUs and dsPIC33 DSCs supported in MPLAB® Code Configurator (MCC) offers a cost-effective solution that addresses these issues.
The Data EEPROM Emulation library features an interface similar to an internal data EEPROM, which uses the available Flash program memory and offers endurance improvement by a factor of up to 500 by implementing wear-leveling technique. This library provides an easy to configure user interface using which the DEE library can be configured and used easily and quickly in your application.
Key Highlights:
The DEE library implementation is based on Application Note AN1095 - Emulating Data EEPROM for PIC24 Microcontrollers and dsPIC® Digital Signal Controllers. Refer to the application note for more information on library implementation for advanced debugging.
Documents and Downloads:
| Title | Description | Resources |
| Data EEPROM Emulation Library - dsPIC33 DSCs (Devices supported by MCC Melody) | Works with the latest versions of MPLAB X IDE and MCC plug-in. Required version of the library needs to be downloaded using the MCC Content Manager. |
Library Download Release Notes |
| Data EEPROM Emulation Library – PIC24 MCUs and dsPIC33 DSCs (which are not supported by MCC Melody) | Works with MPLAB X IDE v5.50 or older MCC Plugin v5.0.3 or older MCC Core v5.2.1 Installation instructions |
Library Download Release Notes |
|
Title
|
Document Category
|
Date
|
|
|---|---|---|---|
| AN1095 - Emulating Data EEPROM for PIC18 and PIC24 Microcontrollers and dsPIC® Digital Signal Controllers | Application Notes | 18 Jun 2025 | Download |
| Title | Title |
Category |
|---|---|---|
|
dsPIC33CK Curiosity Data EEPROM Emulation Demo
Demo
|
dsPIC33CK Curiosity Data EEPROM Emulation Demo | Demo |
| Title | Product |
Title |
|---|---|---|
|
dsPIC33EP128GS805
Digital Power, Dual Partition Flash
|
dsPIC33EP128GS805 | Digital Power, Dual Partition Flash |
|
dsPIC33EP128MC204
16-bit DSC for Precision Motor Control
|
dsPIC33EP128MC204 | 16-bit DSC for Precision Motor Control |
|
dsPIC33EP128MC202
16-bit DSC for Precision Motor Control
|
dsPIC33EP128MC202 | 16-bit DSC for Precision Motor Control |
|
dsPIC33EP32GS505
Digital Power SMPS, High Speed ADC, DAC
|
dsPIC33EP32GS505 | Digital Power SMPS, High Speed ADC, DAC |
|
dsPIC33EP32GS504
Digital Power SMPS, High Speed ADC, DAC
|
dsPIC33EP32GS504 | Digital Power SMPS, High Speed ADC, DAC |
|
dsPIC33EP32GP504
16-Bit DSC, Hi-Speed PWM, Op Amps, Adv Analog
|
dsPIC33EP32GP504 | 16-Bit DSC, Hi-Speed PWM, Op Amps, Adv Analog |
|
dsPIC33EV256GM006
5V Robust DSC with Safety & Motor Control
|
dsPIC33EV256GM006 | 5V Robust DSC with Safety & Motor Control |
|
dsPIC33EV256GM002
5V Robust DSC with Safety & Motor Control
|
dsPIC33EV256GM002 | 5V Robust DSC with Safety & Motor Control |
|
dsPIC33EV32GM006
5V Robust DSC with Safety & Motor Control
|
dsPIC33EV32GM006 | 5V Robust DSC with Safety & Motor Control |
|
dsPIC33EV32GM002
5V Robust DSC with Safety & Motor Control
|
dsPIC33EV32GM002 | 5V Robust DSC with Safety & Motor Control |
|
dsPIC33EV32GM003
5V Robust DSC with Safety & Motor Control
|
dsPIC33EV32GM003 | 5V Robust DSC with Safety & Motor Control |
|
PIC24FJ1024GB606
XLP MCU w/ 1MB Dual Flash, Live Update, USB
|
PIC24FJ1024GB606 | XLP MCU w/ 1MB Dual Flash, Live Update, USB |
|
PIC24FJ128GU405
Low Power MCU with Integrated LCD and USB
|
PIC24FJ128GU405 | Low Power MCU with Integrated LCD and USB |
|
PIC24FJ128GL406
Low Power MCU with Integrated LCD
|
PIC24FJ128GL406 | Low Power MCU with Integrated LCD |
|
PIC24FJ256GB412
Low Power MCU with Security, LCD & USB
|
PIC24FJ256GB412 | Low Power MCU with Security, LCD & USB |
|
dsPIC33CK512MP708
ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC
|
dsPIC33CK512MP708 | ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC |
|
dsPIC33CK512MP706
ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC
|
dsPIC33CK512MP706 | ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC |
|
dsPIC33CK512MP710
ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC
|
dsPIC33CK512MP710 | ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC |
|
dsPIC33CK64MC102
100 MHz High Performance DSC
|
dsPIC33CK64MC102 | 100 MHz High Performance DSC |
|
dsPIC33CK64MP506
100MHz High-Performance DSC
|
dsPIC33CK64MP506 | 100MHz High-Performance DSC |
|
dsPIC33EP256MU814
DSC with Dual Motor Control, Dual CAN & USB
|
dsPIC33EP256MU814 | DSC with Dual Motor Control, Dual CAN & USB |
|
dsPIC33EP128GS806
Digital Power, Dual Partition Flash
|
dsPIC33EP128GS806 | Digital Power, Dual Partition Flash |
|
dsPIC33EP128MC502
16-bit DSC for Precision Motor Control
|
dsPIC33EP128MC502 | 16-bit DSC for Precision Motor Control |
|
DSPIC33EP32GS202
Digital Power SMPS, High Speed ADC, DAC
|
DSPIC33EP32GS202 | Digital Power SMPS, High Speed ADC, DAC |
|
dsPIC33EP32GP503
16-Bit DSC, Hi-Speed PWM, Op Amps, Adv Analog
|
dsPIC33EP32GP503 | 16-Bit DSC, Hi-Speed PWM, Op Amps, Adv Analog |
|
dsPIC33EV256GM104
5V Robust DSC with CAN, Safety, Motor Control
|
dsPIC33EV256GM104 | 5V Robust DSC with CAN, Safety, Motor Control |
|
dsPIC33EV256GM003
5V Robust DSC with Safety & Motor Control
|
dsPIC33EV256GM003 | 5V Robust DSC with Safety & Motor Control |
|
dsPIC33EV256GM103
5V Robust DSC with CAN, Safety, Motor Control
|
dsPIC33EV256GM103 | 5V Robust DSC with CAN, Safety, Motor Control |
|
dsPIC33EV128GM104
5V Robust DSC with CAN, Safety, Motor Control
|
dsPIC33EV128GM104 | 5V Robust DSC with CAN, Safety, Motor Control |
|
dsPIC33EV256GM004
5V Robust DSC with Safety & Motor Control
|
dsPIC33EV256GM004 | 5V Robust DSC with Safety & Motor Control |
|
PIC24FJ128GL410
Low Power MCU with Integrated LCD
|
PIC24FJ128GL410 | Low Power MCU with Integrated LCD |
|
PIC24FJ256GB606
XLP MCU w/ 256KB Dual Flash, Live Update, USB
|
PIC24FJ256GB606 | XLP MCU w/ 256KB Dual Flash, Live Update, USB |
|
dsPIC33EP128MC506
16-bit DSC for Precision Motor Control
|
dsPIC33EP128MC506 | 16-bit DSC for Precision Motor Control |
|
dsPIC33EP512GM304
70 MIPS, Motor Control, OpAmps
|
dsPIC33EP512GM304 | 70 MIPS, Motor Control, OpAmps |
|
dsPIC33EP64GS708
Digital Power, Dual Partition Flash
|
dsPIC33EP64GS708 | Digital Power, Dual Partition Flash |
|
dsPIC33EP64GS505
Digital Power SMPS, High Speed ADC, DAC
|
dsPIC33EP64GS505 | Digital Power SMPS, High Speed ADC, DAC |
|
dsPIC33EP64GP504
16-Bit DSC, Hi-Speed PWM, Op Amps, Adv Analog
|
dsPIC33EP64GP504 | 16-Bit DSC, Hi-Speed PWM, Op Amps, Adv Analog |
|
dsPIC33EV64GM106
5V Robust DSC with CAN, Safety, Motor Control
|
dsPIC33EV64GM106 | 5V Robust DSC with CAN, Safety, Motor Control |
|
dsPIC33CK512MP705
ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC
|
dsPIC33CK512MP705 | ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC |
|
dsPIC33CK64MP103
100MHz High-Performance DSC
|
dsPIC33CK64MP103 | 100MHz High-Performance DSC |
|
dsPIC33CK64MP508
100MHz High-Performance DSC
|
dsPIC33CK64MP508 | 100MHz High-Performance DSC |
|
dsPIC33EP512MU814
DSC with Dual Motor Control, Dual CAN & USB
|
dsPIC33EP512MU814 | DSC with Dual Motor Control, Dual CAN & USB |
|
dsPIC33EP128MC504
16-bit DSC for Precision Motor Control
|
dsPIC33EP128MC504 | 16-bit DSC for Precision Motor Control |
|
dsPIC33EP128GS808
Digital Power, Dual Partition Flash
|
dsPIC33EP128GS808 | Digital Power, Dual Partition Flash |
|
dsPIC33EP128GS804
Digital Power, Dual Partition Flash
|
dsPIC33EP128GS804 | Digital Power, Dual Partition Flash |
|
dsPIC33EP128GS708
Digital Power, Dual Partition Flash
|
dsPIC33EP128GS708 | Digital Power, Dual Partition Flash |
|
dsPIC33EP32GP502
16-Bit DSC, Hi-Speed PWM, Op Amps, Adv Analog
|
dsPIC33EP32GP502 | 16-Bit DSC, Hi-Speed PWM, Op Amps, Adv Analog |
|
dsPIC33EV256GM102
5V Robust DSC with CAN, Safety, Motor Control
|
dsPIC33EV256GM102 | 5V Robust DSC with CAN, Safety, Motor Control |
|
dsPIC33EV32GM103
5V Robust DSC with CAN, Safety, Motor Control
|
dsPIC33EV32GM103 | 5V Robust DSC with CAN, Safety, Motor Control |
|
dsPIC33EV256GM106
5V Robust DSC with CAN, Safety, Motor Control
|
dsPIC33EV256GM106 | 5V Robust DSC with CAN, Safety, Motor Control |
|
PIC24FJ1024GB610
XLP MCU w/1MB Dual Flash, Live Update, USB
|
PIC24FJ1024GB610 | XLP MCU w/1MB Dual Flash, Live Update, USB |
|
PIC24FJ128GU408
Low Power MCU with Integrated LCD and USB
|
PIC24FJ128GU408 | Low Power MCU with Integrated LCD and USB |
|
PIC24FJ128GU410
Low Power MCU with Integrated LCD and USB
|
PIC24FJ128GU410 | Low Power MCU with Integrated LCD and USB |
|
PIC24FJ128GL405
Low Power MCU with Integrated LCD
|
PIC24FJ128GL405 | Low Power MCU with Integrated LCD |
|
PIC24FJ256GB406
Low Power MCU with Security, LCD & USB
|
PIC24FJ256GB406 | Low Power MCU with Security, LCD & USB |
|
PIC24FJ64GB202
Low Power MCU with Crypto Engine and USB
|
PIC24FJ64GB202 | Low Power MCU with Crypto Engine and USB |
|
PIC24FJ64GB204
Low Power MCU with Crypto Engine and USB
|
PIC24FJ64GB204 | Low Power MCU with Crypto Engine and USB |
|
PIC24FJ512GU410
Low Power MCU with Integrated LCD and USB
|
PIC24FJ512GU410 | Low Power MCU with Integrated LCD and USB |
|
PIC24FJ64GB412
Low Power MCU with Security, LCD & USB
|
PIC24FJ64GB412 | Low Power MCU with Security, LCD & USB |
|
PIC24FJ64GL305
eXtreme Low Power MCU with Integrated LCD
|
PIC24FJ64GL305 | eXtreme Low Power MCU with Integrated LCD |
|
DSPIC33EP256GM304
70 MIPS, Motor Control, OpAmps
|
DSPIC33EP256GM304 | 70 MIPS, Motor Control, OpAmps |
|
dsPIC33EP32MC502
16-bit DSC for Precision Motor Control
|
dsPIC33EP32MC502 | 16-bit DSC for Precision Motor Control |
|
dsPIC33EP32MC503
16-bit DSC for Precision Motor Control
|
dsPIC33EP32MC503 | 16-bit DSC for Precision Motor Control |
|
dsPIC33EP32MC203
16-bit DSC for Precision Motor Control
|
dsPIC33EP32MC203 | 16-bit DSC for Precision Motor Control |
|
dsPIC33EP32GS506
Digital Power SMPS, High Speed ADC, DAC
|
dsPIC33EP32GS506 | Digital Power SMPS, High Speed ADC, DAC |
|
dsPIC33EP64GS804
Digital Power, Dual Partition Flash
|
dsPIC33EP64GS804 | Digital Power, Dual Partition Flash |
|
dsPIC33EP64GS502
Digital Power SMPS, High Speed ADC, DAC
|
dsPIC33EP64GS502 | Digital Power SMPS, High Speed ADC, DAC |
|
dsPIC33CK256MC102
100 MHz High Performance DSC
|
dsPIC33CK256MC102 | 100 MHz High Performance DSC |
|
dsPIC33CK256MC105
100 MHz High Performance DSC
|
dsPIC33CK256MC105 | 100 MHz High Performance DSC |
|
dsPIC33CK256MC502
100 MHz High Performance DSC
|
dsPIC33CK256MC502 | 100 MHz High Performance DSC |
|
dsPIC33CK64MC105
100 MHz High Performance DSC
|
dsPIC33CK64MC105 | 100 MHz High Performance DSC |
|
dsPIC33CK64MC103
100 MHz High Performance DSC
|
dsPIC33CK64MC103 | 100 MHz High Performance DSC |
|
PIC24FJ64GL302
eXtreme Low Power MCU with Integrated LCD
|
PIC24FJ64GL302 | eXtreme Low Power MCU with Integrated LCD |
|
dsPIC33EP128MC206
16-bit DSC for Precision Motor Control
|
dsPIC33EP128MC206 | 16-bit DSC for Precision Motor Control |
|
dsPIC33EP32GS502
Digital Power SMPS, High Speed ADC, DAC
|
dsPIC33EP32GS502 | Digital Power SMPS, High Speed ADC, DAC |
|
dsPIC33EV128GM106
5V Robust DSC with CAN, Safety, Motor Control
|
dsPIC33EV128GM106 | 5V Robust DSC with CAN, Safety, Motor Control |
|
dsPIC33EV32GM102
5V Robust DSC with CAN, Safety, Motor Control
|
dsPIC33EV32GM102 | 5V Robust DSC with CAN, Safety, Motor Control |
|
dsPIC33EV32GM004
5V Robust DSC with Safety & Motor Control
|
dsPIC33EV32GM004 | 5V Robust DSC with Safety & Motor Control |
|
PIC24FJ128GU406
Low Power MCU with Integrated LCD and USB
|
PIC24FJ128GU406 | Low Power MCU with Integrated LCD and USB |
|
PIC24FJ128GL408
Low Power MCU with Integrated LCD
|
PIC24FJ128GL408 | Low Power MCU with Integrated LCD |
|
PIC24FJ256GB610
XLP MCU w/ 256KB Dual Flash, Live Update, USB
|
PIC24FJ256GB610 | XLP MCU w/ 256KB Dual Flash, Live Update, USB |
|
PIC24FJ256GL405
Low Power MCU with Integrated LCD
|
PIC24FJ256GL405 | Low Power MCU with Integrated LCD |
|
PIC24FJ256GB410
Low Power MCU with Security, LCD & USB
|
PIC24FJ256GB410 | Low Power MCU with Security, LCD & USB |
|
PIC24FJ64GB406
Low Power MCU with Security, LCD & USB
|
PIC24FJ64GB406 | Low Power MCU with Security, LCD & USB |
|
PIC24FJ64GB410
Low Power MCU with Security, LCD & USB
|
PIC24FJ64GB410 | Low Power MCU with Security, LCD & USB |
|
dsPIC33EP128GS702
Digital Power, Dual Partition Flash
|
dsPIC33EP128GS702 | Digital Power, Dual Partition Flash |
|
dsPIC33EP256GP506
16-Bit DSC, Hi-Speed PWM, Op Amps, Adv Analog
|
dsPIC33EP256GP506 | 16-Bit DSC, Hi-Speed PWM, Op Amps, Adv Analog |
|
DSPIC33EP256GM710
70 MIPS, Motor Control, OpAmps, CAN
|
DSPIC33EP256GM710 | 70 MIPS, Motor Control, OpAmps, CAN |
|
dsPIC33EP256GP504
16-Bit DSC, Hi-Speed PWM, Op Amps, Adv Analog
|
dsPIC33EP256GP504 | 16-Bit DSC, Hi-Speed PWM, Op Amps, Adv Analog |
|
dsPIC33EP512GP504
16-Bit DSC, Hi-Speed PWM, Op Amps, Adv Analog
|
dsPIC33EP512GP504 | 16-Bit DSC, Hi-Speed PWM, Op Amps, Adv Analog |
|
dsPIC33EP512GP806
DSC with Dual CAN and Integrated Analog
|
dsPIC33EP512GP806 | DSC with Dual CAN and Integrated Analog |
|
dsPIC33EP512GP502
16-Bit DSC, Hi-Speed PWM, Op Amps, Adv Analog
|
dsPIC33EP512GP502 | 16-Bit DSC, Hi-Speed PWM, Op Amps, Adv Analog |
|
dsPIC33EV128GM006
5V Robust DSC with Safety & Motor Control
|
dsPIC33EV128GM006 | 5V Robust DSC with Safety & Motor Control |
|
dsPIC33EP64MC504
16-bit DSC for Precision Motor Control
|
dsPIC33EP64MC504 | 16-bit DSC for Precision Motor Control |
|
DSPIC33EP256GM306
70 MIPS, Motor Control, OpAmps
|
DSPIC33EP256GM306 | 70 MIPS, Motor Control, OpAmps |
|
dsPIC33EP16GS505
Digital Power SMPS, High Speed ADC, DAC
|
dsPIC33EP16GS505 | Digital Power SMPS, High Speed ADC, DAC |
|
dsPIC33EP16GS504
Digital Power SMPS, High Speed ADC, DAC
|
dsPIC33EP16GS504 | Digital Power SMPS, High Speed ADC, DAC |
|
DSPIC33EP512GM306
70 MIPS, Motor Control, OpAmps
|
DSPIC33EP512GM306 | 70 MIPS, Motor Control, OpAmps |
|
dsPIC33EP32MC204
16-bit DSC for Precision Motor Control
|
dsPIC33EP32MC204 | 16-bit DSC for Precision Motor Control |
|
dsPIC33EP32MC504
16-bit DSC for Precision Motor Control
|
dsPIC33EP32MC504 | 16-bit DSC for Precision Motor Control |
|
dsPIC33EP64GP503
16-Bit DSC, Hi-Speed PWM, Op Amps, Adv Analog
|
dsPIC33EP64GP503 | 16-Bit DSC, Hi-Speed PWM, Op Amps, Adv Analog |
|
PIC24FJ128GB206
MCU with Large RAM & USB
|
PIC24FJ128GB206 | MCU with Large RAM & USB |
|
PIC24FJ128GB606
XLP MCU w/ 128KB Dual Flash, Live Update, USB
|
PIC24FJ128GB606 | XLP MCU w/ 128KB Dual Flash, Live Update, USB |
|
PIC24FJ128GL306
eXtreme Low Power MCU with Integrated LCD
|
PIC24FJ128GL306 | eXtreme Low Power MCU with Integrated LCD |
|
PIC24FJ64GA410
Low Power MCU with Security & Segmented LCD
|
PIC24FJ64GA410 | Low Power MCU with Security & Segmented LCD |
|
PIC24FJ64GA702
eXtreme Low Power MCU w/ 64KB ECC Flash, DMA
|
PIC24FJ64GA702 | eXtreme Low Power MCU w/ 64KB ECC Flash, DMA |
|
dsPIC33CH128MP203
Dual Core, Two DSCs on One Chip
|
dsPIC33CH128MP203 | Dual Core, Two DSCs on One Chip |
|
dsPIC33CH128MP503
Dual Core, Two DSCs on One Chip
|
dsPIC33CH128MP503 | Dual Core, Two DSCs on One Chip |
|
dsPIC33EP16GS502
Digital Power SMPS, High Speed ADC, DAC
|
dsPIC33EP16GS502 | Digital Power SMPS, High Speed ADC, DAC |
|
dsPIC33CH128MP202
Dual Core, Two DSCs on One Chip
|
dsPIC33CH128MP202 | Dual Core, Two DSCs on One Chip |
|
dsPIC33EP16GS202
Digital Power SMPS, High Speed ADC, DAC
|
dsPIC33EP16GS202 | Digital Power SMPS, High Speed ADC, DAC |
|
dsPIC33EP16GS506
Digital Power SMPS, High Speed ADC, DAC
|
dsPIC33EP16GS506 | Digital Power SMPS, High Speed ADC, DAC |
|
dsPIC33EP32MC202
16-bit DSC for Precision Motor Control
|
dsPIC33EP32MC202 | 16-bit DSC for Precision Motor Control |
|
dsPIC33EP128GS706
Digital Power, Dual Partition Flash
|
dsPIC33EP128GS706 | Digital Power, Dual Partition Flash |
|
dsPIC33EP128GP506
16-Bit DSC, Hi-Speed PWM, Op Amps, Adv Analog
|
dsPIC33EP128GP506 | 16-Bit DSC, Hi-Speed PWM, Op Amps, Adv Analog |
|
dsPIC33EP128GP502
16-Bit DSC, Hi-Speed PWM, Op Amps, Adv Analog
|
dsPIC33EP128GP502 | 16-Bit DSC, Hi-Speed PWM, Op Amps, Adv Analog |
|
dsPIC33EP64GS506
Digital Power SMPS, High Speed ADC, DAC
|
dsPIC33EP64GS506 | Digital Power SMPS, High Speed ADC, DAC |
|
dsPIC33EP64GP506
16-Bit DSC, Hi-Speed PWM, Op Amps, Adv Analog
|
dsPIC33EP64GP506 | 16-Bit DSC, Hi-Speed PWM, Op Amps, Adv Analog |
|
dsPIC33EP64GS504
Digital Power SMPS, High Speed ADC, DAC
|
dsPIC33EP64GS504 | Digital Power SMPS, High Speed ADC, DAC |
|
dsPIC33EV64GM104
5V Robust DSC with CAN, Safety, Motor Control
|
dsPIC33EV64GM104 | 5V Robust DSC with CAN, Safety, Motor Control |
|
DSPIC33EP512GM710
70 MIPS, Motor Control, OpAmps, CAN
|
DSPIC33EP512GM710 | 70 MIPS, Motor Control, OpAmps, CAN |
|
dsPIC33EP512GM706
70 MIPS, Motor Control, OpAmps, CAN
|
dsPIC33EP512GM706 | 70 MIPS, Motor Control, OpAmps, CAN |
|
dsPIC33EP512GM604
70 MIPS, Motor Control, OpAmps, CAN
|
dsPIC33EP512GM604 | 70 MIPS, Motor Control, OpAmps, CAN |
|
dsPIC33EP512GP506
16-Bit DSC, Hi-Speed PWM, Op Amps, Adv Analog
|
dsPIC33EP512GP506 | 16-Bit DSC, Hi-Speed PWM, Op Amps, Adv Analog |
|
dsPIC33EV128GM102
5V Robust DSC with CAN, Safety, Motor Control
|
dsPIC33EV128GM102 | 5V Robust DSC with CAN, Safety, Motor Control |
|
dsPIC33EV128GM004
5V Robust DSC with Safety & Motor Control
|
dsPIC33EV128GM004 | 5V Robust DSC with Safety & Motor Control |
|
dsPIC33EV128GM002
5V Robust DSC with Safety & Motor Control
|
dsPIC33EV128GM002 | 5V Robust DSC with Safety & Motor Control |
|
PIC24FJ32GU203
eXtreme Low Power MCU with USB Host/Device
|
PIC24FJ32GU203 | eXtreme Low Power MCU with USB Host/Device |
|
PIC24FJ32GP205
eXtreme Low Power MCU
|
PIC24FJ32GP205 | eXtreme Low Power MCU |
|
PIC24FJ64GA306
Low Power MCU w/ Integrated Analog, LCD
|
PIC24FJ64GA306 | Low Power MCU w/ Integrated Analog, LCD |
|
PIC24FJ128GL303
eXtreme Low Power MCU with Integrated LCD
|
PIC24FJ128GL303 | eXtreme Low Power MCU with Integrated LCD |
|
PIC24FJ128GA704
eXtreme Low Power MCU w/128KB ECC Flash, DMA
|
PIC24FJ128GA704 | eXtreme Low Power MCU w/128KB ECC Flash, DMA |
|
PIC24FJ128GL305
eXtreme Low Power MCUs with Integrated LCD
|
PIC24FJ128GL305 | eXtreme Low Power MCUs with Integrated LCD |
|
PIC24FJ128GA702
eXtreme Low Power MCU w/256KB ECC Flash, DMA
|
PIC24FJ128GA702 | eXtreme Low Power MCU w/256KB ECC Flash, DMA |
|
dsPIC33CK64MP203
100MHz High-Performance DSC
|
dsPIC33CK64MP203 | 100MHz High-Performance DSC |
|
dsPIC33CK256MP606
100 MHz Single-Core DSC
|
dsPIC33CK256MP606 | 100 MHz Single-Core DSC |
|
dsPIC33CK128MP205
100MHz High-Performance DSC
|
dsPIC33CK128MP205 | 100MHz High-Performance DSC |
|
dsPIC33CK64MP502
100MHz High-Performance DSC
|
dsPIC33CK64MP502 | 100MHz High-Performance DSC |
|
dsPIC33CK128MP202
100MHz High-Performance DSC
|
dsPIC33CK128MP202 | 100MHz High-Performance DSC |
|
dsPIC33CK32MP505
100MHz High-Performance DSC
|
dsPIC33CK32MP505 | 100MHz High-Performance DSC |
|
dsPIC33CH128MP208
Dual Core, Two DSCs on One Chip
|
dsPIC33CH128MP208 | Dual Core, Two DSCs on One Chip |
|
dsPIC33CK32MP503
100MHz High-Performance DSC
|
dsPIC33CK32MP503 | 100MHz High-Performance DSC |
|
dsPIC33CK256MC106
100 MHz High Performance DSC
|
dsPIC33CK256MC106 | 100 MHz High Performance DSC |
|
dsPIC33CH512MP506
Dual Core, Two DSCs on One Chip
|
dsPIC33CH512MP506 | Dual Core, Two DSCs on One Chip |
|
dsPIC33CK128MP503
100MHz High-Performance DSC
|
dsPIC33CK128MP503 | 100MHz High-Performance DSC |
|
dsPIC33CH64MP203
Dual Core, Two DSCs on One Chip
|
dsPIC33CH64MP203 | Dual Core, Two DSCs on One Chip |
|
dsPIC33CH512MP508
Dual Core, Two DSCs on One Chip
|
dsPIC33CH512MP508 | Dual Core, Two DSCs on One Chip |
|
dsPIC33CH64MP205
Dual Core, Two DSCs on One Chip
|
dsPIC33CH64MP205 | Dual Core, Two DSCs on One Chip |
|
dsPIC33CK256MP505
100MHz High-Performance DSC
|
dsPIC33CK256MP505 | 100MHz High-Performance DSC |
|
dsPIC33CK512MP305
100 MHz Single-Core DSC
|
dsPIC33CK512MP305 | 100 MHz Single-Core DSC |
|
dsPIC33CK512MP405
ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC
|
dsPIC33CK512MP405 | ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC |
|
dsPIC33CK256MP506
100MHz High-Performance DSC
|
dsPIC33CK256MP506 | 100MHz High-Performance DSC |
|
dsPIC33CK256MP605
100 MHz Single-Core DSC
|
dsPIC33CK256MP605 | 100 MHz Single-Core DSC |
|
dsPIC33CK1024MP406
ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC
|
dsPIC33CK1024MP406 | ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC |
|
dsPIC33CK256MP508
100MHz High-Performance DSC
|
dsPIC33CK256MP508 | 100MHz High-Performance DSC |
|
dsPIC33CK1024MP410
ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC
|
dsPIC33CK1024MP410 | ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC |
|
dsPIC33CK256MP502
100MHz High-Performance DSC
|
dsPIC33CK256MP502 | 100MHz High-Performance DSC |
|
dsPIC33CH256MP208
Dual Core, Two DSCs on One Chip
|
dsPIC33CH256MP208 | Dual Core, Two DSCs on One Chip |
|
dsPIC33CK256MP406
ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC
|
dsPIC33CK256MP406 | ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC |
|
dsPIC33CH512MP205
Dual Core, Two DSCs on One Chip
|
dsPIC33CH512MP205 | Dual Core, Two DSCs on One Chip |
|
dsPIC33CH128MP506
Dual Core, Two DSCs on One Chip
|
dsPIC33CH128MP506 | Dual Core, Two DSCs on One Chip |
|
dsPIC33EP256MC202
16-bit DSC for Precision Motor Control
|
dsPIC33EP256MC202 | 16-bit DSC for Precision Motor Control |
|
dsPIC33CK64MP206
100MHz High-Performance DSC
|
dsPIC33CK64MP206 | 100MHz High-Performance DSC |
|
dsPIC33CK64MP105
100MHz High-Performance DSC
|
dsPIC33CK64MP105 | 100MHz High-Performance DSC |
|
dsPIC33CK256MC506
100 MHz High Performance DSC
|
dsPIC33CK256MC506 | 100 MHz High Performance DSC |
|
dsPIC33EP512MU810
DSC with Dual Motor Control, Dual CAN & USB
|
dsPIC33EP512MU810 | DSC with Dual Motor Control, Dual CAN & USB |
|
dsPIC33EP64GP502
16-Bit DSC, Hi-Speed PWM, Op Amps, Adv Analog
|
dsPIC33EP64GP502 | 16-Bit DSC, Hi-Speed PWM, Op Amps, Adv Analog |
|
dsPIC33EP512MC806
DSC with Dual Motor Control, Dual CAN
|
dsPIC33EP512MC806 | DSC with Dual Motor Control, Dual CAN |
|
dsPIC33EP512MC506
16-bit DSC for Precision Motor Control
|
dsPIC33EP512MC506 | 16-bit DSC for Precision Motor Control |
|
dsPIC33EP64MC502
16-bit DSC for Precision Motor Control
|
dsPIC33EP64MC502 | 16-bit DSC for Precision Motor Control |
|
dsPIC33EP64MC202
16-bit DSC for Precision Motor Control
|
dsPIC33EP64MC202 | 16-bit DSC for Precision Motor Control |
|
dsPIC33EV64GM006
5V Robust DSC with Safety & Motor Control
|
dsPIC33EV64GM006 | 5V Robust DSC with Safety & Motor Control |
|
dsPIC33EV32GM106
5V Robust DSC with CAN, Safety, Motor Control
|
dsPIC33EV32GM106 | 5V Robust DSC with CAN, Safety, Motor Control |
|
dsPIC33CK256MPT608
100 MHz Secure DSC with Integrated HSM
|
dsPIC33CK256MPT608 | 100 MHz Secure DSC with Integrated HSM |
|
dsPIC33CK512MPT608
100 MHz Secure DSC with Integrated HSM
|
dsPIC33CK512MPT608 | 100 MHz Secure DSC with Integrated HSM |
|
PIC24FJ128GA202
Low Power MCU with Crypto Engine
|
PIC24FJ128GA202 | Low Power MCU with Crypto Engine |
|
PIC24FJ512GB610
XLP MCU w/ 512KB Dual Flash, Live Update, USB
|
PIC24FJ512GB610 | XLP MCU w/ 512KB Dual Flash, Live Update, USB |
|
PIC24FJ512GL405
Low Power MCU with Integrated LCD
|
PIC24FJ512GL405 | Low Power MCU with Integrated LCD |
|
PIC24FJ64GL306
eXtreme Low Power MCU with Integrated LCD
|
PIC24FJ64GL306 | eXtreme Low Power MCU with Integrated LCD |
|
PIC24FJ64GU203
eXtreme Low Power MCU with USB Host/Device
|
PIC24FJ64GU203 | eXtreme Low Power MCU with USB Host/Device |
|
dsPIC33CK128MP508
100MHz High-Performance DSC
|
dsPIC33CK128MP508 | 100MHz High-Performance DSC |
|
dsPIC33CK128MP506
100MHz High-Performance DSC
|
dsPIC33CK128MP506 | 100MHz High-Performance DSC |
|
dsPIC33CK64MP102
100 MHz Single-Core 16-bit DSC
|
dsPIC33CK64MP102 | 100 MHz Single-Core 16-bit DSC |
|
PIC24FJ256GA704
eXtreme Low Power MCU w/256KB ECC Flash, DMA
|
PIC24FJ256GA704 | eXtreme Low Power MCU w/256KB ECC Flash, DMA |
|
PIC24FJ32GP203
eXtreme Low Power MCU
|
PIC24FJ32GP203 | eXtreme Low Power MCU |
|
PIC24FJ64GA406
Low Power MCU with Security & Segmented LCD
|
PIC24FJ64GA406 | Low Power MCU with Security & Segmented LCD |
|
PIC24FJ64GA204
Low Power MCU with Crypto Engine
|
PIC24FJ64GA204 | Low Power MCU with Crypto Engine |
|
dsPIC33CK32MP102
100MHz High-Performance DSC
|
dsPIC33CK32MP102 | 100MHz High-Performance DSC |
|
dsPIC33CK32MC105
100 MHz High Performance DSC
|
dsPIC33CK32MC105 | 100 MHz High Performance DSC |
|
dsPIC33CK64MP202
100MHz High-Performance DSC
|
dsPIC33CK64MP202 | 100MHz High-Performance DSC |
|
dsPIC33CK32MP202
100MHz High-Performance DSC
|
dsPIC33CK32MP202 | 100MHz High-Performance DSC |
|
dsPIC33CK256MP306
100 MHz Single-Core DSC
|
dsPIC33CK256MP306 | 100 MHz Single-Core DSC |
|
dsPIC33EP256MU806
DSC with Dual Motor Control, Dual CAN & USB
|
dsPIC33EP256MU806 | DSC with Dual Motor Control, Dual CAN & USB |
|
dsPIC33EP256MC204
16-bit DSC for Precision Motor Control
|
dsPIC33EP256MC204 | 16-bit DSC for Precision Motor Control |
|
dsPIC33EP512MC504
16-bit DSC for Precision Motor Control
|
dsPIC33EP512MC504 | 16-bit DSC for Precision Motor Control |
|
dsPIC33CK32MP103
100MHz High-Performance DSC
|
dsPIC33CK32MP103 | 100MHz High-Performance DSC |
|
dsPIC33EP512MC502
16-bit DSC for Precision Motor Control
|
dsPIC33EP512MC502 | 16-bit DSC for Precision Motor Control |
|
dsPIC33EP64MC204
16-bit DSC for Precision Motor Control
|
dsPIC33EP64MC204 | 16-bit DSC for Precision Motor Control |
|
dsPIC33CK32MP205
100MHz High-Performance DSC
|
dsPIC33CK32MP205 | 100MHz High-Performance DSC |
|
dsPIC33EP64MC206
16-bit DSC for Precision Motor Control
|
dsPIC33EP64MC206 | 16-bit DSC for Precision Motor Control |
|
dsPIC33CH512MP505
Dual Core, Two DSCs on One Chip
|
dsPIC33CH512MP505 | Dual Core, Two DSCs on One Chip |
|
dsPIC33EP64GS808
Digital Power, Dual Partition Flash
|
dsPIC33EP64GS808 | Digital Power, Dual Partition Flash |
|
dsPIC33CH512MP208
Dual Core, Two DSCs on One Chip
|
dsPIC33CH512MP208 | Dual Core, Two DSCs on One Chip |
|
dsPIC33CK128MP505
100MHz High-Performance DSC
|
dsPIC33CK128MP505 | 100MHz High-Performance DSC |
|
dsPIC33CK512MP406
ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC
|
dsPIC33CK512MP406 | ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC |
|
dsPIC33CK512MP306
100 MHz Single-Core DSC
|
dsPIC33CK512MP306 | 100 MHz Single-Core DSC |
|
dsPIC33CK512MP606
100 MHz Single-Core DSC
|
dsPIC33CK512MP606 | 100 MHz Single-Core DSC |
|
dsPIC33CK1024MP408
ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC
|
dsPIC33CK1024MP408 | ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC |
|
PIC24FJ128GA310
128kB XLP MCU with Segmented LCD Driver
|
PIC24FJ128GA310 | 128kB XLP MCU with Segmented LCD Driver |
|
PIC24FJ128GA306
128kB XLP MCU with Segmented LCD Driver
|
PIC24FJ128GA306 | 128kB XLP MCU with Segmented LCD Driver |
|
PIC24FJ256GU408
Low Power MCU with Integrated LCD and USB
|
PIC24FJ256GU408 | Low Power MCU with Integrated LCD and USB |
|
PIC24FJ256GL406
Low Power MCU with Integrated LCD
|
PIC24FJ256GL406 | Low Power MCU with Integrated LCD |
|
PIC24FJ512GU408
Low Power MCU with Integrated LCD and USB
|
PIC24FJ512GU408 | Low Power MCU with Integrated LCD and USB |
|
PIC24FJ512GL408
Low Power MCU with Integrated LCD
|
PIC24FJ512GL408 | Low Power MCU with Integrated LCD |
|
PIC24FJ512GU405
Low Power MCU with Integrated LCD and USB
|
PIC24FJ512GU405 | Low Power MCU with Integrated LCD and USB |
|
PIC24FJ512GL406
Low Power MCU with Integrated LCD
|
PIC24FJ512GL406 | Low Power MCU with Integrated LCD |
|
PIC24FJ64GL303
eXtreme Low Power MCU with Integrated LCD
|
PIC24FJ64GL303 | eXtreme Low Power MCU with Integrated LCD |
|
PIC24FJ64GP205
eXtreme Low Power MCU
|
PIC24FJ64GP205 | eXtreme Low Power MCU |
|
PIC24FJ64GU205
eXtreme Low Power MCU with USB Host/Device
|
PIC24FJ64GU205 | eXtreme Low Power MCU with USB Host/Device |
|
PIC24FJ64GP202
eXtreme Low Power MCU
|
PIC24FJ64GP202 | eXtreme Low Power MCU |
|
dsPIC33CH256MP505
Dual Core, Two DSCs on One Chip
|
dsPIC33CH256MP505 | Dual Core, Two DSCs on One Chip |
|
dsPIC33CH256MP206
Dual Core, Two DSCs on One Chip
|
dsPIC33CH256MP206 | Dual Core, Two DSCs on One Chip |
|
dsPIC33CH256MP205
Dual Core, Two DSCs on One Chip
|
dsPIC33CH256MP205 | Dual Core, Two DSCs on One Chip |
|
dsPIC33CH256MP508
Dual Core, Two DSCs on One Chip
|
dsPIC33CH256MP508 | Dual Core, Two DSCs on One Chip |
|
dsPIC33CK256MP706
ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC
|
dsPIC33CK256MP706 | ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC |
|
dsPIC33CK64MP505
100MHz High-Performance DSC
|
dsPIC33CK64MP505 | 100MHz High-Performance DSC |
|
dsPIC33CK256MP408
ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC
|
dsPIC33CK256MP408 | ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC |
|
dsPIC33CK128MC505
100 MHz High Performance DSC
|
dsPIC33CK128MC505 | 100 MHz High Performance DSC |
|
dsPIC33CK1024MP706
ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC
|
dsPIC33CK1024MP706 | ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC |
|
dsPIC33CK128MC102
100 MHz High Performance DSC
|
dsPIC33CK128MC102 | 100 MHz High Performance DSC |
|
dsPIC33CK256MP202
100MHz High-Performance DSC
|
dsPIC33CK256MP202 | 100MHz High-Performance DSC |
|
dsPIC33CK1024MP710
ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC
|
dsPIC33CK1024MP710 | ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC |
|
dsPIC33CK256MP208
100MHz High-Performance DSC
|
dsPIC33CK256MP208 | 100MHz High-Performance DSC |
|
dsPIC33CK256MP205
100MHz High-Performance DSC
|
dsPIC33CK256MP205 | 100MHz High-Performance DSC |
|
dsPIC33EP128GS704
Digital Power, Dual Partition Flash
|
dsPIC33EP128GS704 | Digital Power, Dual Partition Flash |
|
dsPIC33CK256MP305
100 MHz Single-Core DSC
|
dsPIC33CK256MP305 | 100 MHz Single-Core DSC |
|
DSPIC33EP128GM710
70 MIPS, Motor Control, OpAmps, CAN
|
DSPIC33EP128GM710 | 70 MIPS, Motor Control, OpAmps, CAN |
|
dsPIC33EP128GP504
16-Bit DSC, Hi-Speed PWM, Op Amps, Adv Analog
|
dsPIC33EP128GP504 | 16-Bit DSC, Hi-Speed PWM, Op Amps, Adv Analog |
|
dsPIC33EP256GP502
16-Bit DSC, Hi-Speed PWM, Op Amps, Adv Analog
|
dsPIC33EP256GP502 | 16-Bit DSC, Hi-Speed PWM, Op Amps, Adv Analog |
|
dsPIC33EP512MC202
16-bit DSC for Precision Motor Control
|
dsPIC33EP512MC202 | 16-bit DSC for Precision Motor Control |
|
dsPIC33EV128GM103
5V Robust DSC with CAN, Safety, Motor Control
|
dsPIC33EV128GM103 | 5V Robust DSC with CAN, Safety, Motor Control |
|
dsPIC33EV128GM003
5V Robust DSC with Safety & Motor Control
|
dsPIC33EV128GM003 | 5V Robust DSC with Safety & Motor Control |
|
dsPIC33EP64MC506
16-bit DSC for Precision Motor Control
|
dsPIC33EP64MC506 | 16-bit DSC for Precision Motor Control |
|
PIC24FJ128GB610
XLP MCU w/ 128KB Dual Flash, Live Update, USB
|
PIC24FJ128GB610 | XLP MCU w/ 128KB Dual Flash, Live Update, USB |
|
PIC24FJ128GB412
Low Power MCU with Security, LCD & USB
|
PIC24FJ128GB412 | Low Power MCU with Security, LCD & USB |
|
PIC24FJ128GB410
Low Power MCU with Security, LCD & USB
|
PIC24FJ128GB410 | Low Power MCU with Security, LCD & USB |
|
PIC24FJ32GU205
eXtreme Low Power MCU with USB Host/Device
|
PIC24FJ32GU205 | eXtreme Low Power MCU with USB Host/Device |
|
PIC24FJ64GA705
eXtreme Low Power MCU w/ 64KB ECC Flash, DMA
|
PIC24FJ64GA705 | eXtreme Low Power MCU w/ 64KB ECC Flash, DMA |
|
PIC24FJ64GA412
Low Power MCU with Security & Segmented LCD
|
PIC24FJ64GA412 | Low Power MCU with Security & Segmented LCD |
|
dsPIC33CH128MP206
Dual Core, Two DSCs on One Chip
|
dsPIC33CH128MP206 | Dual Core, Two DSCs on One Chip |
|
dsPIC33CH128MP502
Dual Core, Two DSCs on One Chip
|
dsPIC33CH128MP502 | Dual Core, Two DSCs on One Chip |
|
dsPIC33CH64MP508
Dual Core, Two DSCs on One Chip
|
dsPIC33CH64MP508 | Dual Core, Two DSCs on One Chip |
|
PIC24FJ128GL302
eXtreme Low Power MCU with Integrated LCD
|
PIC24FJ128GL302 | eXtreme Low Power MCU with Integrated LCD |
|
dsPIC33EP128GS705
Digital Power, Dual Partition Flash
|
dsPIC33EP128GS705 | Digital Power, Dual Partition Flash |
|
DSPIC33EP256GM310
70 MIPS, Motor Control, OpAmps
|
DSPIC33EP256GM310 | 70 MIPS, Motor Control, OpAmps |
|
DSPIC33EP256GM706
70 MIPS, Motor Control, OpAmps, CAN
|
DSPIC33EP256GM706 | 70 MIPS, Motor Control, OpAmps, CAN |
|
dsPIC33EP256GM604
70 MIPS, Motor Control, OpAmps, CAN
|
dsPIC33EP256GM604 | 70 MIPS, Motor Control, OpAmps, CAN |
|
DSPIC33EP512GM310
70 MIPS, Motor Control, OpAmps
|
DSPIC33EP512GM310 | 70 MIPS, Motor Control, OpAmps |
|
PIC24FJ128GB204
Low Power MCU with Crypto Engine and USB
|
PIC24FJ128GB204 | Low Power MCU with Crypto Engine and USB |
|
PIC24FJ128GB210
MCU with Large RAM & USB
|
PIC24FJ128GB210 | MCU with Large RAM & USB |
|
PIC24FJ128GB406
Low Power MCU with Security, LCD & USB
|
PIC24FJ128GB406 | Low Power MCU with Security, LCD & USB |
|
PIC24FJ128GB202
Low Power MCU with Crypto Engine and USB
|
PIC24FJ128GB202 | Low Power MCU with Crypto Engine and USB |
|
PIC24FJ128GA705
eXtreme Low Power MCU w/128KB ECC Flash, DMA
|
PIC24FJ128GA705 | eXtreme Low Power MCU w/128KB ECC Flash, DMA |
|
PIC24FJ128GA610
Low Power MCU w/128KB Dual Flash, Live Update
|
PIC24FJ128GA610 | Low Power MCU w/128KB Dual Flash, Live Update |
|
PIC24FJ64GA704
eXtreme Low Power MCU w/ 64KB ECC Flash, DMA
|
PIC24FJ64GA704 | eXtreme Low Power MCU w/ 64KB ECC Flash, DMA |
|
dsPIC33CH64MP502
Dual Core, Two DSCs on One Chip
|
dsPIC33CH64MP502 | Dual Core, Two DSCs on One Chip |
|
dsPIC33CH128MP205
Dual Core, Two DSCs on One Chip
|
dsPIC33CH128MP205 | Dual Core, Two DSCs on One Chip |
|
dsPIC33CH128MP505
Dual Core, Two DSCs on One Chip
|
dsPIC33CH128MP505 | Dual Core, Two DSCs on One Chip |
|
PIC24FJ32GU202
eXtreme Low Power MCU with USB Host/Device
|
PIC24FJ32GU202 | eXtreme Low Power MCU with USB Host/Device |
|
PIC24FJ64GA202
Low Power MCU with Crypto Engine
|
PIC24FJ64GA202 | Low Power MCU with Crypto Engine |
|
PIC24FJ64GA310
Low Power MCU w/ Integrated Analog, LCD
|
PIC24FJ64GA310 | Low Power MCU w/ Integrated Analog, LCD |
|
PIC24FJ64GA308
Low Power MCU w/ Integrated Analog, LCD
|
PIC24FJ64GA308 | Low Power MCU w/ Integrated Analog, LCD |
|
dsPIC33EP128GM706
70 MIPS, Motor Control, OpAmps, CAN
|
dsPIC33EP128GM706 | 70 MIPS, Motor Control, OpAmps, CAN |
|
dsPIC33EP256MC502
16-bit DSC for Precision Motor Control
|
dsPIC33EP256MC502 | 16-bit DSC for Precision Motor Control |
|
dsPIC33EP256MC506
16-bit DSC for Precision Motor Control
|
dsPIC33EP256MC506 | 16-bit DSC for Precision Motor Control |
|
dsPIC33EP512MC204
16-bit DSC for Precision Motor Control
|
dsPIC33EP512MC204 | 16-bit DSC for Precision Motor Control |
|
dsPIC33EP512MC206
16-bit DSC for Precision Motor Control
|
dsPIC33EP512MC206 | 16-bit DSC for Precision Motor Control |
|
dsPIC33EP64MC503
16-bit DSC for Precision Motor Control
|
dsPIC33EP64MC503 | 16-bit DSC for Precision Motor Control |
|
dsPIC33EP64GS806
Digital Power, Dual Partition Flash
|
dsPIC33EP64GS806 | Digital Power, Dual Partition Flash |
|
dsPIC33EV64GM103
5V Robust DSC with CAN, Safety, Motor Control
|
dsPIC33EV64GM103 | 5V Robust DSC with CAN, Safety, Motor Control |
|
dsPIC33EV64GM004
5V Robust DSC with Safety & Motor Control
|
dsPIC33EV64GM004 | 5V Robust DSC with Safety & Motor Control |
|
dsPIC33EV32GM104
5V Robust DSC with CAN, Safety, Motor Control
|
dsPIC33EV32GM104 | 5V Robust DSC with CAN, Safety, Motor Control |
|
dsPIC33CK32MC102
100 MHz High Performance DSC
|
dsPIC33CK32MC102 | 100 MHz High Performance DSC |
|
dsPIC33CK32MC103
100 MHz High Performance DSC
|
dsPIC33CK32MC103 | 100 MHz High Performance DSC |
|
dsPIC33CK256MP608
100 MHz Single-Core DSC
|
dsPIC33CK256MP608 | 100 MHz Single-Core DSC |
|
dsPIC33CK256MP308
100 MHz Single-Core DSC
|
dsPIC33CK256MP308 | 100 MHz Single-Core DSC |
|
PIC24FJ128GA606
Low Power MCU w/128KB Dual Flash, Live Update
|
PIC24FJ128GA606 | Low Power MCU w/128KB Dual Flash, Live Update |
|
dsPIC33CK32MP502
100MHz High-Performance DSC
|
dsPIC33CK32MP502 | 100MHz High-Performance DSC |
|
dsPIC33CK32MP203
100MHz High-Performance DSC
|
dsPIC33CK32MP203 | 100MHz High-Performance DSC |
|
PIC24FJ128GA204
Low Power MCU with Crypto Engine
|
PIC24FJ128GA204 | Low Power MCU with Crypto Engine |
|
dsPIC33CK128MP502
100MHz High-Performance DSC
|
dsPIC33CK128MP502 | 100MHz High-Performance DSC |
|
PIC24FJ128GA308
128kB XLP MCU with Segmented LCD Driver
|
PIC24FJ128GA308 | 128kB XLP MCU with Segmented LCD Driver |
|
dsPIC33CK128MP206
100MHz High-Performance DSC
|
dsPIC33CK128MP206 | 100MHz High-Performance DSC |
|
PIC24FJ128GA406
Low Power MCU with Security & Segmented LCD
|
PIC24FJ128GA406 | Low Power MCU with Security & Segmented LCD |
|
dsPIC33CH64MP202
Dual Core, Two DSCs on One Chip
|
dsPIC33CH64MP202 | Dual Core, Two DSCs on One Chip |
|
dsPIC33CK512MP605
100 MHz Single-Core DSC
|
dsPIC33CK512MP605 | 100 MHz Single-Core DSC |
|
dsPIC33CK256MP503
100MHz High-Performance DSC
|
dsPIC33CK256MP503 | 100MHz High-Performance DSC |
|
dsPIC33CK512MP410
ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC
|
dsPIC33CK512MP410 | ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC |
|
dsPIC33CK512MP608
100 MHz Single-Core DSC
|
dsPIC33CK512MP608 | 100 MHz Single-Core DSC |
|
PIC24FJ256GL410
Low Power MCU with Integrated LCD
|
PIC24FJ256GL410 | Low Power MCU with Integrated LCD |
|
PIC24FJ64GP203
eXtreme Low Power MCU
|
PIC24FJ64GP203 | eXtreme Low Power MCU |
|
dsPIC33CH64MP208
Dual Core, Two DSCs on One Chip
|
dsPIC33CH64MP208 | Dual Core, Two DSCs on One Chip |
|
dsPIC33CK1024MP405
ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC
|
dsPIC33CK1024MP405 | ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC |
|
dsPIC33CH64MP506
Dual Core, Two DSCs on One Chip
|
dsPIC33CH64MP506 | Dual Core, Two DSCs on One Chip |
|
dsPIC33CH256MP506
Dual Core, Two DSCs on One Chip
|
dsPIC33CH256MP506 | Dual Core, Two DSCs on One Chip |
|
dsPIC33CK256MP405
ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC
|
dsPIC33CK256MP405 | ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC |
|
dsPIC33CH128MP508
Dual Core, Two DSCs on One Chip
|
dsPIC33CH128MP508 | Dual Core, Two DSCs on One Chip |
|
dsPIC33CK64MP503
100MHz High-Performance DSC
|
dsPIC33CK64MP503 | 100MHz High-Performance DSC |
|
dsPIC33CK256MP708
ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC
|
dsPIC33CK256MP708 | ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC |
|
dsPIC33CK64MP205
100MHz High-Performance DSC
|
dsPIC33CK64MP205 | 100MHz High-Performance DSC |
|
dsPIC33CK128MC105
100 MHz High Performance DSC
|
dsPIC33CK128MC105 | 100 MHz High Performance DSC |
|
DSPIC33EP128GM310
70 MIPS, Motor Control, OpAmps
|
DSPIC33EP128GM310 | 70 MIPS, Motor Control, OpAmps |
|
DSPIC33EP128GM604
70 MIPS, Motor Control, OpAmps, CAN
|
DSPIC33EP128GM604 | 70 MIPS, Motor Control, OpAmps, CAN |
|
dsPIC33EP128GM304
70 MIPS, Motor Control, OpAmps
|
dsPIC33EP128GM304 | 70 MIPS, Motor Control, OpAmps |
|
DSPIC33EP128GM306
70 MIPS, Motor Control, OpAmps
|
DSPIC33EP128GM306 | 70 MIPS, Motor Control, OpAmps |
|
dsPIC33EP256MC504
16-bit DSC for Precision Motor Control
|
dsPIC33EP256MC504 | 16-bit DSC for Precision Motor Control |
|
dsPIC33EP256MC206
16-bit DSC for Precision Motor Control
|
dsPIC33EP256MC206 | 16-bit DSC for Precision Motor Control |
|
dsPIC33EP64GS805
Digital Power, Dual Partition Flash
|
dsPIC33EP64GS805 | Digital Power, Dual Partition Flash |
|
dsPIC33EP64MC203
16-bit DSC for Precision Motor Control
|
dsPIC33EP64MC203 | 16-bit DSC for Precision Motor Control |
|
dsPIC33EV64GM102
5V Robust DSC with CAN, Safety, Motor Control
|
dsPIC33EV64GM102 | 5V Robust DSC with CAN, Safety, Motor Control |
|
dsPIC33EV64GM002
5V Robust DSC with Safety & Motor Control
|
dsPIC33EV64GM002 | 5V Robust DSC with Safety & Motor Control |
|
dsPIC33EV64GM003
5V Robust DSC with Safety & Motor Control
|
dsPIC33EV64GM003 | 5V Robust DSC with Safety & Motor Control |
|
PIC24FJ128GA410
Low Power MCU with Security & Segmented LCD
|
PIC24FJ128GA410 | Low Power MCU with Security & Segmented LCD |
|
PIC24FJ128GA412
Low Power MCU with Security & Segmented LCD
|
PIC24FJ128GA412 | Low Power MCU with Security & Segmented LCD |
|
PIC24FJ256GU406
Low Power MCU with Integrated LCD and USB
|
PIC24FJ256GU406 | Low Power MCU with Integrated LCD and USB |
|
PIC24FJ256GU410
Low Power MCU with Integrated LCD and USB
|
PIC24FJ256GU410 | Low Power MCU with Integrated LCD and USB |
|
PIC24FJ256GU405
Low Power MCU with Integrated LCD and USB
|
PIC24FJ256GU405 | Low Power MCU with Integrated LCD and USB |
|
PIC24FJ256GL408
Low Power MCU with Integrated LCD
|
PIC24FJ256GL408 | Low Power MCU with Integrated LCD |
|
PIC24FJ512GL410
Low Power MCU with Integrated LCD
|
PIC24FJ512GL410 | Low Power MCU with Integrated LCD |
|
PIC24FJ512GU406
Low Power MCU with Integrated LCD and USB
|
PIC24FJ512GU406 | Low Power MCU with Integrated LCD and USB |
|
PIC24FJ512GB606
XLP MCU w/ 512KB Dual Flash, Live Update, USB
|
PIC24FJ512GB606 | XLP MCU w/ 512KB Dual Flash, Live Update, USB |
|
PIC24FJ64GU202
eXtreme Low Power MCU with USB Host/Device
|
PIC24FJ64GU202 | eXtreme Low Power MCU with USB Host/Device |
|
dsPIC33CK256MC505
100 MHz High Performance DSC
|
dsPIC33CK256MC505 | 100 MHz High Performance DSC |
|
dsPIC33EP256MU810
DSC with Dual Motor Control, Dual CAN & USB
|
dsPIC33EP256MU810 | DSC with Dual Motor Control, Dual CAN & USB |
|
dsPIC33CK256MC103
100 MHz High Performance DSC
|
dsPIC33CK256MC103 | 100 MHz High Performance DSC |
|
dsPIC33CK256MC503
100 MHz High Performance DSC
|
dsPIC33CK256MC503 | 100 MHz High Performance DSC |
|
PIC24FJ256GA705
eXtreme Low Power MCU w/256KB ECC Flash, DMA
|
PIC24FJ256GA705 | eXtreme Low Power MCU w/256KB ECC Flash, DMA |
|
PIC24FJ256GA702
eXtreme Low Power MCU w/256KB ECC Flash, DMA
|
PIC24FJ256GA702 | eXtreme Low Power MCU w/256KB ECC Flash, DMA |
|
PIC24FJ32GP202
eXtreme Low Power MCU
|
PIC24FJ32GP202 | eXtreme Low Power MCU |
|
dsPIC33CK128MC506
100 MHz High Performance DSC
|
dsPIC33CK128MC506 | 100 MHz High Performance DSC |
|
dsPIC33CK128MP203
100MHz High-Performance DSC
|
dsPIC33CK128MP203 | 100MHz High-Performance DSC |
|
dsPIC33CK64MP208
100MHz High-Performance DSC
|
dsPIC33CK64MP208 | 100MHz High-Performance DSC |
|
dsPIC33CK32MP105
100MHz High-Performance DSC
|
dsPIC33CK32MP105 | 100MHz High-Performance DSC |
|
dsPIC33CK32MP206
100MHz High-Performance DSC
|
dsPIC33CK32MP206 | 100MHz High-Performance DSC |
|
dsPIC33CK32MP506
100MHz High-Performance DSC
|
dsPIC33CK32MP506 | 100MHz High-Performance DSC |
|
dsPIC33CK256MP203
100MHz High-Performance DSC
|
dsPIC33CK256MP203 | 100MHz High-Performance DSC |
|
dsPIC33CH64MP206
Dual Core, Two DSCs on One Chip
|
dsPIC33CH64MP206 | Dual Core, Two DSCs on One Chip |
|
dsPIC33CK128MP208
100MHz High-Performance DSC
|
dsPIC33CK128MP208 | 100MHz High-Performance DSC |
|
dsPIC33CK512MP408
ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC
|
dsPIC33CK512MP408 | ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC |
|
dsPIC33CK512MP308
100 MHz Single-Core DSC
|
dsPIC33CK512MP308 | 100 MHz Single-Core DSC |
|
dsPIC33CH64MP505
Dual Core, Two DSCs on One Chip
|
dsPIC33CH64MP505 | Dual Core, Two DSCs on One Chip |
|
dsPIC33CH64MP503
Dual Core, Two DSCs on One Chip
|
dsPIC33CH64MP503 | Dual Core, Two DSCs on One Chip |
|
dsPIC33CK1024MP705
ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC
|
dsPIC33CK1024MP705 | ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC |
|
dsPIC33CH512MP206
Dual Core, Two DSCs on One Chip
|
dsPIC33CH512MP206 | Dual Core, Two DSCs on One Chip |
|
dsPIC33CK256MP410
ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC
|
dsPIC33CK256MP410 | ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC |
|
dsPIC33CK256MP710
ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC
|
dsPIC33CK256MP710 | ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC |
|
dsPIC33CK256MP705
ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC
|
dsPIC33CK256MP705 | ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC |
|
dsPIC33CK128MC106
100 MHz High Performance DSC
|
dsPIC33CK128MC106 | 100 MHz High Performance DSC |
|
dsPIC33CK128MC103
100 MHz High Performance DSC
|
dsPIC33CK128MC103 | 100 MHz High Performance DSC |
|
dsPIC33CK128MC503
100 MHz High Performance DSC
|
dsPIC33CK128MC503 | 100 MHz High Performance DSC |
|
dsPIC33CK128MC502
100 MHz High Performance DSC
|
dsPIC33CK128MC502 | 100 MHz High Performance DSC |
|
dsPIC33CK1024MP708
ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC
|
dsPIC33CK1024MP708 | ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC |
|
dsPIC33CK256MP206
100MHz High-Performance DSC
|
dsPIC33CK256MP206 | 100MHz High-Performance DSC |
|
dsPIC33CDVL64MC106
Motor Control DSC with Full-Bridge MOSFET Gate Driver and LIN Transceiver
|
dsPIC33CDVL64MC106 | Motor Control DSC with Full-Bridge MOSFET Gate Driver and LIN Transceiver |
|
dsPIC33AK64MC102
200 MHz 32-bit Single-Core Digital Signal Controller (DSC)
|
dsPIC33AK64MC102 | 200 MHz 32-bit Single-Core Digital Signal Controller (DSC) |
|
dsPIC33AK64MC103
200 MHz 32-bit Single-Core Digital Signal Controller (DSC)
|
dsPIC33AK64MC103 | 200 MHz 32-bit Single-Core Digital Signal Controller (DSC) |
|
dsPIC33AK128MC103
200 MHz 32-bit Single-Core Digital Signal Controller (DSC)
|
dsPIC33AK128MC103 | 200 MHz 32-bit Single-Core Digital Signal Controller (DSC) |
|
dsPIC33AK128MC105
200 MHz 32-bit Single-Core Digital Signal Controller (DSC)
|
dsPIC33AK128MC105 | 200 MHz 32-bit Single-Core Digital Signal Controller (DSC) |
|
dsPIC33AK32MC102
200 MHz 32-bit Single-Core Digital Signal Controller (DSC)
|
dsPIC33AK32MC102 | 200 MHz 32-bit Single-Core Digital Signal Controller (DSC) |
|
dsPIC33AK32MC106
200 MHz 32-bit Single-Core Digital Signal Controller (DSC)
|
dsPIC33AK32MC106 | 200 MHz 32-bit Single-Core Digital Signal Controller (DSC) |
|
dsPIC33AK32MC105
200 MHz 32-bit Single-Core Digital Signal Controller (DSC)
|
dsPIC33AK32MC105 | 200 MHz 32-bit Single-Core Digital Signal Controller (DSC) |
|
dsPIC33AK64MC106
200 MHz 32-bit Single-Core Digital Signal Controller (DSC)
|
dsPIC33AK64MC106 | 200 MHz 32-bit Single-Core Digital Signal Controller (DSC) |
|
dsPIC33AK128MC102
200 MHz 32-bit Single-Core Digital Signal Controller (DSC)
|
dsPIC33AK128MC102 | 200 MHz 32-bit Single-Core Digital Signal Controller (DSC) |
|
dsPIC33AK32MC103
200 MHz 32-bit Single-Core Digital Signal Controller (DSC)
|
dsPIC33AK32MC103 | 200 MHz 32-bit Single-Core Digital Signal Controller (DSC) |
|
dsPIC33AK64MC105
200 MHz 32-bit Single-Core Digital Signal Controller (DSC)
|
dsPIC33AK64MC105 | 200 MHz 32-bit Single-Core Digital Signal Controller (DSC) |
|
dsPIC33AK128MC106
200 MHz 32-bit Single-Core Digital Signal Controller (DSC)
|
dsPIC33AK128MC106 | 200 MHz 32-bit Single-Core Digital Signal Controller (DSC) |