We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X

Digital Power | Dual Partition Flash | Live Update | Dual CAN | High-Speed PWM | High-Speed ADC | Scalable


The dsPIC33EP 'GS' family delivers the performance needed to implement more sophisticated non-linear, predictive and adaptive control algorithms at higher switching frequencies in digital power applications. These advanced algorithms enable power supply designs that are more energy efficient and have better power supply specifications. Higher switching frequencies enable the development of physically smaller power supplies that offer higher densities and lower costs. Compared with the previous generation of dsPIC33FJ ‘GS’ DSCs, the dsPIC33EP ‘GS’ devices provide less than half the latency when used in a three-pole three-zero compensator and consume up to 80% less power in any application.

The key features of this family include up to five 12-bit Analog-to-Digital Converters (ADCs) with as many as 22 ADC inputs, providing total throughput of 16 Mega samples per second (Msps) with a 300 ns ADC latency. For higher-precision designs, these devices also include 12-bit Digital-to-Analog Converters (DACs) for each of the four analog comparators. The two on-chip programmable gain amplifiers can be used for current sensing and other precision measurements. Including these advanced analog amplifiers on the device reduces the number of external components required, thereby saving cost and board space.

Key Features of the dsPIC33EP ‘GS’ Family of DSCs


Key Features Description
Live Update Facilitates real-time Flash firmware updates which is especially helpful for high-availability or "always-on" systems
Up to 125°C Operation Robust operation in extreme operating conditions and AEC Q100 Grade 1 qualified
High Analog Integration Features 3.25 Msps 12-bit Analog-to-Digital Converter (ADC), comparators and Programmable Gain Amplifier (PGA)
Digital Power Peripherals

Ideal for high-speed, high-precision digital power applications

  • Interconnected SMPS peripherals
  • PWM generators with 1.04 ns resolution
  • Supports center-aligned, redundant, complementary and true independent output modes
  • PWM support for AC/DC, DC/DC, inverters, Power Factor Correction (PFC) and lighting applications
Robust Connectivity Features up to two CAN modules, LIN and other serial communication peripherals like UART, SPI and I2C with PMBus™ and SMBus support
Functional Safety Dedicated hardware features such as Fail-Safe Clock Monitor (FSCM), Windowed Watchdog Timer (WDT), Power-on Reset (POR), Brown-out Reset (BOR), High/Low Voltage Detect (HLVD) and more
Flexible Peripherals Specialized Core Independent Peripherals (CIPs), such as the Peripheral Trigger Generator (PTG), that are designed to take the load off the Central Processing Unit (CPU)
DMA Dedicated Direct Memory Access (DMA) controller supports both memory and peripheral data transfers to reduce CPU workload
Scalable Flash memory densities range from 16 KB to 128 KB, RAM ranges from 2 to8 KB, and packages range from 28 to 80 pins. This family offers CAN and non-CAN variants.

Automotive

  • Under-the-hood
  • Camera control
  • Home link systems

Target Applications

AC/DC Power Supplies

  • Primary side: Power Factor Correction (PFC)
  • Secondary side: Regulated DC/DC

DC/DC Power Supplies

  • Quarter brick and other small form factors
  • Automotive DC/DC converters

Wireless Power

  • Automotive 3-coil charger
  • High-wattage inductive wireless power

Broad Range of Applications

  • Solar inverters
  • Battery chargers
  • USB Power Delivery
  • Uninterruptible Power Supplies (UPS)
  • Automotive lighting

dsPIC33EP ‘GS’ Family Selection Guide


For more information on each of the dsPIC33EP ‘GS’ products, click the “Sub Family” name in the table below.

Standard Key Features: UART, LIN, I2C, SPI, Timers, PWMs/IC/OC, PPS, PGA, HS Comparators, 3V Operating Voltage and up to 125°C Operating Temperature
Standard Safety Features: WDT, Clock Monitoring, HLVD, BOR, POR and CRC
dsPIC33EP 'GS' Family Memory

Integrated Analog Waveform Control Clocks and Timers Communication System Flexibility 
Sub Family Pin Count Program Flash (KB) RAM (KB) ADC PGAs
SMPS PWMs Input Capture/ Output Compare Dual CAN PTG
dsPIC33EP128GS808
28–80 64–128 8 12-bit (3.25 Msps)
5 S&H
8 pair, 1.04 ns 4 / 4
-
dsPIC33EP64GS506
28–64 16–64 2–8
12-bit (3.25 Msps)
5 S&H
5 pair, 1.04 ns 4 / 4
-
dsPIC33EP32GS202
28 16–64 2 12-bit (3.25 Msps)
3 S&H
3 pair, 1.04 ns 1 / 1 -  

Digital Power Design Suite


Our Digital Power Design Suite includes the Digital Compensation Design Tool (DCDT), MPLAB® Code Configurator (MCC), Microchip compensator libraries and design examples. These four packages combine to provide the tools and required guidance for developing complete digital power designs.

Intelligent Power Design Center


For the highest-performance, very-high-efficiency digital power applications, dsPIC® Digital Signal Controllers (DSCs) can close the control loop in the digital domain, offering powerful algorithms to maximize efficiency at all load conditions. Visit our Intelligent Power Design Center to explore a range of software libraries, hardware development tools, reference designs and application notes targeting AC/DC, DC/AC and DC/DC power supplies, wireless power, solar power, battery management and digital power lighting applications.

Parametric Charts


For a more in-depth analysis of our dsPIC33EP ‘GS’ family features and peripheral offerings, use our parametric tables to select the perfect device for your design.

Innovative Peripherals


Learn more about our rich set of high-performance, application-specific peripherals that integrate seamlessly with your application, reducing costs and development time.

dsPIC33EP 'GS' Digital Signal Controllers


View All Parametrics
Product Status 5K Pricing Automotive Recommended Functional Safety Ready Family Part Family Max CPU Speed (MHz) CPU Speed (MIPS/DMIPS) Math Accelerator Program Memory Size (KB) Auxiliary Flash (KB) Multiple Flash Panels Error Correction Code Program Flash SRAM (Bytes) Data EEPROM/HEF (Bytes) Emulated EEPROM in Flash Direct Memory Access Channels External Memory Bus Interface Temp Range Min Temp Range Max Operation Voltage Min (V) Operation Voltage Max (V) Max I/O Pins Pin count Brown-Out Reset Low Voltage Detection Power On Reset Internal Voltage Reference (Bandgap) Internal Oscillator Internal Osc better than 1% accuracy Vbat/Vddbu battery backup Low Power Number of Comparators Comparator max speed (ns) Number of ADCs ADC Input Diff ADC Inputs Max ADC Sampling Rate (ksps) Max ADC Resolution (Bits) Max ADC Sample/Hold Number of DACs DAC Outputs Max DAC Resolution (Bits) Number of Op Amps Programmable Gain Amp CTMU UART SPI I2C I2S Max 8-Bit Digital Timers Max 16-Bit Digital Timers Max 32-Bit Digital Timers Hardware RTCC/RTC Watch Dog Timer Stand alone PWMs Capture / Compare/PWM (CCP) Enhanced Capture/Compare/PWM (ECCP) Single output CCP (SCCP) Multiple output CCP (MCCP) Motor Control PWM Outputs SMPS PWM Outputs Standalone Output Compare/ Standard PWM Input Capture Max PWM outputs (including complementary) Number of PWM Time Bases PWM Max Resolution (Bits) PWM Resolution (ns) Output Compare Channels Number of USB Modules USB Interface USB Active Clock Tuning Number of CAN Modules Type of CAN module CAN Transmit Buffers CAN Receive Buffers LIN SENT IrDA Class B Support CRC Crypto Engine Quadrature Encoder Interface Segmented LCD Graphics Controller/GPU Configurable Logic Cell (CLC/CCL) Configurable Logic Cell Type Peripheral Trigger Generator Peripheral Pin Select / Pin Muxing Parallel Port JTAG Debug Interface Supported in MPLAB Code Configurator Packages
dsPIC33EP16GS202 In Production $2.02 Yes Yes 16-bit MCU/DSC dsPIC33EP64GS506 70 70 No 16 0 Yes No 2048 0 Yes 0 No -40 125 3 3.6 21 28 BOR None Yes Yes 7.37 MHz, 32 kHz Yes No No 2 15 2 12 Psuedo Differential Inputs 3250 12 1 2 0 12 0 2 No 1 1 1 0 0 3 2 No Yes 3 0 0 0 0 0 6 1 1 6 3 16 1 1 0 None No 0 None 0 0 No No Yes No No 0 0 No 0 No Yes No None ICSP Yes 28/QFN-S, 28/SOIC, 28/SSOP, 28/UQFN
dsPIC33EP16GS502 In Production $2.16 Yes Yes 16-bit MCU/DSC dsPIC33EP64GS506 70 70 No 16 0 Yes No 2048 0 Yes 0 No -40 125 3 3.6 21 28 BOR None Yes Yes 7.37 MHz, 32 kHz Yes No No 4 15 5 12 Psuedo Differential Inputs 3250 12 1 4 1 12 0 2 No 2 2 2 0 0 5 2 No Yes 5 0 0 0 0 0 10 4 4 10 5 16 1 4 0 None No 0 None 0 0 No No Yes No No 0 0 No 0 No Yes No None ICSP Yes 28/QFN-S, 28/SOIC, 28/UQFN
dsPIC33EP16GS504 In Production $2.36 Yes Yes 16-bit MCU/DSC dsPIC33EP64GS506 70 70 No 16 0 Yes No 2048 0 Yes 0 No -40 125 3 3.6 35 44 BOR None Yes Yes 7.37 MHz, 32 kHz Yes No No 4 15 5 19 Psuedo Differential Inputs 3250 12 1 4 1 12 0 2 No 2 2 2 0 0 5 2 No Yes 5 0 0 0 0 0 10 4 4 10 5 16 1 4 0 None No 0 None 0 0 No No Yes No No 0 0 No 0 No Yes No None ICSP Yes 44/QFN, 44/TQFP
dsPIC33EP16GS505 In Production $2.39 Yes Yes 16-bit MCU/DSC dsPIC33EP64GS506 70 70 No 16 0 Yes No 4096 0 Yes 0 No -40 125 3 3.6 35 48 BOR None Yes Yes 7.37 MHz, 32 kHz Yes No No 4 15 5 19 Psuedo Differential Inputs 3250 12 1 4 1 12 0 2 No 2 2 2 0 0 5 2 No Yes 5 0 0 0 0 0 10 4 4 10 5 16 1 4 0 None No 0 None 0 0 No No Yes No No 0 0 No 0 No Yes No None ICSP Yes 48/TQFP
dsPIC33EP16GS506 In Production $2.60 Yes Yes 16-bit MCU/DSC dsPIC33EP64GS506 70 70 No 16 0 Yes No 2048 0 Yes 0 No -40 125 3 3.6 53 64 BOR None Yes Yes 7.37 MHz, 32 kHz Yes No No 4 15 5 22 Psuedo Differential Inputs 3250 12 1 4 2 12 0 2 No 2 2 2 0 0 5 2 No Yes 5 0 0 0 0 0 10 4 4 10 5 16 1 4 0 None No 0 None 0 0 No No Yes No No 0 0 No 0 No Yes No None ICSP Yes 64/TQFP
dsPIC33EP32GS202 In Production $2.46 Yes Yes 16-bit MCU/DSC dsPIC33EP64GS506 70 70 No 32 0 Yes No 2048 0 Yes 0 No -40 125 3 3.6 21 28 BOR None Yes Yes 7.37 MHz, 32 kHz Yes No No 2 15 3 12 Psuedo Differential Inputs 3250 12 1 2 0 12 0 2 No 1 1 1 0 0 3 2 No Yes 3 0 0 0 0 0 6 1 1 6 3 16 1 1 0 None No 0 None 0 0 No No Yes No No 0 0 No 0 No Yes No None ICSP Yes 28/QFN-S, 28/SOIC, 28/SSOP, 28/UQFN
dsPIC33EP32GS502 In Production $2.68 Yes Yes 16-bit MCU/DSC dsPIC33EP64GS506 70 70 No 32 0 Yes No 4096 0 Yes 0 No -40 125 3 3.6 21 28 BOR None Yes Yes 7.37 MHz, 32 kHz Yes No No 4 15 5 12 Psuedo Differential Inputs 3250 12 1 4 1 12 0 2 No 2 2 2 0 0 5 2 No Yes 5 0 0 0 0 0 10 4 4 10 5 16 1 4 0 None No 0 None 0 0 No No Yes No No 0 0 No 0 No Yes No None ICSP Yes 28/QFN-S, 28/SOIC, 28/UQFN
dsPIC33EP32GS504 In Production $2.86 Yes Yes 16-bit MCU/DSC dsPIC33EP64GS506 70 70 No 32 0 Yes No 4096 0 Yes 0 No -40 125 3 3.6 35 44 BOR None Yes Yes 7.37 MHz, 32 kHz Yes No No 4 15 5 19 Psuedo Differential Inputs 3250 12 1 4 1 12 0 2 No 2 2 2 0 0 5 2 No Yes 5 0 0 0 0 0 10 4 4 10 5 16 1 4 0 None No 0 None 0 0 No No Yes No No 0 0 No 0 No Yes No None ICSP Yes 44/QFN, 44/TQFP
dsPIC33EP32GS505 In Production $2.88 Yes Yes 16-bit MCU/DSC dsPIC33EP64GS506 70 70 No 32 0 Yes No 4096 0 Yes 0 No -40 125 3 3.6 35 48 BOR None Yes Yes 7.37 MHz, 32 kHz Yes No No 4 15 5 19 Psuedo Differential Inputs 3250 12 1 4 1 12 0 2 No 2 2 2 0 0 5 2 No Yes 5 0 0 0 0 0 10 4 4 10 5 16 1 4 0 None No 0 None 0 0 No No Yes No No 0 0 No 0 No Yes No None ICSP Yes 48/TQFP
dsPIC33EP32GS506 In Production $3.05 Yes Yes 16-bit MCU/DSC dsPIC33EP64GS506 70 70 No 32 0 Yes No 4096 0 Yes 0 No -40 125 3 3.6 53 64 BOR None Yes Yes 7.37 MHz, 32 kHz Yes No No 4 15 5 22 Psuedo Differential Inputs 3250 12 1 4 2 12 0 2 No 2 2 2 0 0 5 2 No Yes 5 0 0 0 0 0 10 4 4 10 5 16 1 4 0 None No 0 None 0 0 No No Yes No No 0 0 No 0 No Yes No None ICSP Yes 64/TQFP
dsPIC33EP64GS502 In Production $3.20 Yes Yes 16-bit MCU/DSC dsPIC33EP64GS506 70 70 No 64 0 Yes No 8192 0 Yes 0 No -40 125 3 3.6 21 28 BOR None Yes Yes 7.37 MHz, 32 kHz Yes No No 4 15 5 12 Psuedo Differential Inputs 3250 12 1 4 1 12 0 2 No 2 2 2 0 0 5 2 No Yes 5 0 0 0 0 0 10 4 4 10 5 16 1 4 0 None No 0 None 0 0 No No Yes No No 0 0 No 0 No Yes No None ICSP Yes 28/QFN-S, 28/SOIC, 28/UQFN
dsPIC33EP64GS504 In Production $3.39 Yes Yes 16-bit MCU/DSC dsPIC33EP64GS506 70 70 No 64 0 Yes No 8192 0 Yes 0 No -40 125 3 3.6 35 44 BOR None Yes Yes 7.37 MHz, 32 kHz Yes No No 4 15 5 19 Psuedo Differential Inputs 3250 12 1 4 1 12 0 2 No 2 2 2 0 0 5 2 No Yes 5 0 0 0 0 0 10 4 4 10 5 16 1 4 0 None No 0 None 0 0 No No Yes No No 0 0 No 0 No Yes No None ICSP Yes 44/QFN, 44/TQFP
dsPIC33EP64GS505 In Production $3.42 Yes Yes 16-bit MCU/DSC dsPIC33EP64GS506 70 70 No 64 0 Yes No 8192 0 Yes 0 No -40 125 3 3.6 35 48 BOR None Yes Yes 7.37 MHz, 32 kHz Yes No No 4 15 5 19 Psuedo Differential Inputs 3250 12 1 4 1 12 0 2 No 2 2 2 0 0 5 2 No Yes 5 0 0 0 0 0 10 4 4 10 5 16 1 4 0 None No 0 None 0 0 No No Yes No No 0 0 No 0 No Yes No None ICSP Yes 48/TQFP
dsPIC33EP64GS506 In Production $3.61 Yes Yes 16-bit MCU/DSC dsPIC33EP64GS506 70 70 No 64 0 Yes No 8192 0 Yes 0 No -40 125 3 3.6 53 64 BOR None Yes Yes 7.37 MHz, 32 kHz Yes No No 4 15 5 22 Psuedo Differential Inputs 3250 12 1 4 2 12 0 2 No 2 2 2 0 0 5 2 No Yes 5 0 0 0 0 0 10 4 4 10 5 16 1 4 0 None No 0 None 0 0 No No Yes No No 0 0 No 0 No Yes No None ICSP Yes 64/TQFP
dsPIC33EP128GS702 In Production $3.64 Yes Yes 16-bit MCU/DSC dsPIC33EP128GS808 70 70 No 128 0 Yes 8192 0 Yes 0 No -40 125 3 3.6 20 28 BOR None Yes Yes 7.37 MHz, 32 kHz Yes No No 4 15 5 11 Psuedo Differential Inputs 3250 12 5 4 1 12 0 2 No 2 3 2 0 0 5 2 No Yes 8 0 0 0 0 0 10 4 4 10 5 16 1 4 0 None No 0 0 0 No No Yes No No 0 0 No 4 CLC Yes Yes No Boundary Scan Yes 28/QFN-S, 28/SOIC, 28/UQFN
dsPIC33EP128GS704 In Production $3.79 Yes Yes 16-bit MCU/DSC dsPIC33EP128GS808 70 70 No 128 0 Yes 8192 0 Yes 0 No -40 125 3 3.6 33 44 BOR None Yes Yes 7.37 MHz, 32 kHz Yes No No 4 15 5 17 Psuedo Differential Inputs 3250 12 5 4 1 12 0 2 No 2 3 2 0 0 5 2 No Yes 8 0 0 0 0 0 10 4 4 10 5 16 1 4 0 None No 0 0 0 No No Yes No No 0 0 No 4 CLC Yes Yes No Boundary Scan Yes 44/QFN, 44/TQFP
dsPIC33EP128GS705 In Production $3.82 Yes Yes 16-bit MCU/DSC dsPIC33EP128GS808 70 70 No 128 0 Yes 8192 0 Yes 0 No -40 125 3 3.6 33 48 BOR None Yes Yes 7.37 MHz, 32 kHz Yes No No 4 15 5 17 Psuedo Differential Inputs 3250 12 5 4 1 12 0 2 No 2 3 2 0 0 5 2 No Yes 8 0 0 0 0 0 10 4 4 10 5 16 1 4 0 None No 0 0 0 No No Yes No No 0 0 No 4 CLC Yes Yes No Boundary Scan Yes 48/TQFP
dsPIC33EP128GS706 In Production $3.97 Yes Yes 16-bit MCU/DSC dsPIC33EP128GS808 70 70 No 128 0 Yes 8192 0 Yes 0 No -40 125 3 3.6 51 64 BOR None Yes Yes 7.37 MHz, 32 kHz Yes No No 4 15 5 22 Psuedo Differential Inputs 3250 12 5 4 2 12 0 2 No 2 3 2 0 0 5 2 No Yes 8 0 0 0 0 0 10 4 4 10 5 16 1 4 0 None No 0 None 0 0 No No Yes No No 0 0 No 4 CLC Yes Yes No Boundary Scan Yes 64/TQFP
dsPIC33EP128GS708 In Production $4.12 Yes Yes 16-bit MCU/DSC dsPIC33EP128GS808 70 70 No 128 0 Yes 8192 0 Yes 0 No -40 125 3 3.6 67 80 BOR None Yes Yes 7.37 MHz, 32 kHz Yes No No 4 15 5 22 Psuedo Differential Inputs 3250 12 5 4 2 12 0 2 No 2 3 2 0 0 5 2 No Yes 8 0 0 0 0 0 10 4 4 10 5 16 1 4 0 None No 0 0 0 No No Yes No No 0 0 No 4 CLC Yes Yes No Boundary Scan Yes 80/TQFP
dsPIC33EP128GS804 In Production $3.94 Yes Yes 16-bit MCU/DSC dsPIC33EP128GS808 70 70 No 128 0 Yes 8192 0 Yes 4 No -40 125 3 3.6 33 44 BOR None Yes Yes 7.37 MHz, 32 kHz Yes No No 4 15 5 17 Psuedo Differential Inputs 3250 12 5 4 1 12 0 2 No 2 3 2 0 0 5 2 No Yes 8 0 0 0 0 0 10 4 4 10 5 16 1 4 0 None No 2 CAN 0 0 No No Yes No No 0 0 No 4 CLC Yes Yes No Boundary Scan Yes 44/QFN, 44/TQFP
dsPIC33EP128GS805 In Production $3.97 Yes Yes 16-bit MCU/DSC dsPIC33EP128GS808 70 70 No 128 0 Yes 8192 0 Yes 4 No -40 125 3 3.6 33 48 BOR None Yes Yes 7.37 MHz, 32 kHz Yes No No 4 15 5 17 Psuedo Differential Inputs 3250 12 5 4 1 12 0 2 No 2 3 2 0 0 5 2 No Yes 8 0 0 0 0 0 10 4 4 10 5 16 1 4 0 None No 2 CAN 0 0 No No Yes No No 0 0 No 4 CLC Yes Yes No Boundary Scan Yes 48/TQFP
dsPIC33EP128GS806 In Production $4.12 Yes Yes 16-bit MCU/DSC dsPIC33EP128GS808 70 70 No 128 0 Yes 8192 0 Yes 4 No -40 125 3 3.6 51 64 BOR None Yes Yes 7.37 MHz, 32 kHz Yes No No 4 15 5 22 Psuedo Differential Inputs 3250 12 5 4 2 12 0 2 No 2 3 2 0 0 5 2 No Yes 8 0 0 0 0 0 10 4 4 10 5 16 1 4 0 None No 2 CAN 0 0 No No Yes No No 0 0 No 4 CLC Yes Yes No Boundary Scan Yes 64/TQFP
dsPIC33EP128GS808 In Production $4.26 Yes Yes 16-bit MCU/DSC dsPIC33EP128GS808 70 70 No 128 0 Yes 8192 0 Yes 4 No -40 125 3 3.6 67 80 BOR None Yes Yes 7.37 MHz, 32 kHz Yes No No 4 15 5 22 Psuedo Differential Inputs 3250 12 5 4 2 12 0 2 No 2 3 2 0 0 5 2 No Yes 8 0 0 0 0 0 10 4 4 10 5 16 1 4 0 None No 2 CAN 0 0 No No Yes No No 0 0 No 4 CLC Yes Yes No Boundary Scan Yes 80/TQFP
dsPIC33EP64GS708 In Production $3.97 Yes Yes 16-bit MCU/DSC dsPIC33EP128GS808 70 70 No 64 0 Yes 8192 0 Yes 0 No -40 125 3 3.6 67 80 BOR None Yes Yes 7.37 MHz, 32 kHz Yes No No 4 15 5 22 Psuedo Differential Inputs 3250 12 5 4 2 12 0 2 No 2 3 2 0 0 5 2 No Yes 8 0 0 0 0 0 10 4 4 10 5 16 1 4 0 None No 0 0 0 No No Yes No No 0 0 No 4 CLC Yes Yes No Boundary Scan Yes 80/TQFP
dsPIC33EP64GS804 In Production $3.79 Yes Yes 16-bit MCU/DSC dsPIC33EP128GS808 70 70 No 64 0 Yes 8192 0 Yes 4 No -40 125 3 3.6 33 44 BOR None Yes Yes 7.37 MHz, 32 kHz Yes No No 4 15 5 17 Psuedo Differential Inputs 3250 12 5 4 1 12 0 2 No 2 3 2 0 0 5 2 No Yes 8 0 0 0 0 0 10 4 4 10 5 16 1 4 0 None No 2 CAN 0 0 No No Yes No No 0 0 No 4 CLC Yes Yes No Boundary Scan Yes 44/QFN, 44/TQFP
dsPIC33EP64GS805 In Production $3.82 Yes Yes 16-bit MCU/DSC dsPIC33EP128GS808 70 70 No 64 0 Yes 8192 0 Yes 4 No -40 125 3 3.6 33 48 BOR None Yes Yes 7.37 MHz, 32 kHz Yes No No 4 15 5 17 Psuedo Differential Inputs 3250 12 5 4 1 12 0 2 No 2 3 2 0 0 5 2 No Yes 8 0 0 0 0 0 10 4 4 10 5 16 1 4 0 None No 2 CAN 0 0 No No Yes No No 0 0 No 4 CLC Yes Yes No Boundary Scan Yes 48/TQFP
dsPIC33EP64GS806 In Production $3.97 Yes Yes 16-bit MCU/DSC dsPIC33EP128GS808 70 70 No 64 0 Yes 8192 0 Yes 4 No -40 125 3 3.6 51 64 BOR None Yes Yes 7.37 MHz, 32 kHz Yes No No 4 15 5 22 Psuedo Differential Inputs 3250 12 5 4 2 12 0 2 No 2 3 2 0 0 5 2 No Yes 8 0 0 0 0 0 10 4 4 10 5 16 1 4 0 None No 2 CAN 0 0 No No Yes No No 0 0 No 4 CLC Yes Yes No Boundary Scan Yes 64/TQFP
dsPIC33EP64GS808 In Production $4.12 Yes Yes 16-bit MCU/DSC dsPIC33EP128GS808 70 70 No 64 0 Yes 8192 0 Yes 4 No -40 125 3 3.6 67 80 BOR None Yes Yes 7.37 MHz, 32 kHz Yes No No 4 15 5 22 Psuedo Differential Inputs 3250 12 5 4 2 12 0 2 No 2 3 2 0 0 5 2 No Yes 8 0 0 0 0 0 10 4 4 10 5 16 1 4 0 None No 2 CAN 0 0 No No Yes No No 0 0 No 4 CLC Yes Yes No Boundary Scan Yes 80/TQFP

Design Resources

Development Tools


A complete suite of tools is available to help get your design to market. Choose from low cost starter kits, fully featured development boards, free MPLAB® X IDE and MPLAB® XC Compilers as well as a range of debuggers.

Starter Kits and Microsticks

Starter kits and Microsticks contain a device with demonstration hardware and software and an integrated debugger allowing a designer to quickly evaluate the family features. Microsticks also plug into standard breadboard for prototyping. 

Digital Power Starter Kit: Allows the user to easily explore the capabilities and features of the dsPIC33F GS Digital Power Conversion family 

dsPIC33E USB Starter Kit: Demonstrations support USB Host and Device applications with dsPIC33E device

dsPIC33EV 5V CAN-LIN Starter Kit:  This USB-powered starter kit features the dsPIC33EV256GM106 with connections for CAN, LIN and SENT, as well as integrated programmer and debugger

Motor Control Starter Kit: Demonstrations support mTouch® Capacitive Touch technology and BLDC motor control 

PIC24F Starter Kit: Demonstrations support data logging, thumb drive and graphics on the PIC24F 

Development and Evaluation Boards

The Explorer 16/32 platform is the primary development board for 16-bit products. Explorer 16/32 is supplemented by numerous application-specific development boards including PICtail™ Plus boards and Click boards™ from MikroElektronika. 

Explorer 16/32 Development Board: A modular and flexible development board for 16- and 32-bit PIC® MCUs and dsPIC® DSCs, with integrated programmer/debugger

Processor Plug-In Modules: Processor-specific Plug-in Modules 

PICtail Plus Expansion Boards: Expansion board allowing evaluation of complex hardware and software solutions 

Motor Control and Digital Power

Development boards for motor control and digital power applications range from simple starter kits to complete development platforms.

Digital Power Starter Kit: Allows the user to easily explore the capabilities and features of the dsPIC33F GS Digital Power Conversion family 

Low-Voltage Motor Control Development Bundle: For evaluation of motor control application with 5V or dual motors

MCHV-2 Development Board: Provides a cost-effective method of evaluating and developing high-voltage sensored or sensorless Brushless DC (BLDC), Permanent Magnet Synchronous Motor (PMSM) and AC Induction Motor (ACIM) applications 

MCLV-2 Development Board: Provides a cost-effective method of evaluating and developing low-voltage sensored or sensorless Brushless DC (BLDC) and Permanent Magnet Sychronous Motor (PMSM) applications 

Motor Control Starter Kit: Demonstrations support mTouch Capacitive Touch technology and BLDC motor control

Emulators and Debuggers

The debuggers and programmers work across all PIC MCU platforms, are USB powered and are fully integrated with MPLAB® X IDE with features ranging from basic debugging to advanced emulation capability.

MPLAB REAL ICE™ In-Circuit Emulator:  Next generation high-speed programmer and debugger with optional LVDS interconnect 

MPLAB ICD 3: Cost-effective high-speed programmer and debugger 

PICkit™ 3 In-Circuit Debugger/Programmer: Low-cost programmer and debugger 

Software Development Tools


The MPLAB® development ecosystem is a single tool chain supporting all PIC® microcontrollers and dsPIC® Digital Signal Controllers.

MPLAB X IDE

This single Integrated Development Environment (IDE) supports all PIC MCUs and dsPIC DSCs. It provides a single integrated "environment" to develop code for embedded microcontrollers. It includes a library of Microchip-validated code examples to get started right away and integrates the MPLAB XC16 compiler while featuring "One Click" Make, Program, Debug/Execute operation.

MPLAB Code Configurator

This free graphical programming environment generates seamless, easy-to-understand C code. Using an intuitive interface, it enables and configures a rich set of peripherals and functions. It minimizes reliance upon the product data sheet and reduces overall design effort and time while accelerating generation of production-ready code.

MPLAB XC Compilers

MPLAB XC16 compilers provide a comprehensive solution for a project’s development software needs and comes in different optimization levels. It integrates with MPLAB X IDE to provide a full graphical front end. It can edit errors and create breakpoints to match the corresponding lines in source code. Single step through C and C++ source code to inspect variables and structures at critical points.

MPLAB Xpress Cloud-Based IDE

This online development environment contains the most popular features of our award-winning MPLAB X IDE. It is a perfect starting point for new users of PIC MCUs with no downloads, no machine configuration, and no waiting to get started. Join the MPLAB Xpress Community to share code, ideas and knowledge.

Application Notes


Title Download
AN1292 - Sensorless Field Oriented Control (FOC) for a Permanent Magnet Synchronous Motor (PMSM)Using a PLL Estimator and Field Weakening (FW) Download
TB3016 - Using the PIC MCU CTMU for Temperature Measurement Download
AN957 Sensored BLDC Motor Control Using dsPIC30F2010 Download
AN833 - Microchip TCP/IP Stack Application Note Download
AN1416 - Low-Power Design Guide Download
AN1375 - See What You Can Do with the CTMU Download
AN1307 - Stepper Motor Control with dsPIC®️ DSCs Download
AN1299 - Single-Shunt Three-Phase Current Reconstruction Algorithm for Sensorless FOC of a PMSM Download
AN1279 - Offline UPS Reference Design Using the dsPIC DSC Download
AN1278 - Digital Power IPFC Reference Design Application Note Download
AN1229 - Class B Safety Software Library for PIC MCUs and dsPIC DSCs Download
AN1227 - Using a Keyboard with the Microchip Graphics Library Download
AN1207 - Switch Mode Power Supply (SMPS) Topologies (Part II) Download
AN1182 - Fonts in the Microchip Graphics Library Download
AN1160 - Sensorless BLDC Control with Back-EMF Filtering Using a Majority Function Download
AN1145, Using a USB Flash Drive with an Embedded Host Download
AN1144 - USB Human Interface Device Class on an Embedded Host Download
USB Mass Storage Class on an Embedded Host AN1142 Download
USB Embedded Host Stack Download
AN1136 - How to Use Widgets in Microchip Graphics Library Download
AN1114 - Switch Mode Power Supply (SMPS) Topologies (Part I) Download
AN1106 - AN1106, Power Factor Correction in Power Conversion Applications Using the dsPIC® DSC Download
AN1095 - AN1095, Emulating Data EEPROM for PIC18 and PIC24 MCUs and dsPIC DSCs Download
AN1071 - IrDA Standard Stack for Microchip 16/32-bit Microcontrollers Download
AN1045 - File I/O Functions Using Microchip's Memory Disk Drive File System Library Download
AN1044 - Data Encryption Routines for PIC24 and dsPIC Devices Download
1368 - AN1368, Developing Graphics Appls using PIC MCUs w/Integrated Graphics Controller Download
AN1189 - Implementing a Mass Storage Device Using the Microchip USB Device Firmware Framework Download

Brochures


Title Download
16-bit Embedded Control Solutions Brochure Download
eXtreme Low Power (XLP) PIC® MCUs Brochure Download
16-bit Peripherals Quick Reference Guide Download
Motor Control and Drive Brochure Download

Code Examples


Title Download
CE003 Driving a BLDC with Sinusoidal Voltages Using dsPIC30F Download

Data Sheet


Title Download
dsPIC33CH128MP508 Family Data Sheet Download

The MPLAB® development environment is a single tool chain supporting all PIC® microcontrollers and dsPIC® Digital Signal Controllers.

dsPIC33EP GS Family