Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

ATA663331

LIN System Basis Chip including 3.3V Voltage Regulator, 2 Relay Driver and High Side Switch

Status: In Production

View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Add to Cart

Device Overview

Summary

The Microchip's ATA663331 is a new generation of system basis chip with a fully integrated LIN transceiver, designed in compliance with LIN specifications 2.0, 2.1, 2.2, 2.2A and SAEJ2602-2, a low-drop voltage regulator (3.3V/85mA), two low-side drivers, and one high-side driver. This combination makes it possible to develop simple, but powerful, slave nodes in LIN bus systems. Microchip ATA663331 is designed to handle low-speed data communication in vehicles (such as in convenience electronics). Improved slope control at the LIN driver ensures secure data communication up to 20kBaud. The bus output is designed to withstand high voltage. Sleep mode and silent mode guarantee minimized current consumption even in the case of a floating or short-circuited LIN bus.

The voltage regulator is a fully integrated low-drop voltage regulator, with 3.3V output voltage and 85mA current capability. It is especially designed for the automotive environment. A key feature is that the current consumption is always below 170µA (without load), even if the supply voltage is below the regulator's nominal output voltage.

Additional Features
  • Supply Voltage up to 40V
  • Operating Voltage VVS= 5V to 28V
  • Sleep Mode: Typically 10μA
  • Silent Mode: Typically 47μA
  • Very Low Current Consumption at Low Supply Voltages (2V < VVS < 5.5V): Typically 130μA
  • MLC (Multi-Layer Ceramic) Capacitor with 0Ω ESR
  • ATA663331: VVCC=3.3V±2%
  • Sleep Mode: VCC Is Switched Off
  • VCC Undervoltage Detection with Open Drain
  • Reset Output (NRES, 4 ms Reset Time)
  • Voltage Regulator Is Short Circuit and
  • Overtemperature Protected
  • LIN Physical Layer According to LIN 2.0,2.1, 2.2, 2.2A and SAEJ2602-2
  • Bus Pin Is Overtemperature and Short Circuit Protected versus GND and Battery
  • Two Low Side Protected Switches and One High Side Protected Switch
  • Wake-Up Capability via LIN Bus (100μs Dominant) and WKin Pin
  • Wake-Up Source Recognition
  • TXD Time-Out Timer
  • Advanced EMC and ESD Performance
  • Fulfills the “OEM Hardware Requirements for LIN in Automotive Applications”, Version.1.3
  • Interference and Damage Protection According to ISO7637
  • AEC-Q006 and AEC-Q100 qualified
  • Available in 16-Pin, 3 mm x 5.5 mm VDFN Package with Wettable Flanks (Moisture Sensitivity Level 1)
Parametrics
Name
Value
Description
LIN Transceiver with Vreg and Relay Driver
Vreg Output Voltage Options (V)
3.3 -
Vreg Output Current (mA)
85
Max. Baud Rate (kBaud)
20
Vcc Range (V)
5 to 28

Documents

Jump to:

Brochures


Development tools data is currently unavailable.

Similar Devices

Product
Vcc Range
Vreg Output Voltage V
LIN Spec Supported
Price 5K
5 - 27
5.0 -
2.0, 2.1, 2.2, SAE J2602-2
$2.16
5 - 27
5.0 -
1.3, 2.0, 2.1, 2.2, SAE J2602-2
$2.37
5 - 27
5.0 -
1.3, 2.0, 2.1, 2.2, SAE J2602-2
$2.58
5 - 27
5.0 -
1.3, 2.0, 2.1, 2.2, SAE J2602-2
$2.14
5 - 27
5.0 -
1.3, 2.0, 2.1, 2.2, SAE J2602-2
$2.06
5 - 27
3.3 -
2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
$1.08
5 - 27
3.3 -
2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
$0.91
5 - 27
5.0 -
2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
$1.08
5 - 28
5.0 -
2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
$0.52
5 - 27
5.0 -
2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
$0.91
5 - 27
5.0 -
2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
 
5 - 27
3.3 -
2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
 
5 - 27
3.3 -
2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
 
5 - 27
5.0 -
2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
$1.13
5 - 27
5.0 -
2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
$0.96
5 - 28
3.3 -
 
$0.41
5 - 28
5.0 -
2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
$0.41
5 - 28
-
2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
$0.35
5 - 28
3.3 -
2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
$0.52
5 - 28
3.3 -
2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
$0.52
5 - 28
5.0 -
2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
$0.52
5 - 28
5.0 -
2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
$0.52
5 - 28
3.3 -
2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
$0.57
5 - 28
5.0 -
2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
$0.57
5 - 28
3.3 -
2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
$0.57
5 - 28
5.0 -
2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
$0.57
5 - 28
5 -
 
 
5 - 27
-
2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
$0.48
5 - 28
-
2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
$0.48
5 - 28
-
2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
$0.53
5 - 28
-
2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
$0.93
5 - 28
3.3 -
2.0, 2.1, 2.2, 2.2A and SAEJ2602-2
$1.78
5 - 28
3.3 -
2.0, 2.1, 2.2, 2.2A and SAEJ2602-2
$1.80
5 - 28
3.3 -
2.0, 2.1, 2.2, 2.2A and SAEJ2602-2
$1.86
5 - 28
3.3 -
2.0, 2.1, 2.2, 2.2A and SAEJ2602-2
$2.09
5 - 28
3.3 -
2.0, 2.1, 2.2, 2.2A and SAEJ2602-2
$2.12
5 - 28
3.3 -
2.0, 2.1, 2.2, 2.2A and SAEJ2602-2
$2.19
5 - 28
3.3 -
2.0, 2.1, 2.2, 2.2A and SAEJ2602-2
$1.62
5 - 28
3.3 -
2.0, 2.1, 2.2, 2.2A and SAEJ2602-2
$1.64
5 - 28
3.3 -
2.0, 2.1, 2.2, 2.2A and SAEJ2602-2
$1.69
5 - 28
3.3 -
2.0, 2.1, 2.2, 2.2A and SAEJ2602-2
 
5 - 28
3.3 -
2.0, 2.1, 2.2, 2.2A and SAEJ2602-2
$1.90
5 - 28
3.3 -
2.0, 2.1, 2.2, 2.2A and SAEJ2602-2
 
5 - 28
3.3 -
2.0, 2.1, 2.2, 2.2A and SAEJ2602-2
$1.93
5 - 28
3.3 -
2.0, 2.1, 2.2, 2.2A and SAEJ2602-2
 
5 - 28
3.3 -
2.0, 2.1, 2.2, 2.2A and SAEJ2602-2
$1.99
6 - 30
 
1.3, 2.0, 2.1, SAEJ2602
$0.59
6 - 30
 
1.3, 2.0, 2.1, SAEJ2602
$0.55
6 - 30
-
1.3, 2.0, 2.1, SAEJ2602, ISO17987
$0.44
6 - 27
 
1.3, 2.0, 2.1, SAEJ2602
$0.59
6 - 30
 
1.3, 2.0, 2.1, SAEJ2602
$0.55
5.5 - 18
3.3 - 5.0
Rev 1.3, 2.0, 2.1, SAE J2602
$0.84
6 - 18
3.3 - 5.0
1.3, 2.0, 2.1, SAE J2602
$0.81
5.5 - 18
3.3 - 5.0
Rev 1.3, 2.0, 2.1, SAE J2602
$1.01
6 - 18
3.3 - 5.0
1.3, 2.0, 2.1, SAE J2602
$1.01
6 - 18
3.3 - 5.0
1.3, 2.0, 2.1, SAE J2602
$0.89
6 - 18
3.3 - 5.0
1.3, 2.0, 2.1, SAE J2602
$1.05

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Dimension
Solder Composition
JEDEC Indicator
RoHS
China EFUP
ATA663331-GDQW
0.043400
0.166667
16
VDFN
3x5.5x1mm
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy