Robust dsPIC33EV DSCs feature dedicated peripherals and functions to help increase reliability in safety-critical applications. Offering 5V operation for extended noise immunity, dsPIC33EV DSCs enable operation up to 150°C with AEC-Q100 Grade 0 qualification.
To learn more about how we’re enabling the design of functionally safe applications for automotive (ISO 26262) and home appliance (IEC 60730) applications easier, visit our Functional Safety page.
The dsPIC33EV 5V CAN-LIN starter Kit features the dsPIC33EV256GM106 Digital Signal Controller (DSC) for automotive and motor control applications.
Microchip's Low Voltage Motor Control Development Bundle provides a cost-effective method of evaluating Single/Dual embedded motor control applications. The bundle comes with a dsPIC DSC Signal Board, Motor Control 10V-24V Driver Board and a dsPIC33EP512GM710 Dual MC PIM (MA330037). The dsPIC DSC signal board supports both 3.3V and 5V devices and has some frequently used human interface features along with communication interfaces. The driver board is a low voltage motor control dual motor control power stage.
MPLAB X IDE is a highly configurable software platform that provides powerful, free tools for developing, debugging and qualifying embedded designs that use microcontrollers and digital signal controllers.
The MPLAB XC-DSC C/C++ Compiler is a full-featured, optimizing compiler that translates standard ANSI C programs into Digital Signal Controller (DSC) device assembly language sources. This compiler also supports many command-line options and language extensions that allow full access to the DSC device hardware capabilities and gives users fine control of the compiler code generator.
MPLAB Code Configurator supports 8-bit, 16-bit and 32-bit PIC® microcontrollers. MCC is incorporated into both the downloadable MPLAB X Integrated Development Environment (IDE) and the cloud-based MPLAB Xpress IDE.
MPLAB Tools for VS Code are a set of extensions that integrate the MPLAB development ecosystem with VS Code, offering a seamless and efficient environment for developing designs based on Microchip devices.
Live Chat