We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Advanced Sensor Interfacing Digital Signal Controllers (DSCs)

dsPIC33 Digital Signal Controllers (DSCs) for Real-Time Sensor Interfacing and Control


Our performance-rich dsPIC33 DSCs are designed for advanced sensor interfacing and control applications. These DSCs offer a high-performance Central Processing Unit (CPU) with a Digital Signal Processor (DSP) engine for deterministic and real-time response and a high level of integrated analog, safety and security features. There are many criteria you need to consider while selecting a controller. Learn how dsPIC33 DSCs can help you meet your design objectives of advanced sensor interfacing and control applications.

Target Applications


Our broad portfolio of ISO 26262/IEC 61508 functional safety compliant/ready dsPIC33 DSCs provides reliable operation in harsh environments. These DSCs include integrated hardware safety features; Failure Modes, Effects and Diagnostic Analysis (FMEDA) reports; safety manuals; and diagnostic software libraries to help you develop high-performance sensor applications that comply with the ISO 26262 and IEC 61508 standards. 

Our automotive dsPIC33 DSCs offer a comprehensive ecosystem that includes support for AUTOSAR®, automotive functional safety, security, a variety of tools and third-party partner solutions.

Documentation


Application Notes

Implementing IIR Digital Filters
Pulse Oximeter Design Using Microchip's Analog Devices and dsPIC Digital Signal Controllers (DSCs)
Implementing Digital Lock-In Amplifiers Using the dsPIC DSC
Achieving Higher ADC Resolution Using Oversampling
Implementing the Fast Fourier Transform (FFT) on dsPIC Digital Signal Controllers
Getting Started with Dual Core
AN5823 Understanding and Managing Jitter in an Application
AN5971 - Enhancing ADC Performance on dsPIC33AK Devices

Reference Manuals

dsPIC33/PIC24 FRM, Direct Memory Access Controller (DMA) - PIC24F FRM
dsPIC33/PIC24 FRM, Single-Edge Nibble Transmission (SENT)
dsPIC33/PIC24 FRM, Current Bias Generator (CBG)
dsPIC33/PIC24 FRM, Peripheral Trigger Generator (PTG)
dsPIC33/PIC24 FRM, Enhanced CPU
dsPIC33/PIC24 FRM, IO Ports with Edge Detect

Supporting Collateral

Achieving a Higher ADC Resolution Using Oversampling on dsPIC33A devices

Tools and Software


Part Number: Quantity: Price per Unit (in USD): Total Amt:
EV74H48A

The Curiosity Platform Development Board (EV74H48A) is a full-featured development and demonstration platform enabling customers to explore the capabilities of the dsPIC33A Digital Signal Controller (DSC) family and also the PIC32A MCU family. The board operation requires the insertion of a 120-pin General Purpose Dual In-Line Module (DIM) containing a dsPIC33A DSC device or a PIC32A MCU device.

EV17P63A

This cost-effective board facilitates easy evaluation and adoption of 32-bit dsPIC33A Digital Signal Controllers. It features the high-performance dsPIC33AK512MPS506 DSC with 200 MHz 32-bit CPU, DP-FPU, up to 40 Msps 12-bit Analog-to-Digital Converters (ADCs and several high-performance analog and digital peripherals).

EV97U97A

This board simplifies the evaluation of capacitive touch sensing using the dsPIC33C DSCs with core-independent touch capability or the device’s usage in automotive and industrial applications requiring CAN-FD, LIN or SENT communication. This board has on-board touch buttons, CAN/CAN FD, LIN and SENT transceivers, along with XPLAINED PRO and mikroBUS™ connectors to interface touch and other extension boards

EV88G73A

The dsPIC33CK64MC105 Curiosity Nano Evaluation Kit is a cost-effective hardware platform to evaluate the dsPIC33CK family of high-performance Digital Signal Controllers (DSCs). The board features the 100 MHz dsPIC33CK64MC105 DSC, which offers 64KB of ECC Flash, 8KB of RAM, a 12-bit/3.5 Msps ADC with 15 channels, 3 op amps, 1 analog comparator, a 12-bit DAC, 4x2 high-speed PWMs with 2 ns resolution and several Core Independent Peripherals (CIPs). The dsPIC33CK ‘MC1’ family is ideal for the design of automotive, motor control, sensor interfacing and control, high-performance, functional safety, and robust applications.

EV08P02A

This Curiosity Nano evaluation kit provides an easy access to all features of the dsPIC33CK256MC005 DSC for rapid prototyping of your custom design.

DM330018

The dsPIC33EV 5V CAN-LIN starter Kit features the dsPIC33EV256GM106 Digital Signal Controller (DSC) for automotive and motor control applications.

Part Number: Quantity: Price per Unit (in USD): Total Amt:
MPLAB-X-IDE

MPLAB X IDE is a highly configurable software platform that provides powerful, free tools for developing, debugging and qualifying embedded designs that use microcontrollers and digital signal controllers.

CODE-CONFIGURATOR

MPLAB Code Configurator supports 8-bit, 16-bit and 32-bit PIC® microcontrollers. MCC is incorporated into both the downloadable MPLAB X Integrated Development Environment (IDE) and the cloud-based MPLAB Xpress IDE.

MPLAB-XC-DSC

The MPLAB XC-DSC C/C++ Compiler is a full-featured, optimizing compiler that translates standard ANSI C programs into Digital Signal Controller (DSC) device assembly language sources. This compiler also supports many command-line options and language extensions that allow full access to the DSC device hardware capabilities and gives users fine control of the compiler code generator.

MPLAB-EXTENSIONS

MPLAB for VS Code is a set of extensions that integrate the MPLAB development ecosystem with VS Code, offering a seamless and efficient environment for developing designs based on Microchip devices.

FAQs


What makes dsPIC33 Digital Signal Controllers (DSCs) suitable for real-time sensor interfacing and control applications?

dsPIC33 DSCs combine embedded control, DSP acceleration and integrated analog and peripheral functions to help designers acquire sensor data, process signals and close control loops in real time. This integration can reduce external components; simplify system design and support precise, responsive control in sensing, motor-control and digital-power applications.

What ADC sample rates do dsPIC33 DSCs offer for sensor signal acquisition?

Analog-to-Digital Converter (ADC) performance varies by family and device. Select dsPIC33C DSCs offer 12-bit ADCs up to 3.5 Msps, and select dsPIC33A DSCs offer 12-bit ADCs up to 40 Msps with a 16-bit oversampling mode. These integrated ADCs let designers place high-speed acquisition close to the sensor. Refer to the device data sheet to confirm ADC resolution and sample rate for a specific part number.

How does the DSP engine in a dsPIC33 DSC accelerate filtering and FFT processing?

The Digital Signal Processing (DSP) engine performs single-cycle, multiply-accumulate operations and accelerates Finite Impulse Response (FIR) and Infinite Impulse Response (IIR) filtering, Fast Fourier Transform (FFT) processing and data-conversion functions using optimized DSP libraries. This helps designers process sensor signals with lower latency than executing the same math in general-purpose C code.

Which integrated analog peripherals in dsPIC33 DSCs can reduce external signal-conditioning components for motor control applications?

Integrated high-speed ADCs, op amps or Programmable Gain Amplifiers (PGAs), comparators, 12-bit Digital-to-Analog Converters (DACs) and bias or reference-generation features available on most of the dsPIC33 devices can reduce the need for external signal-conditioning components in motor control designs. These peripherals support current sensing, input conditioning, threshold detection, reference generation and sensor biasing on-chip. Features such as a buffered mid-supply output for op-amp biasing can reduce external divider circuitry on supported devices, helping save board space and Bill of Materials (BoM) cost.

Can dsPIC33 DSCs be used in digital power conversion applications?

dsPIC33 DSCs suit digital power conversion because they combine deterministic real-time control, DSP-accelerated math and an integrated analog front-end on a single device, which reduces external components and BoM. A single-cycle MAC DSP engine runs compensator math (2p2z or 3p3z) from Flash with zero wait states, supporting stable regulation at high switching frequencies. High-resolution Pulse-Width Modulation (PWM)—down to 250 ps on some of our dsPIC33C devices and 78 ps on most of our dsPIC33A DSCs—enables tight regulation across topologies such as AC-DC, DC-DC, Power Factor Correction (PFC), LLC and inverters. Integrated 12-bit ADCs (up to 3.5 Msps on dsPIC33C, up to 40 Msps on dsPIC33A), op amps or PGAs, comparators and DACs with slope compensation provide fast feedback and cycle-by-cycle protection. Supported devices also add functional safety and security features. Peripheral availability varies by device—refer to the data sheet for a specific part.

Live Chat

Need Help?

Privacy Policy