We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

PolarFire® SoC FPGAs Achieve AEC-Q100 Qualification

Our PolarFire® System-on-Chip Field-Programmable Gate Arrays (SoC FPGAs) achieve AEC-Q100 qualification for automotive applications.


PolarFire® System-on-Chip Field-Programmable Gate Arrays (SoC FPGAs) achieving AEC-Q100 qualification for automotive applications is like equipping a high-performance race car with a hybrid engine that combines the power of multiple RISC-V cores with a lightweight, ultra-efficient FPGA turbocharger. This combination not only accelerates innovation in advanced applications like video processing, Advanced Driver Assistance Systems (ADAS) and LiDAR, but also delivers rapid adaptability for a fast time-to-market, all while keeping energy consumption in check.

The automotive market is evolving rapidly, driven by advancements in connectivity, situational awareness, safety and efficiency. SoC FPGAs play a crucial role in enabling this innovation, and PolarFire SoC FPGAs provide the ultimate platform for next-generation designs. Achieving AEC-Q100 qualification ensures these devices meet the stringent temperature and reliability demands of automotive systems. With this certification, automotive designers now have a powerful new innovative engine to accelerate development in applications like ADAS, video processing, e-mirrors, in-cabin monitoring, head-up displays, Vehicle-to-Everything (V2X) communication and LiDAR.

We offer a comprehensive portfolio of automotive-grade FPGAs and SoC FPGAs designed to meet the rigorous demands of modern automotive applications. These devices are AEC-Q100 qualified, ensuring high reliability and performance in critical systems such as EV inverters, ADAS, e-mirrors, in-cabin monitoring, head-up displays and V2X communication.

Key Benefits

  • Low Power Consumption: Up to 50% lower power usage compared to SRAM-based FPGAs, reducing the need for active cooling systems.
  • Instant-On Capability: Nonvolatile architecture enables immediate operation upon power-up, essential for time-sensitive automotive functions.
  • Small Form Factors: Compact packaging options, with sizes as small as 11 × 11 mm, facilitate integration into space-constrained automotive designs.
  • Functional Safety: Support for IEC 61508 SIL 3 and ISO 26262 ASIL-D functional safety standards, providing robust solutions for safety-critical applications.
  • Long-Term Supply Assurance: Commitment to customer-driven obsolescence ensures product availability for extended automotive production cycles.

Main Takeaways

  1. PolarFire SOC FPGAs achieve AEC-Q100 qualification
  2. Low power FPGA and RISC-V compute now available in one chip for Automotive apps
  3. Polarfire SOC FPGAs also offer SEU immunity, instant-on and small footprint packages perfect for Automotive apps.
  4. PolarFire Soc FPGAs designed with Libero Design Suite also feature ISO 26262 ASIL-D Functional Safety certification

Want More?

Visit our web page to learn more about PolarFire SoC FPGAs.

To learn more about our automotive FPGAs, check out our web page.

Krishnakumar R, Mar 27, 2025
Tags/Keywords: Automotive and Transportation, AI-ML

Live Chat

Need Help?

Privacy Policy