Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

PIC24EP64GP206

70 MIPS Microcontroller with Internal Op Amps

Status: In Production

Features:

  • ADC module Configurable as 10-bit, 1.1 Msps with four S&H or 12-bit, 500 ksps with one S&H
  • Up to three Op amp/Comparators
  • Peripheral Trigger Generator (PTG) for scheduling complex sequences
  • Two UART modules (15 Mbps)
  • Two 4-wire SPI modules (15 Mbps)
  • Two I2C™ modules (up to 1 Mbaud) with SMBus support
View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Add to Cart

Device Overview

Summary

The PIC24E general purpose MCUs feature the high speed 70 MIPS core with excellent performance and code density. It offers superior ADC performance, CTMU, Op Amps and Peripheral Trigger Generator (PTG) for high-end general purpose applications. These devices are available in various packages and with extended (125°C) temp option.

Additional Features
  • Operating Conditions
    • 3.0V to 3.6V, -40ºC to +85ºC, DC to 70 MIPS
    • 3.0V to 3.6V, -40ºC to +125ºC, DC to 60 MIPS
  • PIC24E MCU Core
    • Modified Harvard Architecture
    • C Compiler Optimized Instruction Set
    • 16-bit Wide Data Path
    • 24-bit Wide Instructions
    • 16x16 Integer Multiply Operations
    • 32/16 and 16/16 Integer Divide Operations
  • Advanced Analog Features
    • ADC module Configurable as 10-bit, 1.1 Msps with four S&H or 12-bit, 500 ksps with one S&H
    • Up to three Op amp/Comparators
    • Op Amp direct connection to the ADC module
    • Additional dedicated comparator
    • Programmable references with 32 voltage points for comparators
    • Charge Time Measurement Unit (CTMU) supports mTouch™ capacitive touch sensing
  • Timers/Output Compare/Input Capture
    • 12 general purpose timers
    • Five 16-bit and up to two 32-bit timers/counters
    • Four OC modules configurable as timers/counters
    • Four IC modules
    • Peripheral Trigger Generator (PTG) for scheduling complex sequences
    • PTG module with two configurable timers/counters
  • Communication Interfaces
    • Two UART modules (15 Mbps)
    • Two 4-wire SPI modules (15 Mbps)
    • Two I2C™ modules (up to 1 Mbaud) with SMBus support
    • PPS to allow function remap
    • Programmable Cyclic Redundancy Check (CRC)
  • Direct Memory Access (DMA)
    • 4-channel DMA with user selectable priority arbitration
    • UART, SPI, ADC, IC, OC, and Timers
Parametrics
Name
Value
Architecture
16-bit
Max CPU Speed (MHz)
70
CPU Speed (MIPS/DMIPS)
70
Program Memory Size (KB)
64
SRAM (KB)
8
Direct Memory Access Channels
4
Temperature Range (C)
-40 to 125
Operating Voltage Range (V)
3 to 3.6
Pin Count
64
Comparators
4
Analog Peripherals
1-A/D 16x12-bit @ 500(ksps) 1-D/A 0x4-bit
UART
2
SPI
2
I2C
2
Timers
5 x 16-bit 2 x 32-bit
Input Capture
4
Output Compare Channels
4
Class B Hardware
Yes
Peripheral Trigger Generator
Yes
Peripheral Pin Select / Pin Muxing
Yes
Supported in MPLAB Code Configurator
Yes

Documents

Jump to:

Reference Manuals

Download All

Software Libraries/Firmware

Board Design Files

Development Environment

  • Integrated Development Environments
  • Compilers
  • Software & Configurators
  • Emulators & Debuggers
  • Production Programmers
  • Demo & Evaluation Boards
  • Software Libraries
  • Code Examples
Integrated Development Environments
MPLAB-X-IDE
MPLAB X Integrated Development Environment (IDE) ( MPLAB-X-IDE )

MPLAB® X Integrated Development Environment (IDE) is an expandable, highly configurable software program that incorporates powerful tools to help you discover, configure, develop, debug and qualify embedded designs for most of Microchip’s microcontrollers, microprocessors and digital signal controllers.
MPLAB X IDE works seamlessly with the MPLAB development ecosystem of

...

Learn More
Compilers
MPLAB-XC16
MPLAB XC16 Compiler ( MPLAB-XC16 )

Available as free, unrestricted-use downloads, our award-winning MPLAB® XC C Compilers are comprehensive solutions for your project’s software development. Finding the right compiler to support your device is simple:

MPLAB XC8 supports all 8-bit PIC® and AVR® microcontrollers (MCUs)
MPLAB XC16 supports all 16-bit PIC MCUs and dsPIC® Digital Signal...

Learn More
Software & Configurators
code-configurator
MPLAB Code Configurator ( code-configurator )

MPLAB® Code Configurator (MCC) is a free, graphical programming environment that generates seamless, easy-to-understand C code to be inserted into your project. Using an intuitive interface, it enables and configures a rich set of peripherals and functions specific to your application.

MPLAB Code Configurator supports 8-bit, 16-bit and 32-bit PIC® microcontrollers. MCC is...

Learn More
Emulators & Debuggers
MPLAB ICD 4 In-Circuit Debugger
MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® and SAM Microcontrollers (MCUs) and Microprocessors (MPUs), dsPIC® Digital Signal Controllers (DSCs), and CEC flash microcontrollers. This speed is provided by a SAME70 MCU with 300 MHz, 32-bit MCU with 2MB of RAM and a

...

Debug Features:

Advanced breakpoints:True
HW Data breakpoints:2
HW Program breakpoints:2
Pass counter:True
Stop watch:True
SW Program breakpoints:Unlimited
WDT Timeout Break:True


Learn More
Add To Cart
MPLAB PICkit 4 In-Circuit Debugger
MPLAB PICkit 4 In-Circuit Debugger ( PG164140 )

Fast programming, increased functionality, at the same price as its predecessor, the PICkit™ 3.

The MPLAB PICkit 4 now has Programmer-to-Go functionality for 8-bit, 16-bit and 32-bit PIC MCUs and dsPICs and also SAM MCU devices . The firmware update comes with MPLAB X IDE v5.30.


The MPLAB® PICkit™ 4 In-Circuit Debugger/Programmer allows fast and

...

Debug Features:

Advanced breakpoints:True
HW Data breakpoints:2
HW Program breakpoints:2
Pass counter:True
Stop watch:True
WDT Timeout Break:True


Learn More
Add To Cart
MPLAB(R) Snap In-Circuit Debugger
MPLAB(R) Snap In-Circuit Debugger ( PG164100 )

Our most affordable debugger has power to impress.

The MPLAB® Snap In-Circuit Debugger/Programmer allows affordable, fast and easy debugging and programming of PIC®, dsPIC®, AVR and SAM flash MCUs and MPUs, using the powerful graphical user interface of MPLAB X Integrated Development Environment (IDE) version 5.05 or later. The MPLAB Snap can be connected to a

...

Debug Features:

Advanced breakpoints:True
HW Data breakpoints:2
HW Program breakpoints:2
Pass counter:True
Stop watch:True
WDT Timeout Break:True


Learn More
Add To Cart
Production Programmers
MPLAB PM3 Universal Device Programmer
MPLAB PM3 Universal Device Programmer ( DV007004 )

MPLAB® PM3 Universal Device Programmer no longer supports all PIC MCU devices. To see if your device is supported, input your device part number here: https://www.microchip.com/wwwproducts/DevTool/

Alternate products to use for production programming for all PIC devices are:

  • MPLAB ICD 4 (DV164045)
  • MPLAB PICkit 4
...

  • Socket: AC164327   PartNo: PIC24EP64GP206 (64PT)
  • Socket: AC164343   PartNo: PIC24EP64GP206 (64MR)
Learn More
Add To Cart
MPLAB ICD 4 In-Circuit Debugger
MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® and SAM Microcontrollers (MCUs) and Microprocessors (MPUs), dsPIC® Digital Signal Controllers (DSCs), and CEC flash microcontrollers. This speed is provided by a SAME70 MCU with 300 MHz, 32-bit MCU with 2MB of RAM and a

...

Learn More
Add To Cart
MPLAB PICkit 4 In-Circuit Debugger
MPLAB PICkit 4 In-Circuit Debugger ( PG164140 )

Fast programming, increased functionality, at the same price as its predecessor, the PICkit™ 3.

The MPLAB PICkit 4 now has Programmer-to-Go functionality for 8-bit, 16-bit and 32-bit PIC MCUs and dsPICs and also SAM MCU devices . The firmware update comes with MPLAB X IDE v5.30.


The MPLAB® PICkit™ 4 In-Circuit Debugger/Programmer allows fast and

...

Learn More
Add To Cart
Softlog SEC-DS Secure Programming Upgrade for ICP2 Programmers
Softlog SEC-DS Secure Programming Upgrade for ICP2 Programmers ( SW500090 )

The Softlog SEC-DS Secure Programming Upgrade is a "Secure Programming" extension for the ICP2 and ICP2(HC) programmers that provides several layers of protection--utilizing breakthrough technology--dramatically reducing the risk of unauthorized reconstruction of hex data and limiting how many times a hex file can be programmed. Secure programming operates on two levels: the ADMIN level and the...

Learn More
Add To Cart
Softlog SEC4CH-DS Secure Programming Upgrade for ICP2GANG Programmers
Softlog SEC4CH-DS Secure Programming Upgrade for ICP2GANG Programmers ( SW500091 )

The Softlog SEC4CH-DS Secure Programming Upgrade is a "Secure Programming" extension for the ICP2GANG programmer that provides several layers of protection--utilizing breakthrough technology--dramatically reducing the risk of unauthorized reconstruction of hex data and also limiting how many times a hex file can be programmed. Secure programming operates on two levels: the ADMIN level and the USER...

Learn More
Add To Cart
Softlog ICP2(G3)-DP ICSP Production Programmer
Softlog ICP2(G3)-DP ICSP Production Programmer ( TPG100002-G3 )

The ICP2(G3)-DP Production Quality In-Circuit Programmer is a cost-effective programmer that operates with a PC or as a standalone unit. It programs 8-bit PIC® & AVR® MCUs, 16-bit PIC MCUs & dsPIC® DSCs and Serial EEPROMs & Flash ICs. ICP2(G3)-DP hardware is designed to support popular programming interfaces (ICSP™, JTAG, SWD, UPDI, SPI, QSPI,

...

Learn More
Add To Cart
Softlog ICP2GANG(G3)-DP 4-Channel ICSP Production Gang Programmer
Softlog ICP2GANG(G3)-DP 4-Channel ICSP Production Gang Programmer ( TPG100004-G3 )

The ICP2GANG(G3)-DP Production Quality In-Circuit 4-channel (expandable to 64 channels) GANG programmer is a cost-effective programmer that operates with a PC or as a standalone unit and simultaneously programs 8-bit PIC® & AVR® MCUs, 16-bit PIC MCUs & dsPIC® DSCs, and serial EEPROMs & Flash ICs. ICP2GANG(G3)-DP hardware is designed to support popular programming

...

Learn More
Add To Cart
Softlog ICP2PORT(G3)-P Portable In-Circuit Production Programmer
Softlog ICP2PORT(G3)-P Portable In-Circuit Production Programmer ( TPG100010-G3 )

A member of the ICP(G3) family of high-speed, production-grade in-circuit programmers. This compact, battery-powered device supports up to six different programming environments, making it an ideal, low-cost solution for field upgrades. ICP2PORT(G3)-P programs Microchip 8-bit PIC® & AVR® MCUs, 16-bit PIC MCUs & dsPIC® DSCs and Serial EEPROMs & Flash ICs. ICP2PORT(G3)-P

...

Learn More
Add To Cart
Softlog ICP2PORT(G3)-PX Portable In-Circuit Production Programmer
Softlog ICP2PORT(G3)-PX Portable In-Circuit Production Programmer ( TPG100011-G3 )

A member of the ICP(G3) family of high-speed, production-grade in-circuit programmers. This compact, battery-powered device supports up to six different programming environments, making it an ideal, low-cost solution for field

...

Learn More
Add To Cart
Softlog ICP2(G3)-DPX ICSP Production Programmer
Softlog ICP2(G3)-DPX ICSP Production Programmer ( TPG100012-G3 )

The ICP2(G3)-DPX Production Quality In-Circuit Programmer is a cost-effective programmer that operates with a PC or as a standalone unit. It programs 8-bit PIC® & AVR® MCUs, 16-bit PIC MCUs & dsPIC® DSCs, 32-bit PIC & ARM Cortex M0/0+/23/3/4/7 MCUs and Serial EEPROMs & Flash ICs. ICP2(G3)-DPX hardware is designed to support popular programming interfaces

...

Learn More
Add To Cart
Softlog ICP2GANG(G3)-DPX ICSP 4-Channel Gang Programmer
Softlog ICP2GANG(G3)-DPX ICSP 4-Channel Gang Programmer ( TPG100013-G3 )

The ICP2GANG(G3)-DPX Production Quality In-Circuit 4-channel (expandable to 64 channels) GANG programmer is a cost-effective programmer that operates with a PC or as a standalone unit and simultaneously programs 8-bit PIC® & AVR® MCUs, 16-bit PIC MCUs & dsPIC® DSCs, 32-bit PIC & ARM Cortex M0/0+/23/3/4/7 MCUs and Serial EEPROMs & Flash ICs. ICP2GANG(G3)-DPX

...

Learn More
Add To Cart
Softlog ICP2COMBO(G3)-DPX-8 8-Channel Gang Programmer
Softlog ICP2COMBO(G3)-DPX-8 8-Channel Gang Programmer ( TPG100015-G3 )

The ICP2COMBO(G3)-DPX-8 Production Quality In-Circuit (ICSP) 8-channel (expandable up to 64 channels) GANG Programmer is a cost-effective programmer that operates with a PC or as a standalone unit and simultaneously programs 8-bit PIC® & AVR® MCUs, 16-bit PIC MCUs & dsPIC® DSCs, 32-bit PIC & ARM Cortex M0/0+/23/3/4/7 MCUs and Serial EEPROMs & Flash

...

Learn More
Add To Cart
Softlog ICP2COMBO(G3)-DPX-12 12-Channel Gang Programmer
Softlog ICP2COMBO(G3)-DPX-12 12-Channel Gang Programmer ( TPG100014-G3 )

The ICP2COMBO(G3)-DPX-12 Production Quality In-Circuit (ICSP) 12-channel (expandable up to 60 channels) GANG Programmer is a cost-effective programmer that operates with a PC or as a standalone unit and simultaneously programs 8-bit PIC® & AVR® MCUs, 16-bit PIC MCUs & dsPIC® DSCs, 32-bit PIC & ARM Cortex M0/0+/23/3/4/7 MCUs and Serial EEPROMs & Flash ICs.

...

Learn More
Add To Cart
Demo & Evaluation Boards
dsPIC33EP256MC506 Internal OpAmp Motor Control PIM
dsPIC33EP256MC506 Internal OpAmp Motor Control PIM ( MA330031 )

This plug-in module comes with a 64-pin dsPIC33EP256MC506 TQFP device. It enables using the on chip internal OpAmps on the dsPIC device. It can be used with the Microchip MCHV-2 [DM330023-2] and MCLV-2 [DM330021-2] development boards. Notice: This PIM CANNOT be used with the original MCHV [DM330023] or MCLV [DM330021] development boards. Use the external OpAmp PIM [MA330031-2] to use the...

Learn More
Add To Cart
MOTOR CONTROL INTERFACE PICTAIL PLUS D-CARD
MOTOR CONTROL INTERFACE PICTAIL PLUS D-CARD ( AC164128 )

This PICtail Plus Motor Control Daughter Card interfaces with Explorer 16 (DM240001) and the HV/LV Power Module (DM300021 and DM300022). It has a variety of test points that will make debugging of your application easier. It also has hardware support for sensor and sensor-less applications such as Hall sensors, optical encoder, back EMF and current sensing. This uses dsPIC33F device family for the...

Learn More
Add To Cart
MPLAB Starter Kit for dsPIC33E DSCs
MPLAB Starter Kit for dsPIC33E DSCs ( DM330012 )

The dsPIC33E USB Starter Kit provides a low cost method for the development and testing of USB OTG, Host and Device applications on the 60 MIPS dsPIC33E DSC family. The board contains an on-board programming/debugger, standard A USB and micro A/B connectors, three user-programmable LEDs, three push button switches and an expansion header compatible with the I/O Expansion Board (DM320002). The

...

Learn More
Add To Cart
dsPIC33E Dual Motor Control PIM
dsPIC33E Dual Motor Control PIM ( MA330027 )
(Not Recommended for new design)

The dsPIC33EP512MU810 Dual Motor Control Plug-In Module (PIM) is designed to facilitate the development of Motor Control applications using two motors and one Digital Signal Controller (DSC). Two Microchip dsPICDEM™ motor control development boards can be used with this PIM to control 3-phase BLDC, PMSM, ACIM or 2-phase stepper motors. A flexible cable connects the two boards together and...

Learn More
dsPIC33EP256MC506 External OpAmp Motor Control PIM
dsPIC33EP256MC506 External OpAmp Motor Control PIM ( MA330031-2 )

This plug-in module comes with a 64-pin dsPIC33EP256MC506 TQFP device. It enables using the OpAmps on the MCLV-2 and MCHV-2 boards. It can be used with the Microchip MCHV-2 [DM330023-2] and MCLV-2 [DM330021-2]. This PIM is not compatible with the MCLV[DM330021] and MCHV[DM330023]. Use the MA330028 with the MCLV and MCHV development boards.

This PIM can be used to evaluate the...

Learn More
Add To Cart
dsPIC33EP256GP506 General Purpose plug in module (PIM)
dsPIC33EP256GP506 General Purpose plug in module (PIM) ( MA330030 )

The dsPIC33EP256GP506 General Purpose plug in module (PIM) comes with a 64-pin dsPIC33EP256GP506 TQFP device and enables users to explore the innovative features of the 70MIPS dsPIC33E using the Explorer 16 development board.

Learn More
Add To Cart
Microstick II
Microstick II ( DM330013-2 )
(Not Recommended for new design)

Microstick II delivers a complete development hardware platform for Microchip’s 16-bit and 32-bit microcontrollers and digital signal controllers. It’s the perfect solution to those looking for a low-cost, easy-to-use development platform.  (Note: Go to Microstick for dsPIC33F and PIC24H Development Board for information on the Microstick tool.)

The USB-powered kit...

Learn More
Add To Cart
Software Libraries
16-bit bootloader for PIC24 MCUs and dsPIC33 DSCs

16-bit Bootloader for PIC24 MCUs and dsPIC33 DSCs

As embedded devices evolve in both

...

Learn More
16-bit CPU Self-test Library

The 16-bit CPU Self-test Library is intended to periodically verify during run-time, that all CPU core features are functioning correctly. This library supports the dsPIC33F, PIC24H, dsPIC33E and

...

Learn More
Microchip Easy Bootloader Library

Microchip Easy Bootloader (EZBL) Library

...

Learn More

Similar Devices

Product
Pins
Flash (KB)
RAM (KB)
Price 5K
Notes
28
128
16
$2.86
CAN, DSP
44
128
16
$2.43
CAN, DSP
64
128
16
$2.65
CAN, DSP
28
256
32
$2.53
CAN, DSP
44
256
32
$2.78
CAN, DSP
64
256
32
$3.00
CAN, DSP
28
32
4
$1.38
CAN, DSP
36
32
4
$1.40
CAN, DSP
44
32
4
$1.61
CAN
28
512
48
$3.09
CAN, DSP
44
512
48
$3.31
CAN, DSP
64
512
48
$3.53
CAN, DSP
28
64
8
$1.95
CAN, DSP
36
64
8
$1.98
CAN, DSP
44
64
8
$2.21
CAN, DSP
64
64
8
$2.43
CAN, DSP
28
256
32
$2.31
12-bit ADC
44
256
32
$2.56
12-bit ADC
64
256
32
$2.78
12-bit ADC
28
32
4
$1.17
12-bit ADC
36
32
4
$1.20
12-bit ADC
44
32
4
$1.40
12-bit ADC
28
512
48
$2.87
12-bit ADC
44
512
48
$3.09
12-bit ADC
64
512
48
$3.31
12-bit ADC
28
64
8
$1.73
12-bit ADC
36
64
8
$1.76
12-bit ADC
44
64
8
$1.98
12-bit ADC
64
64
8
$2.21
12-bit ADC

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Dimension
Solder Composition
JEDEC Indicator
RoHS
China EFUP
PIC24EP64GP206-E/PT
0.286700
2.487500
64
TQFP
10x10x1mm
Matte Tin
e3
PIC24EP64GP206-I/PT
0.286700
2.487500
64
TQFP
10x10x1mm
Matte Tin
e3
PIC24EP64GP206-E/MR
0.232400
0.350000
64
QFN
9x9x0.9mm
Matte Tin
e3
PIC24EP64GP206-H/MR
0.232400
0.350000
64
QFN
9x9x0.9mm
Matte Tin
e3
PIC24EP64GP206-I/MR
0.232400
0.350000
64
QFN
9x9x0.9mm
Matte Tin
e3
PIC24EP64GP206T-E/MR
0.232400
0.370303
64
QFN
9x9x0.9mm
Matte Tin
e3
PIC24EP64GP206T-H/MR
0.232400
0.370303
64
QFN
9x9x0.9mm
Matte Tin
e3
PIC24EP64GP206T-I/MR
0.232400
0.370303
64
QFN
9x9x0.9mm
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy