Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

OS8104A

Status: In Production

Features:

  • Optimized for a 25 Mbps optical physical layer (POF)
  • Reduced power consumption
  • Variable retry functionality
  • Automatic channel muting
  • Enhanced bypass architecture
  • Increased system jitter tolerance
  • Enhanced PLL features
  • 3.3 V operating voltage, inputs tolerant of 5.0 V signal
View More
Overview
Documents
Development Environment
RoHS Information
Add To Cart

Device Overview

Summary

Description

The OS8104A is a integrated Network Interface Controller with a full-featured interface to the 25 Mbps MOST® network (MOST25) with an optical physical layer. The OS8104A interfaces directly to a MOST FOT header. This enables MOST data transmission via polymer optical fiber (POF).

All relevant network management on the data link layer level is on-chip, including stream data allocation, synchronization, and network detection. An ultra-low jitter PLL guarantees high quality audio and video transmission and clock recovery over a wide frequency range. Coding is optimized for plastic optical fiber.

The OS8104A works at an ultra-low bit error rate supporting real-time synchronous data traffic of up to 15 stereo channels simultaneously. In addition to the control channel, some of the available bandwidth can be allocated to asynchronous packet data transfer.

Programmable serial and parallel real-time data interfaces with different clock and data modes support various consumer electronic devices such as Codecs, converters and DSPs.

For product comparison, please consider: OS81050, OS81060

Additional Features

    A few highlights

    • MOST network interface controller
      • Optimized for a 25 Mbps optical physical layer (POF)
    • Enhanced Features (compared to OS8104):
      • Reduced power consumption
      • Variable retry functionality
      • Automatic channel muting
      • Enhanced bypass architecture
      • Increased system jitter tolerance
      • Enhanced PLL features
    • 3.3 V operating voltage, inputs tolerant of 5.0 V signal
Parametrics
Name
Value
Speed Grade
25 Mbps
PHY Type
optical
Interfaces
I2C, I2S, S/PDIF, Parallel
Operating Voltage (V)
3.3
Temperature Range (C*)(Junction)
-40 to 95
Packages
QFP44, ETQFP44

Documents

Jump to:

Development tools data is currently unavailable.

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
OS8104AAT-D1B-V01
0.273300
1.187500
44
TQFP
10x10x1mm
Matte Tin
e3
OS8104AATR-D1B-V01
0.273300
0.748333
44
TQFP
10x10x1mm
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy