Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

MIC2788

EOL

Status: End of Life

Features:

  • 1.6V to 5.5V operating voltage
  • 2.9µA supply current when /MR0, /MR1 are not asserted
  • Asserting /MR0 and /MR1 for longer than set-up delay asserts reset output for the reset timeout period
  • Programmable delay (PDY) input selects 2.0s, 4.0s, or 6.0s set-up delay
  • Factory-programmed 140ms (min.) or 240ms (min.) reset timeout period
  • Integrated /MR0, /MR1 pull-up resistors (MIC2788)
  • Dual reset outputs:
  • Open-drain active-low reset (/RST) output
  • Push-pull active-high reset (RSTP) output
  • -40°C to +85°C ambient operating temperature range
  • 8-pin 2mm x 2mm x 0.55mm Thin MLF® package
View More
Overview
Documents
Development Environment
RoHS Information
Add To Cart

Device Overview

Summary

The MIC2788/MIC2789 are low-current, ultra-small, push-button reset supervisors with long set-up delays. The devices feature two manual reset inputs and two reset outputs. The devices initiate a reset for the reset timeout period when the /MR0 and /MR1 inputs are asserted low for a period longer than the set-up delay. The two manual reset inputs and long set-up period help to avoid unintended system resets. Both manual reset inputs can be tied together if a single push-button reset is desired. The MIC2788 features integrated pull-up resistors on the /MR0 and /MR1 inputs, while the MIC2789 requires external pull-up resistors. The PDY input pin selects between a 2s, 4s, or 6s set-up period. Factory-programmed reset timeout periods of 140ms (min.) and 240ms (min.) are available. An active-low, open-drain reset output (/RST) and an active-high, push-pull reset output (RSTP) provide flexibility when interfacing to various microcontrollers, PMICs, or load switches. The MIC2788/MIC2789 consume a quiescent current of only 2.9µA and are offered in a tiny, space-saving 8-pin thin MLF® (2mm x 2mm x 0.55mm) package.

Please consider this device MCP1316

Additional Features
    • 1.6V to 5.5V operating voltage
    • 2.9µA supply current when /MR0, /MR1 are not asserted
    • Asserting /MR0 and /MR1 for longer than set-up delay asserts reset output for the reset timeout period
    • Programmable delay (PDY) input selects 2.0s, 4.0s, or 6.0s set-up delay
    • Factory-programmed 140ms (min.) or 240ms (min.) reset timeout period
    • Integrated /MR0, /MR1 pull-up resistors (MIC2788)
    • Dual reset outputs:
      • Open-drain active-low reset (/RST) output
      • Push-pull active-high reset (RSTP) output
    • -40°C to +85°C ambient operating temperature range
    • 8-pin 2mm x 2mm x 0.55mm Thin MLF® package
Parametrics
Name
Value
Manual Reset
Yes
Reset Type
Active-Low Open-Drain and Active-High Push-Pull
Typical Supply Current (uA)
2
Product Type
Pushbutton reset Ics

Documents

Jump to:

Development tools data is currently unavailable.

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
MIC2788-XYMT-TR
0.005900
0.549900
8
UDFN
2x2x0.6mm
NiPdAu
e4
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy